Quantity | Unit price |
---|---|
100 - 499 | £ 0.282 |
500 - 999 | £ 0.2765 |
1000 + | £ 0.2697 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Grey |
---|---|
Thread Size | PG16 |
Commodity Code | 3926909790 |
Thickness | 6.0 mm |
Thickness | 0.236 in |
Full Material | Glass Filled Nylon 6/6 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue