Menu Search

Cable Gland Inserts

In stock

These Cable Gland Inserts are used to seal and protect unused cable glands from dust, water, and other impurities. Depending on the model, it contains 2 to 4 slotted holes that allow numerous cables to be routed through it simultaneously, providing good watertight protection for each wire. This saves space, eliminates tangling, decreases cable clutter, and improves overall cable management efficiency.

 These cable gland inserts can withstand temperatures ranging from -40C to 100C. Used in various applications, including industrial, electrical enclosures, machinery, and equipment.

  • Material: EPDM
  • Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
12 results
Product SKUs information
Essentra Part Number Price range Availability Cable Bundle Diameter Range Number of Conductors View
£ 1.2265 - £ 1.2522 15 In stock
1.0 - 2.0 mm
2
£ 2.1324 - £ 2.1754 50 In stock
4.0 - 6.0 mm
4
£ 1.2265 - £ 1.2522 Request the lead time here
0.5 - 2.0 mm
4
10301432 £ 1.7889 - £ 1.8176 43 In stock
4.0 - 6.0 mm
2
£ 1.2809 - £ 1.3081 20 In stock
2.0 - 4.0 mm
2
£ 5.8392 - £ 5.968 6 In stock
8.0 - 10.0 mm
4
10301388 £ 1.2809 - £ 1.3081 146 In stock
1.0 - 2.1 mm
3
£ 2.1324 - £ 2.1754 92 In stock
5.0 - 7.0 mm
3
10301494 £ 2.1324 - £ 2.1754 3 In stock
5.0 - 7.0 mm
2
£ 2.433 - £ 2.4902 182 In stock
5.0 - 7.0 mm
4
£ 2.433 - £ 2.4902 Request the lead time here
6.0 - 8.0 mm
3
£ 1.7889 - £ 1.8176 Request the lead time here
2.5 - 4.0 mm
3
Cable Gland Insert 2 M12 EPDM Black

10301319

Price Range
£ 1.2522 - £ 1.2265

Stock Levels
15 In stock
Attributes
  • Colour
    Black
  • Number of Conductors
    2
  • Cable Bundle Diameter Range
    1.0 - 2.0 mm
  • Full Material
    Ethylene Propylene Diene Monomer
Cable Gland Insert 4 M25 EPDM Black

10301517

Price Range
£ 2.1754 - £ 2.1324

Stock Levels
50 In stock
Attributes
  • Colour
    Black
  • Number of Conductors
    4
  • Cable Bundle Diameter Range
    4.0 - 6.0 mm
  • Full Material
    Ethylene Propylene Diene Monomer
Cable Gland Insert 4 M12 EPDM Black

10301326

Price Range
£ 1.2522 - £ 1.2265

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Number of Conductors
    4
  • Cable Bundle Diameter Range
    0.5 - 2.0 mm
  • Full Material
    Ethylene Propylene Diene Monomer
Cable Gland Insert 2 M20 EPDM Black

10301432

Price Range
£ 1.8176 - £ 1.7889

Stock Levels
43 In stock
Attributes
  • Colour
    Black
  • Number of Conductors
    2
  • Cable Bundle Diameter Range
    4.0 - 6.0 mm
  • Full Material
    Ethylene Propylene Diene Monomer
Cable Gland Insert 2 M16 EPDM Black

10301371

Price Range
£ 1.3081 - £ 1.2809

Stock Levels
20 In stock
Attributes
  • Colour
    Black
  • Number of Conductors
    2
  • Cable Bundle Diameter Range
    2.0 - 4.0 mm
  • Full Material
    Ethylene Propylene Diene Monomer
Cable Gland Insert 4 M40 EPDM Black

10301623

Price Range
£ 5.968 - £ 5.8392

Stock Levels
6 In stock
Attributes
  • Colour
    Black
  • Number of Conductors
    4
  • Cable Bundle Diameter Range
    8.0 - 10.0 mm
  • Full Material
    Ethylene Propylene Diene Monomer
Cable Gland Insert 3 M16 EPDM Black

10301388

Price Range
£ 1.3081 - £ 1.2809

Stock Levels
146 In stock
Attributes
  • Colour
    Black
  • Number of Conductors
    3
  • Cable Bundle Diameter Range
    1.0 - 2.1 mm
  • Full Material
    Ethylene Propylene Diene Monomer
Cable Gland Insert 3 M25 EPDM Black

10301500

Price Range
£ 2.1754 - £ 2.1324

Stock Levels
92 In stock
Attributes
  • Colour
    Black
  • Number of Conductors
    3
  • Cable Bundle Diameter Range
    5.0 - 7.0 mm
  • Full Material
    Ethylene Propylene Diene Monomer
Cable Gland Insert 2 M25 EPDM Black

10301494

Price Range
£ 2.1754 - £ 2.1324

Stock Levels
3 In stock
Attributes
  • Colour
    Black
  • Number of Conductors
    2
  • Cable Bundle Diameter Range
    5.0 - 7.0 mm
  • Full Material
    Ethylene Propylene Diene Monomer
Cable Gland Insert 4 M32 EPDM Black

10301579

Price Range
£ 2.4902 - £ 2.433

Stock Levels
182 In stock
Attributes
  • Colour
    Black
  • Number of Conductors
    4
  • Cable Bundle Diameter Range
    5.0 - 7.0 mm
  • Full Material
    Ethylene Propylene Diene Monomer
Cable Gland Insert 3 M32 EPDM Black

10301562

Price Range
£ 2.4902 - £ 2.433

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Number of Conductors
    3
  • Cable Bundle Diameter Range
    6.0 - 8.0 mm
  • Full Material
    Ethylene Propylene Diene Monomer
Cable Gland Insert 3 M20 EPDM Black

10301449

Price Range
£ 1.8176 - £ 1.7889

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Number of Conductors
    3
  • Cable Bundle Diameter Range
    2.5 - 4.0 mm
  • Full Material
    Ethylene Propylene Diene Monomer