10301449
550928
| Quantity | Unit price |
|---|---|
| 10 - 499 | £ 1.8176 |
| 500 + | £ 1.7889 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Number of Conductors | 3 |
| Cable Bundle Diameter Range | 2.5 - 4.0 mm |
| Cable Bundle Diameter Range | 0.098 - 0.157 in |
| Full Material | Ethylene Propylene Diene Monomer |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue