Menu Search

Cable Gland Covers

In stock

These Cable Gland Covers are used to protect and seal unused cable gland entry holes. They provide watertight protection for spare holes that must be sealed and protected from water, dust, moisture, and other contaminants. Their sleek and compact appearance prevents them from drawing unwanted attention or cluttering your space.

They are simple to install and remove and can be used with optional lock nuts to close holes that do not have a thread. Used in various applications, including industrial, electrical enclosures, machinery and equipment.

  • Material: Brass, PA
  • Colour: Natural, Grey, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
51 results
Product SKUs information
Item Code Price range Availability Thread Size View
467429 £ 0.146 - £ 0.146 Request the lead time here
PG 11
£ 0.8864 - £ 0.8864 Request the lead time here
PG 13.5
£ 0.4847 - £ 0.4847 Request the lead time here
PG 29
£ 0.146 - £ 0.146 Request the lead time here
PG 13.5
£ 0.4989 - £ 0.4989 Request the lead time here
PG 36
£ 0.1333 - £ 0.136 Request the lead time here
PG 9
£ 0.6265 - £ 0.6265 Request the lead time here
M40
£ 0.1333 - £ 0.136 Request the lead time here
PG 7
467428 £ 0.136 - £ 0.136 1950 In stock
PG 9
£ 0.4039 - £ 0.4039 Request the lead time here
PG 21
£ 0.136 - £ 0.136 Request the lead time here
PG 7
£ 0.2282 - £ 0.2282 Request the lead time here
PG 16
£ 0.6902 - £ 0.7044 Request the lead time here
PG 42
£ 0.1431 - £ 0.146 Request the lead time here
PG 11
467436 £ 0.7696 - £ 0.7852 Request the lead time here
PG 48
£ 0.1431 - £ 0.146 Request the lead time here
PG 13.5
£ 0.9723 - £ 0.9922 Request the lead time here
M63
467463 £ 0.2126 - £ 0.2168 Request the lead time here
M25
467468 £ 0.9723 - £ 0.9922 Request the lead time here
M63
£ 0.8036 - £ 0.8362 Request the lead time here
M32
  • of 3
Cable Gland Cover PG 11 13.0 mm 22.0 mm PA

467429

Price Range
£ 0.146 - £ 0.146

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    22.0 mm
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
  • Thread Size
    PG 11
Cable Gland Cover PG13.5 9.0 mm 25.0 mm PA

464095

Price Range
£ 0.8864 - £ 0.8864

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Overall Diameter
    25.0 mm
  • Overall Length
    13.0 mm
  • Thread Length
    9.0 mm
  • Full Material
    Polyamide
Cable Gland Cover PG 29 16.0 mm 44.0 mm PA

467433

Price Range
£ 0.4847 - £ 0.4847

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    44.0 mm
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
  • Thread Size
    PG 29
Cable Gland Cover PG 13.5 13.0 mm 25.0 mm PA

467430

Price Range
£ 0.146 - £ 0.146

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    25.0 mm
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
  • Thread Size
    PG 13.5
Cable Gland Cover PG 36 18.0 mm 55.0 mm PA

467434

Price Range
£ 0.4989 - £ 0.4989

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    55.0 mm
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
  • Thread Size
    PG 36
Cable Gland Cover PG 9 13.0 mm 19.0 mm PA

467438

Price Range
£ 0.136 - £ 0.1333

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Overall Diameter
    19.0 mm
  • Full Material
    Polyamide
  • Commodity Code
    3923509000
  • Thread Size
    PG 9
Cable Gland Cover M40 11.5 mm 46.0 mm PA

464107

Price Range
£ 0.6265 - £ 0.6265

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Overall Diameter
    46.0 mm
  • Overall Length
    11.5 mm
  • Thread Length
    11.5 mm
  • Full Material
    Polyamide
Cable Gland Cover PG 7 12.5 mm 15.0 mm PA

467437

Price Range
£ 0.136 - £ 0.1333

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Overall Diameter
    15.0 mm
  • Full Material
    Polyamide
  • Commodity Code
    3923509000
  • Thread Size
    PG 7
Cable Gland Cover PG 9 13.0 mm 19.0 mm PA

467428

Price Range
£ 0.136 - £ 0.136

Stock Levels
1950 In stock
Attributes
  • Colour
    Black
  • Overall Diameter
    19.0 mm
  • Full Material
    Polyamide
  • Commodity Code
    3923509000
  • Thread Size
    PG 9
Cable Gland Cover PG 21 14.7 mm 33.0 mm PA

467432

Price Range
£ 0.4039 - £ 0.4039

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    33.0 mm
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
  • Thread Size
    PG 21
Cable Gland Cover PG 7 12.5 mm 15.0 mm PA

467427

Price Range
£ 0.136 - £ 0.136

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    15.0 mm
  • Full Material
    Polyamide
  • Commodity Code
    3923509000
  • Thread Size
    PG 7
Cable Gland Cover PG 16 15.0 mm 27.0 mm PA

467431

Price Range
£ 0.2282 - £ 0.2282

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    27.0 mm
  • Full Material
    Polyamide
  • Commodity Code
    3923509000
  • Thread Size
    PG 16
Cable Gland Cover PG 42 18.5 mm 62.0 mm PA

467435

Price Range
£ 0.7044 - £ 0.6902

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    62.0 mm
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
  • Thread Size
    PG 42
Cable Gland Cover PG 11 13.0 mm 22.0 mm PA

467439

Price Range
£ 0.146 - £ 0.1431

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Overall Diameter
    22.0 mm
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
  • Thread Size
    PG 11
Cable Gland Cover PG 48 19.5 mm 68.0 mm PA

467436

Price Range
£ 0.7852 - £ 0.7696

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    68.0 mm
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
  • Thread Size
    PG 48
Cable Gland Cover PG 13.5 13.0 mm 25.0 mm PA

467440

Price Range
£ 0.146 - £ 0.1431

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Overall Diameter
    25.0 mm
  • Full Material
    Polyamide
  • Commodity Code
    3923509000
  • Thread Size
    PG 13.5
Cable Gland Cover M63 19.0 mm 68.0 mm PA

467457

Price Range
£ 0.9922 - £ 0.9723

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    68.0 mm
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
  • Thread Size
    M63
Cable Gland Cover M25 15.5 mm 30.0 mm PA

467463

Price Range
£ 0.2168 - £ 0.2126

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Overall Diameter
    30.0 mm
  • Full Material
    Polyamide
  • Commodity Code
    3923509000
  • Thread Size
    M25
Cable Gland Cover M63 19.0 mm 68.0 mm PA

467468

Price Range
£ 0.9922 - £ 0.9723

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Overall Diameter
    68.0 mm
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
  • Thread Size
    M63
Cable Gland Cover M32 8.3 mm 37.1 mm PA

127503261302

Price Range
£ 0.8362 - £ 0.8036

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Overall Diameter
    37.1 mm
  • Overall Length
    12.4 mm
  • Thread Length
    8.3 mm
  • Full Material
    Polyamide