| Quantity | Unit price |
|---|---|
| 25 - 499 | £ 0.4535 |
| 500 + | £ 0.445 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Grey |
|---|---|
| Overall Diameter | 46.0 mm |
| Overall Diameter | 1.811 in |
| Thread Length | 11.5 mm |
| Thread Length | 0.453 in |
| Full Material | Polyamide |
| Commodity Code | 3923509000 |
| Thread Size | M40 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue