Menu Search

Cable Gland Covers

In stock

These Cable Gland Covers are used to protect and seal unused cable gland entry holes. They provide watertight protection for spare holes that must be sealed and protected from water, dust, moisture, and other contaminants. Their sleek and compact appearance prevents them from drawing unwanted attention or cluttering your space.

They are simple to install and remove and can be used with optional lock nuts to close holes that do not have a thread. Used in various applications, including industrial, electrical enclosures, machinery and equipment.

  • Material: Brass, PA
  • Colour: Natural, Grey, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
51 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size View
£ 0.4748 - £ 0.4946 4590 In stock
M25
10265321 £ 0.9723 - £ 0.9922 1000 In stock
M63
£ 0.8036 - £ 0.8362 4702 In stock
M32
£ 0.5683 - £ 0.5797 625 In stock
M50
£ 0.4535 - £ 0.4535 Request the lead time here
M40
10265260 £ 0.1333 - £ 0.136 16115 In stock
M16
£ 0.445 - £ 0.4535 Request the lead time here
M40
£ 0.3104 - £ 0.3231 9720 In stock
M20
£ 0.2834 - £ 0.2905 2900 In stock
M32
£ 0.282 - £ 0.2948 3526 In stock
M16
10265208 £ 0.2168 - £ 0.2168 26017 In stock
M25
£ 0.9723 - £ 0.9922 Request the lead time here
M63
10265284 £ 0.2126 - £ 0.2168 2199 In stock
M25
£ 0.146 - £ 0.146 6978 In stock
M20
£ 0.5683 - £ 0.5797 15447 In stock
M50
10265277 £ 1.6158 - £ 1.6158 27150 In stock
M20
10265215 £ 0.2905 - £ 0.2905 2425 In stock
M32
£ 0.1333 - £ 0.136 Request the lead time here
M12
£ 0.6265 - £ 0.6265 4593 In stock
M40
£ 0.136 - £ 0.136 12313 In stock
PG 7
  • of 3
Cable Gland Cover M25 7.3 mm 31.0 mm PA

10337837

Price Range
£ 0.4946 - £ 0.4748

Stock Levels
4590 In stock
Attributes
  • Colour
    Grey
  • Overall Diameter
    31.0 mm
  • Overall Length
    11.6 mm
  • Thread Length
    7.3 mm
  • Full Material
    Polyamide
Cable Gland Cover M63 19.0 mm 68.0 mm Nylon 6

10265321

Price Range
£ 0.9922 - £ 0.9723

Stock Levels
1000 In stock
Attributes
  • Colour
    Grey
  • Overall Diameter
    68.0 mm
  • Thread Length
    14.0 mm
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Cable Gland Cover M32 8.3 mm 37.1 mm PA

10337844

Price Range
£ 0.8362 - £ 0.8036

Stock Levels
4702 In stock
Attributes
  • Colour
    Grey
  • Overall Diameter
    37.1 mm
  • Overall Length
    12.4 mm
  • Thread Length
    8.3 mm
  • Full Material
    Polyamide
Cable Gland Cover M50 18.0 mm 56.0 mm Nylon 6

10265314

Price Range
£ 0.5797 - £ 0.5683

Stock Levels
625 In stock
Attributes
  • Colour
    Grey
  • Overall Diameter
    56.0 mm
  • Thread Length
    13.5 mm
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Cable Gland Cover M40 16.0 mm 46.0 mm Nylon 6

10265222

Price Range
£ 0.4535 - £ 0.4535

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    46.0 mm
  • Thread Length
    11.5 mm
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Cable Gland Cover M16 13.0 mm 19.0 mm Nylon 6

10265260

Price Range
£ 0.136 - £ 0.1333

Stock Levels
16115 In stock
Attributes
  • Colour
    Grey
  • Overall Diameter
    19.0 mm
  • Thread Length
    8.5 mm
  • Full Material
    Polyamide
  • Commodity Code
    3923509000
Cable Gland Cover M40 16.0 mm 46.0 mm Nylon 6

10265307

Price Range
£ 0.4535 - £ 0.445

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Overall Diameter
    46.0 mm
  • Thread Length
    11.5 mm
  • Full Material
    Polyamide
  • Commodity Code
    3923509000
Cable Gland Cover M20 6.3 mm 24.7 mm PA

10337820

Price Range
£ 0.3231 - £ 0.3104

Stock Levels
9720 In stock
Attributes
  • Colour
    Grey
  • Overall Diameter
    24.7 mm
  • Overall Length
    9.7 mm
  • Thread Length
    6.3 mm
  • Full Material
    Polyamide
Cable Gland Cover M32 16.0 mm 38.0 mm Nylon 6

10265291

Price Range
£ 0.2905 - £ 0.2834

Stock Levels
2900 In stock
Attributes
  • Colour
    Grey
  • Overall Diameter
    38.0 mm
  • Thread Length
    10.5 mm
  • Full Material
    Polyamide
  • Commodity Code
    3923509000
Cable Gland Cover M16 6.3 mm 20.2 mm PA

10337813

Price Range
£ 0.2948 - £ 0.282

Stock Levels
3526 In stock
Attributes
  • Colour
    Grey
  • Overall Diameter
    20.2 mm
  • Overall Length
    9.0 mm
  • Thread Length
    6.3 mm
  • Full Material
    Polyamide
Cable Gland Cover M25 15.5 mm 30.0 mm Nylon 6

10265208

Price Range
£ 0.2168 - £ 0.2168

Stock Levels
26017 In stock
Attributes
  • Colour
    Black
  • Overall Diameter
    30.0 mm
  • Thread Length
    10.5 mm
  • Full Material
    Polyamide
  • Commodity Code
    3923509000
Cable Gland Cover M63 19.0 mm 68.0 mm Nylon 6

10265246

Price Range
£ 0.9922 - £ 0.9723

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    68.0 mm
  • Thread Length
    14.0 mm
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Cable Gland Cover M25 15.5 mm 30.0 mm Nylon 6

10265284

Price Range
£ 0.2168 - £ 0.2126

Stock Levels
2199 In stock
Attributes
  • Colour
    Grey
  • Overall Diameter
    30.0 mm
  • Thread Length
    10.5 mm
  • Full Material
    Polyamide
  • Commodity Code
    3923509000
Cable Gland Cover M20 13.0 mm 25.0 mm Nylon 6

10265192

Price Range
£ 0.146 - £ 0.146

Stock Levels
6978 In stock
Attributes
  • Colour
    Black
  • Overall Diameter
    25.0 mm
  • Thread Length
    9.0 mm
  • Full Material
    Polyamide
  • Commodity Code
    3923509000
Cable Gland Cover M50 18.0 mm 56.0 mm Nylon 6

10265239

Price Range
£ 0.5797 - £ 0.5683

Stock Levels
15447 In stock
Attributes
  • Colour
    Black
  • Overall Diameter
    56.0 mm
  • Thread Length
    13.5 mm
  • Full Material
    Polyamide
  • Commodity Code
    3923509000
Cable Gland Cover M20 13.0 mm 25.0 mm Nylon 6

10265277

Price Range
£ 1.6158 - £ 1.6158

Stock Levels
27150 In stock
Attributes
  • Colour
    Grey
  • Overall Diameter
    25.0 mm
  • Thread Length
    9.0 mm
  • Full Material
    Polyamide
  • Commodity Code
    3923509000
Cable Gland Cover M32 16.0 mm 38.0 mm Nylon 6

10265215

Price Range
£ 0.2905 - £ 0.2905

Stock Levels
2425 In stock
Attributes
  • Colour
    Black
  • Overall Diameter
    38.0 mm
  • Thread Length
    10.5 mm
  • Full Material
    Polyamide
  • Commodity Code
    3923509000
Cable Gland Cover M12 12.5 mm 15.0 mm Nylon 6

10265253

Price Range
£ 0.136 - £ 0.1333

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Overall Diameter
    15.0 mm
  • Thread Length
    8.5 mm
  • Full Material
    Polyamide
  • Commodity Code
    3923509000
Cable Gland Cover M40 11.5 mm 46.0 mm PA

10379400

Price Range
£ 0.6265 - £ 0.6265

Stock Levels
4593 In stock
Attributes
  • Colour
    Grey
  • Overall Diameter
    46.0 mm
  • Overall Length
    11.5 mm
  • Thread Length
    11.5 mm
  • Full Material
    Polyamide
Cable Gland Cover PG 7 12.5 mm 15.0 mm Nylon 6

10264980

Price Range
£ 0.136 - £ 0.136

Stock Levels
12313 In stock
Attributes
  • Colour
    Black
  • Overall Diameter
    15.0 mm
  • Thread Length
    8.5 mm
  • Full Material
    Polyamide
  • Commodity Code
    3923509000