Menu Search

Cable Gland Covers

In stock

These Cable Gland Covers are used to protect and seal unused cable gland entry holes. They provide watertight protection for spare holes that must be sealed and protected from water, dust, moisture, and other contaminants. Their sleek and compact appearance prevents them from drawing unwanted attention or cluttering your space.

They are simple to install and remove and can be used with optional lock nuts to close holes that do not have a thread. Used in various applications, including industrial, electrical enclosures, machinery and equipment.

  • Material: Brass, PA
  • Colour: Natural, Grey, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
51 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size View
£ 0.8864 - £ 0.8864 Request the lead time here
PG13.5
10264997 £ 0.136 - £ 0.136 12434 In stock
PG 9
£ 0.6265 - £ 0.6265 4593 In stock
M40
10265000 £ 0.146 - £ 0.146 3949 In stock
PG 11
£ 0.4535 - £ 0.4535 Request the lead time here
M40
10265260 £ 0.1333 - £ 0.136 16115 In stock
M16
£ 0.445 - £ 0.4535 Request the lead time here
M40
£ 0.3104 - £ 0.3231 9720 In stock
M20
£ 0.8036 - £ 0.8362 4702 In stock
M32
£ 0.136 - £ 0.136 12313 In stock
PG 7
£ 0.489 - £ 0.4989 1006 In stock
PG 36
£ 0.4039 - £ 0.4039 1398 In stock
PG 21
10265079 £ 0.7696 - £ 0.7852 1975 In stock
PG 48
£ 0.146 - £ 0.146 3913 In stock
PG 13.5
£ 0.4989 - £ 0.4989 11 In stock
PG 36
£ 0.1333 - £ 0.136 34060 In stock
PG 9
£ 0.3954 - £ 0.4039 14 In stock
PG 21
10265178 £ 0.1333 - £ 0.136 7650 In stock
M12
£ 0.2282 - £ 0.2282 4325 In stock
PG 16
£ 0.6902 - £ 0.7044 97 In stock
PG 42
  • of 3
Cable Gland Cover PG13.5 9.0 mm 25.0 mm PA

10644904

Price Range
£ 0.8864 - £ 0.8864

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Overall Diameter
    25.0 mm
  • Overall Length
    13.0 mm
  • Thread Length
    9.0 mm
  • Full Material
    Polyamide
Cable Gland Cover PG 9 13.0 mm 19.0 mm Nylon 6

10264997

Price Range
£ 0.136 - £ 0.136

Stock Levels
12434 In stock
Attributes
  • Colour
    Black
  • Overall Diameter
    19.0 mm
  • Thread Length
    8.5 mm
  • Full Material
    Polyamide
  • Commodity Code
    3923509000
Cable Gland Cover M40 11.5 mm 46.0 mm PA

10379400

Price Range
£ 0.6265 - £ 0.6265

Stock Levels
4593 In stock
Attributes
  • Colour
    Grey
  • Overall Diameter
    46.0 mm
  • Overall Length
    11.5 mm
  • Thread Length
    11.5 mm
  • Full Material
    Polyamide
Cable Gland Cover PG 11 13.0 mm 22.0 mm Nylon 6

10265000

Price Range
£ 0.146 - £ 0.146

Stock Levels
3949 In stock
Attributes
  • Colour
    Black
  • Overall Diameter
    22.0 mm
  • Thread Length
    9.0 mm
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Cable Gland Cover M40 16.0 mm 46.0 mm Nylon 6

10265222

Price Range
£ 0.4535 - £ 0.4535

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    46.0 mm
  • Thread Length
    11.5 mm
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Cable Gland Cover M16 13.0 mm 19.0 mm Nylon 6

10265260

Price Range
£ 0.136 - £ 0.1333

Stock Levels
16115 In stock
Attributes
  • Colour
    Grey
  • Overall Diameter
    19.0 mm
  • Thread Length
    8.5 mm
  • Full Material
    Polyamide
  • Commodity Code
    3923509000
Cable Gland Cover M40 16.0 mm 46.0 mm Nylon 6

10265307

Price Range
£ 0.4535 - £ 0.445

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Overall Diameter
    46.0 mm
  • Thread Length
    11.5 mm
  • Full Material
    Polyamide
  • Commodity Code
    3923509000
Cable Gland Cover M20 6.3 mm 24.7 mm PA

10337820

Price Range
£ 0.3231 - £ 0.3104

Stock Levels
9720 In stock
Attributes
  • Colour
    Grey
  • Overall Diameter
    24.7 mm
  • Overall Length
    9.7 mm
  • Thread Length
    6.3 mm
  • Full Material
    Polyamide
Cable Gland Cover M32 8.3 mm 37.1 mm PA

10337844

Price Range
£ 0.8362 - £ 0.8036

Stock Levels
4702 In stock
Attributes
  • Colour
    Grey
  • Overall Diameter
    37.1 mm
  • Overall Length
    12.4 mm
  • Thread Length
    8.3 mm
  • Full Material
    Polyamide
Cable Gland Cover PG 7 12.5 mm 15.0 mm Nylon 6

10264980

Price Range
£ 0.136 - £ 0.136

Stock Levels
12313 In stock
Attributes
  • Colour
    Black
  • Overall Diameter
    15.0 mm
  • Thread Length
    8.5 mm
  • Full Material
    Polyamide
  • Commodity Code
    3923509000
Cable Gland Cover PG 36 18.0 mm 55.0 mm Nylon 6

10265154

Price Range
£ 0.4989 - £ 0.489

Stock Levels
1006 In stock
Attributes
  • Colour
    Grey
  • Overall Diameter
    55.0 mm
  • Thread Length
    13.5 mm
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Cable Gland Cover PG 21 13.5 mm 33.0 mm Nylon 6

10265031

Price Range
£ 0.4039 - £ 0.4039

Stock Levels
1398 In stock
Attributes
  • Colour
    Black
  • Overall Diameter
    33.0 mm
  • Thread Length
    8.5 mm
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Cable Gland Cover PG 48 19.5 mm 68.0 mm Nylon 6

10265079

Price Range
£ 0.7852 - £ 0.7696

Stock Levels
1975 In stock
Attributes
  • Colour
    Black
  • Overall Diameter
    68.0 mm
  • Thread Length
    14.5 mm
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Cable Gland Cover PG 13.5 13.0 mm 25.0 mm Nylon 6

10265017

Price Range
£ 0.146 - £ 0.146

Stock Levels
3913 In stock
Attributes
  • Colour
    Black
  • Overall Diameter
    25.0 mm
  • Thread Length
    9.0 mm
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Cable Gland Cover PG 36 18.0 mm 55.0 mm Nylon 6

10265055

Price Range
£ 0.4989 - £ 0.4989

Stock Levels
11 In stock
Attributes
  • Colour
    Black
  • Overall Diameter
    55.0 mm
  • Thread Length
    13.5 mm
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Cable Gland Cover PG 9 13.0 mm 19.0 mm Nylon 6

10265093

Price Range
£ 0.136 - £ 0.1333

Stock Levels
34060 In stock
Attributes
  • Colour
    Grey
  • Overall Diameter
    19.0 mm
  • Thread Length
    8.5 mm
  • Full Material
    Polyamide
  • Commodity Code
    3923509000
Cable Gland Cover PG 21 13.5 mm 33.0 mm Nylon 6

10265130

Price Range
£ 0.4039 - £ 0.3954

Stock Levels
14 In stock
Attributes
  • Colour
    Grey
  • Overall Diameter
    33.0 mm
  • Thread Length
    8.5 mm
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Cable Gland Cover M12 12.5 mm 15.0 mm Nylon 6

10265178

Price Range
£ 0.136 - £ 0.1333

Stock Levels
7650 In stock
Attributes
  • Colour
    Black
  • Overall Diameter
    15.0 mm
  • Thread Length
    8.5 mm
  • Full Material
    Polyamide
  • Commodity Code
    3923509000
Cable Gland Cover PG 16 15.0 mm 27.0 mm Nylon 6

10265024

Price Range
£ 0.2282 - £ 0.2282

Stock Levels
4325 In stock
Attributes
  • Colour
    Black
  • Overall Diameter
    27.0 mm
  • Thread Length
    10.5 mm
  • Full Material
    Polyamide
  • Commodity Code
    3923509000
Cable Gland Cover PG 42 18.5 mm 62.0 mm Nylon 6

10265062

Price Range
£ 0.7044 - £ 0.6902

Stock Levels
97 In stock
Attributes
  • Colour
    Black
  • Overall Diameter
    62.0 mm
  • Thread Length
    13.5 mm
  • Full Material
    Polyamide
  • Commodity Code
    3926909790