Menu Search

Breather Caps

In production

Breather Caps are used to protect equipment against moisture and particle contamination. Allows for airflow in applications, preventing a system from malfunctioning due to pressure changes.

  • Facilitates a high rate of air flow.
  • Protects equipment by controlling moisture and particle contamination.
  • Ideal for applications exposed to pressure and demand from fluid levels.
Material: Aluminium Colour: Black Series Code: SRV0019, SRV0018

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
52 results
Product SKUs information
Item Code Price range Availability D Thread Size A Symbol h Thread Standard Type View
£ 10.2573 - £ 10.2573 Request the lead time here
19.0 mm
G 1/4
15.0 mm
Drain
8.0 mm
BSP Threads
2
£ 28.3553 - £ 28.3553 Request the lead time here
60.0 mm
G 11/2
50.0 mm
Re-Fill
13.0 mm
BSP Threads
2
£ 7.8003 - £ 7.8003 Request the lead time here
22.0 mm
M16
18.0 mm
Neutral
8.0 mm
Metric Threads
2
1505260 £ 14.8623 - £ 14.8623 Request the lead time here
40.0 mm
G 1
32.0 mm
Re-Fill
11.0 mm
BSP Threads
2
£ 15.8558 - £ 15.8558 Request the lead time here
32.0 mm
G 3/4
20.8 mm
Magnetic
9.0 mm
BSP Threads
1
£ 24.3544 - £ 24.3544 Request the lead time here
50.0 mm
M40
47.3 mm
Magnetic
12.0 mm
Metric Threads
1
£ 10.3513 - £ 10.3513 Request the lead time here
26.0 mm
G 1/2
21.0 mm
Re-Fill
8.5 mm
BSP Threads
2
£ 11.4119 - £ 11.4119 Request the lead time here
32.0 mm
M26
27.0 mm
Neutral
9.0 mm
Metric Threads
2
£ 9.7874 - £ 9.7874 Request the lead time here
22.0 mm
G 3/8
18.0 mm
Re-Fill
8.0 mm
BSP Threads
2
1505219 £ 11.7341 - £ 11.7341 Request the lead time here
22.0 mm
M16
31.2 mm
Magnetic
8.0 mm
Metric Threads
1
1505267 £ 25.5224 - £ 25.5224 Request the lead time here
60.0 mm
G 11/2
50.0 mm
Neutral
13.0 mm
BSP Threads
2
£ 8.2702 - £ 8.2702 Request the lead time here
19.0 mm
G 1/4
15.0 mm
Neutral
8.0 mm
BSP Threads
2
£ 7.8003 - £ 7.8003 Request the lead time here
22.0 mm
G 3/8
18.0 mm
Neutral
8.0 mm
BSP Threads
2
£ 13.7883 - £ 13.7883 Request the lead time here
32.0 mm
M26
27.0 mm
Re-Fill
9.0 mm
Metric Threads
2
£ 8.2166 - £ 8.2166 Request the lead time here
26.0 mm
M20
21.0 mm
Neutral
8.5 mm
Metric Threads
2
£ 9.7874 - £ 9.7874 Request the lead time here
22.0 mm
G 3/8
18.0 mm
Drain
8.0 mm
BSP Threads
2
£ 8.2702 - £ 8.2702 Request the lead time here
19.0 mm
M14
18.0 mm
Neutral
8.0 mm
Metric Threads
2
£ 12.1906 - £ 12.1906 Request the lead time here
26.0 mm
G 1/2
20.8 mm
Magnetic
8.5 mm
BSP Threads
1
£ 14.8623 - £ 14.8623 Request the lead time here
40.0 mm
M33
32.0 mm
Re-Fill
11.0 mm
Metric Threads
2
£ 13.7883 - £ 13.7883 Request the lead time here
32.0 mm
G 3/4
27.0 mm
Re-Fill
9.0 mm
BSP Threads
2
  • of 3
Breather Caps G 1/4 19.0 mm Aluminium Black

1505232

Price Range
£ 10.2573 - £ 10.2573

Stock Levels
Request the lead time here
Attributes
  • A
    15.0 mm
  • D
    19.0 mm
  • h
    8.0 mm
  • Thread Size
    G 1/4
  • Thread Standard
    BSP Threads
Breather Caps G 11/2 60.0 mm Aluminium Black

1505266

Price Range
£ 28.3553 - £ 28.3553

Stock Levels
Request the lead time here
Attributes
  • A
    50.0 mm
  • D
    60.0 mm
  • h
    13.0 mm
  • Thread Size
    G 11/2
  • Thread Standard
    BSP Threads
Breather Caps M16 22.0 mm Aluminium Black

1505243

Price Range
£ 7.8003 - £ 7.8003

Stock Levels
Request the lead time here
Attributes
  • A
    18.0 mm
  • D
    22.0 mm
  • h
    8.0 mm
  • Thread Size
    M16
  • Thread Standard
    Metric Threads
Breather Caps G 1 40.0 mm Aluminium Black

1505260

Price Range
£ 14.8623 - £ 14.8623

Stock Levels
Request the lead time here
Attributes
  • A
    32.0 mm
  • D
    40.0 mm
  • h
    11.0 mm
  • Thread Size
    G 1
  • Thread Standard
    BSP Threads
Breather Caps G 3/4 32.0 mm Aluminium Black

1505222

Price Range
£ 15.8558 - £ 15.8558

Stock Levels
Request the lead time here
Attributes
  • A
    20.8 mm
  • B
    18.0 mm
  • D
    32.0 mm
  • HD
    6.0 mm
  • h
    9.0 mm
Breather Caps M40 50.0 mm Aluminium Black

1505228

Price Range
£ 24.3544 - £ 24.3544

Stock Levels
Request the lead time here
Attributes
  • A
    47.3 mm
  • B
    41.0 mm
  • D
    50.0 mm
  • HD
    6.0 mm
  • h
    12.0 mm
Breather Caps G 1/2 26.0 mm Aluminium Black

1505245

Price Range
£ 10.3513 - £ 10.3513

Stock Levels
Request the lead time here
Attributes
  • A
    21.0 mm
  • D
    26.0 mm
  • h
    8.5 mm
  • Thread Size
    G 1/2
  • Thread Standard
    BSP Threads
Breather Caps M26 32.0 mm Aluminium Black

1505255

Price Range
£ 11.4119 - £ 11.4119

Stock Levels
Request the lead time here
Attributes
  • A
    27.0 mm
  • D
    32.0 mm
  • h
    9.0 mm
  • Thread Size
    M26
  • Thread Standard
    Metric Threads
Breather Caps G 3/8 22.0 mm Aluminium Black

1505239

Price Range
£ 9.7874 - £ 9.7874

Stock Levels
Request the lead time here
Attributes
  • A
    18.0 mm
  • D
    22.0 mm
  • h
    8.0 mm
  • Thread Size
    G 3/8
  • Thread Standard
    BSP Threads
Breather Caps M16 22.0 mm Aluminium Black

1505219

Price Range
£ 11.7341 - £ 11.7341

Stock Levels
Request the lead time here
Attributes
  • A
    31.2 mm
  • B
    27.0 mm
  • D
    22.0 mm
  • HD
    6.0 mm
  • h
    8.0 mm
Breather Caps G 11/2 60.0 mm Aluminium Black

1505267

Price Range
£ 25.5224 - £ 25.5224

Stock Levels
Request the lead time here
Attributes
  • A
    50.0 mm
  • D
    60.0 mm
  • h
    13.0 mm
  • Thread Size
    G 11/2
  • Thread Standard
    BSP Threads
Breather Caps G 1/4 19.0 mm Aluminium Black

1505234

Price Range
£ 8.2702 - £ 8.2702

Stock Levels
Request the lead time here
Attributes
  • A
    15.0 mm
  • D
    19.0 mm
  • h
    8.0 mm
  • Thread Size
    G 1/4
  • Thread Standard
    BSP Threads
Breather Caps G 3/8 22.0 mm Aluminium Black

1505240

Price Range
£ 7.8003 - £ 7.8003

Stock Levels
Request the lead time here
Attributes
  • A
    18.0 mm
  • D
    22.0 mm
  • h
    8.0 mm
  • Thread Size
    G 3/8
  • Thread Standard
    BSP Threads
Breather Caps M26 32.0 mm Aluminium Black

1505254

Price Range
£ 13.7883 - £ 13.7883

Stock Levels
Request the lead time here
Attributes
  • A
    27.0 mm
  • D
    32.0 mm
  • h
    9.0 mm
  • Thread Size
    M26
  • Thread Standard
    Metric Threads
Breather Caps M20 26.0 mm Aluminium Black

1505249

Price Range
£ 8.2166 - £ 8.2166

Stock Levels
Request the lead time here
Attributes
  • A
    21.0 mm
  • D
    26.0 mm
  • h
    8.5 mm
  • Thread Size
    M20
  • Thread Standard
    Metric Threads
Breather Caps G 3/8 22.0 mm Aluminium Black

1505238

Price Range
£ 9.7874 - £ 9.7874

Stock Levels
Request the lead time here
Attributes
  • A
    18.0 mm
  • D
    22.0 mm
  • h
    8.0 mm
  • Thread Size
    G 3/8
  • Thread Standard
    BSP Threads
Breather Caps M14 19.0 mm Aluminium Black

1505237

Price Range
£ 8.2702 - £ 8.2702

Stock Levels
Request the lead time here
Attributes
  • A
    18.0 mm
  • D
    19.0 mm
  • h
    8.0 mm
  • Thread Size
    M14
  • Thread Standard
    Metric Threads
Breather Caps G 1/2 26.0 mm Aluminium Black

1505220

Price Range
£ 12.1906 - £ 12.1906

Stock Levels
Request the lead time here
Attributes
  • A
    20.8 mm
  • B
    18.0 mm
  • D
    26.0 mm
  • HD
    6.0 mm
  • h
    8.5 mm
Breather Caps M33 40.0 mm Aluminium Black

1505263

Price Range
£ 14.8623 - £ 14.8623

Stock Levels
Request the lead time here
Attributes
  • A
    32.0 mm
  • D
    40.0 mm
  • h
    11.0 mm
  • Thread Size
    M33
  • Thread Standard
    Metric Threads
Breather Caps G 3/4 32.0 mm Aluminium Black

1505251

Price Range
£ 13.7883 - £ 13.7883

Stock Levels
Request the lead time here
Attributes
  • A
    27.0 mm
  • D
    32.0 mm
  • h
    9.0 mm
  • Thread Size
    G 3/4
  • Thread Standard
    BSP Threads