Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Breather Caps are used to protect equipment against moisture and particle contamination. Allows for airflow in applications, preventing a system from malfunctioning due to pressure changes.
Material: Aluminium Colour: Black Series Code: SRV0019, SRV0018
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Thread Size | A | Symbol | h | Thread Standard | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| Request the lead time here |
1.575 in
40.0 mm
|
G 1
|
0.957 in
24.3 mm
|
Magnetic
|
0.433 in
11.0 mm
|
BSP Threads
|
1
|
|||
| Request the lead time here |
1.26 in
32.0 mm
|
M27
|
1.063 in
27.0 mm
|
Drain
|
0.354 in
9.0 mm
|
Metric Threads
|
2
|
|||
| Request the lead time here |
1.024 in
26.0 mm
|
M20
|
1.457 in
37.0 mm
|
Magnetic
|
0.335 in
8.5 mm
|
Metric Threads
|
1
|
|||
| Request the lead time here |
1.024 in
26.0 mm
|
G 1/2
|
0.827 in
21.0 mm
|
Neutral
|
0.335 in
8.5 mm
|
BSP Threads
|
2
|
|||
| Request the lead time here |
2.362 in
60.0 mm
|
G 11/2
|
1.228 in
31.2 mm
|
Magnetic
|
0.512 in
13.0 mm
|
BSP Threads
|
1
|
|||
| Request the lead time here |
1.26 in
32.0 mm
|
G 3/4
|
1.063 in
27.0 mm
|
Drain
|
0.354 in
9.0 mm
|
BSP Threads
|
2
|
|||
| Request the lead time here |
1.969 in
50.0 mm
|
M42
|
1.862 in
47.3 mm
|
Magnetic
|
0.472 in
12.0 mm
|
Metric Threads
|
1
|
|||
| Request the lead time here |
1.575 in
40.0 mm
|
M33
|
1.26 in
32.0 mm
|
Drain
|
0.433 in
11.0 mm
|
Metric Threads
|
2
|
|||
| Request the lead time here |
1.575 in
40.0 mm
|
G 1
|
1.26 in
32.0 mm
|
Neutral
|
0.433 in
11.0 mm
|
BSP Threads
|
2
|
|||
| Request the lead time here |
0.748 in
19.0 mm
|
M14
|
0.709 in
18.0 mm
|
Neutral
|
0.315 in
8.0 mm
|
Metric Threads
|
2
|
|||
| Request the lead time here |
1.024 in
26.0 mm
|
G 1/2
|
0.819 in
20.8 mm
|
Magnetic
|
0.335 in
8.5 mm
|
BSP Threads
|
1
|
|||
| Request the lead time here |
0.748 in
19.0 mm
|
M14
|
1.228 in
31.2 mm
|
Magnetic
|
0.315 in
8.0 mm
|
Metric Threads
|
1
|
|||
| Request the lead time here |
1.26 in
32.0 mm
|
M27
|
1.862 in
47.3 mm
|
Magnetic
|
0.354 in
9.0 mm
|
Metric Threads
|
1
|
|||
| Request the lead time here |
1.26 in
32.0 mm
|
G 3/4
|
1.063 in
27.0 mm
|
Neutral
|
0.354 in
9.0 mm
|
BSP Threads
|
2
|
|||
| Request the lead time here |
1.575 in
40.0 mm
|
M33
|
1.26 in
32.0 mm
|
Neutral
|
0.433 in
11.0 mm
|
Metric Threads
|
2
|
|||
| Request the lead time here |
1.26 in
32.0 mm
|
M27
|
1.063 in
27.0 mm
|
Re-Fill
|
0.354 in
9.0 mm
|
Metric Threads
|
2
|
|||
| Request the lead time here |
1.024 in
26.0 mm
|
G 1/2
|
0.827 in
21.0 mm
|
Re-Fill
|
0.335 in
8.5 mm
|
BSP Threads
|
2
|
|||
| Request the lead time here |
1.26 in
32.0 mm
|
M26
|
1.063 in
27.0 mm
|
Neutral
|
0.354 in
9.0 mm
|
Metric Threads
|
2
|
|||
| Request the lead time here |
0.866 in
22.0 mm
|
G 3/8
|
0.709 in
18.0 mm
|
Re-Fill
|
0.315 in
8.0 mm
|
BSP Threads
|
2
|
|||
| Request the lead time here |
1.024 in
26.0 mm
|
G 1/2
|
0.827 in
21.0 mm
|
Drain
|
0.335 in
8.5 mm
|
BSP Threads
|
2
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue