The Book Binding Posts are made of metal, which offers superior strength, durability, and excellent resistance to wear and tear. This group includes the male threaded post and the female receptacle side; both parts are joined to hold the bound papers or materials (each part is sold separately). Unlike its male counterpart, the female book screws do not have a drive to its head.
It joins several sheets together by screwing them into a mating piece by hand or with a flat screwdriver. Used for panel fastening assemblies, such as swatch cards, colour charts, catalogues, sample books and many others.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Type | Material | Head Diameter | Shank Length | Drive Type | Screw Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.0536 - £ 0.0536 | 3841 In stock |
Round Head
|
Steel
|
0.354 in
9.0 mm
|
|
Slotted Drive
|
Male Screw
|
||
| £ 0.0602 - £ 0.0602 | 11475 In stock |
Round Head
|
Steel
|
0.354 in
9.0 mm
|
0.236 in
6.0 mm
|
Slotted Drive
|
Male Screw
|
||
| £ 0.0536 - £ 0.0536 | 1822 In stock |
Round Head
|
Steel
|
0.354 in
9.0 mm
|
0.118 in
3.0 mm
|
Slotted Drive
|
Male Screw
|
||
| £ 0.06 - £ 0.06 | 43420 In stock |
Round Head
|
Steel
|
0.354 in
9.0 mm
|
|
Slotted Drive
|
Male Screw
|
||
| £ 0.06 - £ 0.06 | 5000 In stock |
Round Head
|
Steel
|
0.354 in
9.0 mm
|
0.236 in
6.0 mm
|
Slotted Drive
|
Male Screw
|
||
| £ 0.0536 - £ 0.0536 | 339 In stock |
Round Head
|
Steel
|
0.354 in
9.0 mm
|
0.118 in
3.0 mm
|
Slotted Drive
|
Male Screw
|
||
| £ 0.0999 - £ 0.102 | 38435 In stock |
Round Head
|
|
0.354 in
9.0 mm
|
|
Flat Drive
|
Female Screw
|
||
| £ 0.1856 - £ 0.1899 | 2248 In stock |
Round Head
|
|
0.354 in
9.0 mm
|
|
Flat Drive
|
Female Screw
|
||
| £ 0.2452 - £ 0.2508 | 3096 In stock |
Round Head
|
|
0.354 in
9.0 mm
|
|
Flat Drive
|
Female Screw
|
||
| £ 0.2792 - £ 0.2849 | 4378 In stock |
Round Head
|
|
0.354 in
9.0 mm
|
|
Flat Drive
|
Female Screw
|
||
| £ 0.3316 - £ 0.3387 | 4139 In stock |
Round Head
|
|
0.354 in
9.0 mm
|
|
Flat Drive
|
Female Screw
|
||
| £ 0.3019 - £ 0.3075 | 3700 In stock |
Round Head
|
Steel
|
0.354 in
9.0 mm
|
3.543 in
90.0 mm
|
Flat Drive
|
Female Screw
|
||
| £ 0.1615 - £ 0.1658 | 936 In stock |
Round Head
|
Steel
|
0.354 in
9.0 mm
|
1.181 in
30.0 mm
|
Flat Drive
|
Female Screw
|
||
| £ 0.1115 - £ 0.1139 | 8889 In stock |
Round Head
|
|
0.354 in
9.0 mm
|
|
Flat Drive
|
Female Screw
|
||
| £ 0.2197 - £ 0.2197 | 6800 In stock |
Round Head
|
|
0.354 in
9.0 mm
|
|
Flat Drive
|
Female Screw
|
||
| £ 0.2452 - £ 0.2508 | 3492 In stock |
Round Head
|
|
0.354 in
9.0 mm
|
|
Flat Drive
|
Female Screw
|
||
| £ 0.2934 - £ 0.299 | 1798 In stock |
Round Head
|
|
0.354 in
9.0 mm
|
|
Flat Drive
|
Female Screw
|
||
| £ 0.0999 - £ 0.102 | 3390 In stock |
Round Head
|
Steel
|
0.354 in
9.0 mm
|
0.591 in
15.0 mm
|
Flat Drive
|
Female Screw
|
||
| £ 0.2452 - £ 0.2508 | 2108 In stock |
Round Head
|
Steel
|
0.354 in
9.0 mm
|
2.362 in
60.0 mm
|
Flat Drive
|
Female Screw
|
||
| 10279540 | £ 0.0934 - £ 0.0954 | 8812 In stock |
Round Head
|
|
0.354 in
9.0 mm
|
|
Flat Drive
|
Female Screw
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue