The Book Binding Posts are made of metal, which offers superior strength, durability, and excellent resistance to wear and tear. This group includes the male threaded post and the female receptacle side; both parts are joined to hold the bound papers or materials (each part is sold separately). Unlike its male counterpart, the female book screws do not have a drive to its head.
It joins several sheets together by screwing them into a mating piece by hand or with a flat screwdriver. Used for panel fastening assemblies, such as swatch cards, colour charts, catalogues, sample books and many others.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Type | Material | Head Diameter | Shank Length | Drive Type | Screw Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.3019 - £ 0.3075 | 3700 In stock |
Round Head
|
Steel
|
0.354 in
9.0 mm
|
3.543 in
90.0 mm
|
Flat Drive
|
Female Screw
|
||
| £ 0.0999 - £ 0.102 | 38635 In stock |
Round Head
|
|
0.354 in
9.0 mm
|
|
Flat Drive
|
Female Screw
|
||
| £ 0.1856 - £ 0.1899 | 2248 In stock |
Round Head
|
|
0.354 in
9.0 mm
|
|
Flat Drive
|
Female Screw
|
||
| £ 0.2452 - £ 0.2508 | 3096 In stock |
Round Head
|
|
0.354 in
9.0 mm
|
|
Flat Drive
|
Female Screw
|
||
| £ 0.2792 - £ 0.2849 | 4378 In stock |
Round Head
|
|
0.354 in
9.0 mm
|
|
Flat Drive
|
Female Screw
|
||
| £ 0.3316 - £ 0.3387 | 4139 In stock |
Round Head
|
|
0.354 in
9.0 mm
|
|
Flat Drive
|
Female Screw
|
||
| 10279762 | £ 0.1115 - £ 0.1139 | 1222 In stock |
Round Head
|
Steel
|
0.354 in
9.0 mm
|
0.787 in
20.0 mm
|
Flat Drive
|
Female Screw
|
|
| £ 0.1856 - £ 0.1899 | 3600 In stock |
Round Head
|
Steel
|
0.354 in
9.0 mm
|
1.575 in
40.0 mm
|
Flat Drive
|
Female Screw
|
||
| £ 0.2452 - £ 0.2508 | 4997 In stock |
Round Head
|
Steel
|
0.354 in
9.0 mm
|
2.559 in
65.0 mm
|
Flat Drive
|
Female Screw
|
||
| £ 0.3083 - £ 0.3152 | 4600 In stock |
Round Head
|
Steel
|
0.354 in
9.0 mm
|
3.74 in
95.0 mm
|
Flat Drive
|
Female Screw
|
||
| £ 0.1155 - £ 0.1179 | 600 In stock |
Round Head
|
Steel
|
0.354 in
9.0 mm
|
0.591 in
15.0 mm
|
Flat Drive
|
Female Screw
|
||
| £ 0.2097 - £ 0.214 | Request the lead time here |
Round Head
|
Steel
|
0.354 in
9.0 mm
|
1.575 in
40.0 mm
|
Flat Drive
|
Female Screw
|
||
| £ 0.2452 - £ 0.2508 | 2108 In stock |
Round Head
|
Steel
|
0.354 in
9.0 mm
|
2.362 in
60.0 mm
|
Flat Drive
|
Female Screw
|
||
| 10279540 | £ 0.0934 - £ 0.0954 | 14012 In stock |
Round Head
|
|
0.354 in
9.0 mm
|
|
Flat Drive
|
Female Screw
|
|
| £ 0.156 - £ 0.1588 | 2469 In stock |
Round Head
|
|
0.354 in
9.0 mm
|
|
Flat Drive
|
Female Screw
|
||
| £ 0.2381 - £ 0.2438 | 4703 In stock |
Round Head
|
|
0.354 in
9.0 mm
|
|
Flat Drive
|
Female Screw
|
||
| £ 0.2636 - £ 0.2693 | 4600 In stock |
Round Head
|
|
0.354 in
9.0 mm
|
|
Flat Drive
|
Female Screw
|
||
| £ 0.3175 - £ 0.3245 | 3100 In stock |
Round Head
|
|
0.354 in
9.0 mm
|
|
Flat Drive
|
Female Screw
|
||
| £ 0.0999 - £ 0.102 | 3390 In stock |
Round Head
|
Steel
|
0.354 in
9.0 mm
|
0.591 in
15.0 mm
|
Flat Drive
|
Female Screw
|
||
| 10279793 | £ 0.1672 - £ 0.1715 | 3475 In stock |
Round Head
|
Steel
|
0.354 in
9.0 mm
|
1.378 in
35.0 mm
|
Flat Drive
|
Female Screw
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue