Bolt Protection Caps conceal and protect bolt heads and nuts against weathering. Ideal for bolt heads, screw heads and nuts. They create an enhanced finished appearance and are a great choice for outdoor applications.
This range is supplied in a wide choice of sizes to suit multiple applications.These caps are available to fit over common Imperial UNF, Metric ISO 4017 or DIN 933 standard bolts.
Available in a variety of colours.
Material: LDPE - PIR, LDPE Colour: Black, White, Grey, Green, Brown Series Code: , SRF0130, SR1802, SRF0074
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Bolt Thread | D | Colour | Type | View | |
|---|---|---|---|---|---|---|---|
| £ 0.0995 - £ 0.1016 | Request the lead time here |
M6
|
0.512 in
13.0 mm
|
White
|
1
|
||
| £ 0.1087 - £ 0.1108 | Request the lead time here |
M8
|
0.654 in
16.6 mm
|
Black
|
1
|
||
| £ 0.1514 - £ 0.1542 | 14000 In stock |
M10
|
0.827 in
21.0 mm
|
Grey
|
1
|
||
| £ 0.153 - £ 0.1587 | Request the lead time here |
M12
|
0.945 in
24.0 mm
|
White
|
1
|
||
| £ 0.1644 - £ 0.1715 | 2250 In stock |
M12
|
0.906 in
23.0 mm
|
Black
|
1
|
||
| £ 0.0995 - £ 0.1016 | Request the lead time here |
M6
|
0.512 in
13.0 mm
|
Black
|
1
|
||
| £ 0.1488 - £ 0.1516 | 17500 In stock |
M10
|
0.866 in
22.0 mm
|
Grey
|
1
|
||
| £ 0.1318 - £ 0.1345 | Request the lead time here |
M10
|
0.866 in
22.0 mm
|
White
|
1
|
||
| £ 0.3019 - £ 0.3146 | Request the lead time here |
M16
|
1.181 in
30.0 mm
|
White
|
1
|
||
| £ 0.5995 - £ 0.625 | Request the lead time here |
M18
|
1.339 in
34.0 mm
|
Black
|
1
|
||
| £ 0.1743 - £ 0.1814 | 19250 In stock |
M12
|
0.945 in
24.0 mm
|
Grey
|
1
|
||
| £ 0.1644 - £ 0.1715 | Request the lead time here |
M12
|
0.906 in
23.0 mm
|
White
|
1
|
||
| £ 0.3061 - £ 0.3189 | 2900 In stock |
M16
|
1.181 in
30.0 mm
|
Black
|
1
|
||
| £ 0.6656 - £ 0.6934 | Request the lead time here |
M18
|
1.339 in
34.0 mm
|
Grey
|
1
|
||
| £ 0.1367 - £ 0.1396 | Request the lead time here |
M10
|
0.827 in
21.0 mm
|
Black
|
1
|
||
| £ 0.182 - £ 0.1903 | Request the lead time here |
M12
|
0.906 in
23.0 mm
|
Grey
|
1
|
||
| £ 0.1087 - £ 0.1108 | 1000 In stock |
M8
|
0.654 in
16.6 mm
|
White
|
1
|
||
| £ 0.1318 - £ 0.1345 | Request the lead time here |
M10
|
0.866 in
22.0 mm
|
Black
|
1
|
||
| £ 0.3472 - £ 0.3614 | 4700 In stock |
M16
|
1.181 in
30.0 mm
|
Grey
|
1
|
||
| £ 0.5995 - £ 0.625 | Request the lead time here |
M18
|
1.339 in
34.0 mm
|
White
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue