| Quantity | Unit price |
|---|---|
| 120 - 1199 | £ 0.2843 |
| 1200 - 11999 | £ 0.1474 |
| 12000 + | £ 0.1445 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 27.5 mm |
|---|---|
| D | 1.083 in |
| d | 21.8 mm |
| d | 0.858 in |
| H3 | 12.0 mm |
| H3 | 0.472 in |
| H1 | 22.5 mm |
| H1 | 0.886 in |
| H2 | 24.0 mm |
| H2 | 0.945 in |
| Bolt Thread | M14 |
| Type | 1 |
| Colour | Grey |
| Full Material | Low Density Polyethylene |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue