Menu Search

Bolt Protection Caps

In stock

Bolt Protection Caps conceal and protect bolt heads and nuts against weathering. Ideal for bolt heads, screw heads and nuts. They create an enhanced finished appearance and are a great choice for outdoor applications.

This range is supplied in a wide choice of sizes to suit multiple applications.These caps are available to fit over common Imperial UNF, Metric ISO 4017 or DIN 933 standard bolts.

Available in a variety of colours.

  • Protects joint fasteners against tampering and weathering.
  • Creates an enhanced finished appearance for your application.
  • Great choice for outdoor applications.
Material: LDPE - PIR, LDPE Colour: Black, White, Grey, Green, Brown Series Code: , SRF0130, SR1802, SRF0074

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
81 results
Product SKUs information
Essentra Part Number Price range Availability Bolt Thread Colour Type View
£ 0.0908 - £ 0.1762 5500 In stock
1/4
Grey
1
£ 0.1445 - £ 0.2843 3360 In stock
M14
27.5 mm
Grey
1
£ 0.2877 - £ 0.5634 480 In stock
M22
39.7 mm
Grey
1
£ 0.1024 - £ 0.198 4250 In stock
7/16
Grey
1
£ 0.0907 - £ 0.2431 8000 In stock
1/4
White
1
10072615 £ 0.1023 - £ 0.2737 750 In stock
7/16
White
1
10072608 £ 0.1023 - £ 0.2737 6000 In stock
7/16
Black
1
10074619 £ 0.1099 - £ 0.2328 2640 In stock
M14
Black
1
£ 0.2934 - £ 0.784 78880 In stock
39.7 mm
Black
10086469 £ 0.1299 - £ 0.3454 Request the lead time here
23.6 mm
White
10086964 £ 0.0501 - £ 0.1331 815000 In stock
12.9 mm
Black
10087008 £ 0.1474 - £ 0.3906 2000 In stock
27.5 mm
Black
10087428 £ 0.2664 - £ 0.7122 Request the lead time here
37.7 mm
White
£ 0.1148 - £ 0.2328 1920 In stock
M14
White
1
10086438 £ 0.0491 - £ 0.1331 Request the lead time here
12.9 mm
White
£ 0.1771 - £ 0.4783 100 In stock
29.8 mm
White
10086988 £ 0.1023 - £ 0.1661 117500 In stock
21.3 mm
Black
£ 0.3203 - £ 0.3203 1500 In stock
44.4 mm
White
£ 0.0392 - £ 0.1047 Request the lead time here
10.9 mm
White
£ 0.0438 - £ 0.0861 5500 In stock
M5
10.9 mm
Grey
1
  • of 5
Bolt Protection Cap 1/4 10.9 mm LDPE Grey

10104033

Price Range
£ 0.1762 - £ 0.0908

Stock Levels
5500 In stock
Attributes
  • d
    10.9 mm
  • Bolt Thread
    1/4
  • Type
    1
  • Colour
    Grey
  • Full Material
    Low Density Polyethylene
Bolt Protection Cap M14 21.8 mm LDPE Grey

10103975

Price Range
£ 0.2843 - £ 0.1445

Stock Levels
3360 In stock
Attributes
  • 27.5 mm
  • d
    21.8 mm
  • H3 
    12.0 mm
  • H1
    22.5 mm
  • H2
    24.0 mm
Bolt Protection Cap M22 31.8 mm LDPE Grey

10104019

Price Range
£ 0.5634 - £ 0.2877

Stock Levels
480 In stock
Attributes
  • 39.7 mm
  • d
    31.8 mm
  • H3 
    19.0 mm
  • H1
    34.0 mm
  • H2
    36.2 mm
Bolt Protection Cap 7/16 15.8 mm LDPE - PIR Grey

10104040

Price Range
£ 0.198 - £ 0.1024

Stock Levels
4250 In stock
Attributes
  • d
    15.8 mm
  • Bolt Thread
    7/16
  • Type
    1
  • Colour
    Grey
  • Full Material
    Low Density Polyethylene
Bolt Protection Cap 1/4 10.9 mm LDPE White

10072585

Price Range
£ 0.2431 - £ 0.0907

Stock Levels
8000 In stock
Attributes
  • d
    10.9 mm
  • Bolt Thread
    1/4
  • Type
    1
  • Colour
    White
  • Full Material
    Low Density Polyethylene
Bolt Protection Cap 7/16 15.8 mm LDPE - PIR White

10072615

Price Range
£ 0.2737 - £ 0.1023

Stock Levels
750 In stock
Attributes
  • d
    15.8 mm
  • Bolt Thread
    7/16
  • Type
    1
  • Colour
    White
  • Full Material
    Low Density Polyethylene
Bolt Protection Cap 7/16 15.8 mm LDPE - PIR Black

10072608

Price Range
£ 0.2737 - £ 0.1023

Stock Levels
6000 In stock
Attributes
  • d
    15.8 mm
  • Bolt Thread
    7/16
  • Type
    1
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Bolt Protection Cap M14 20.8 mm LDPE Black

10074619

Price Range
£ 0.2328 - £ 0.1099

Stock Levels
2640 In stock
Attributes
  • d
    20.8 mm
  • Bolt Thread
    M14
  • Type
    1
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Bolt Protection Cap 31.8 mm LDPE Black

10083093

Price Range
£ 0.784 - £ 0.2934

Stock Levels
78880 In stock
Attributes
  • 39.7 mm
  • d
    31.8 mm
  • H3 
    19.0 mm
  • H1
    34.0 mm
  • H2
    36.2 mm
Bolt Protection Cap 18.8 mm LDPE - PIR White

10086469

Price Range
£ 0.3454 - £ 0.1299

Stock Levels
Request the lead time here
Attributes
  • 23.6 mm
  • d
    18.8 mm
  • H3 
    11.0 mm
  • H1
    20.0 mm
  • H2
    21.5 mm
Bolt Protection Cap 9.8 mm LDPE - PIR Black

10086964

Price Range
£ 0.1331 - £ 0.0501

Stock Levels
815000 In stock
Attributes
  • 12.9 mm
  • d
    9.8 mm
  • H3 
    6.0 mm
  • H1
    12.0 mm
  • H2
    13.0 mm
Bolt Protection Cap 21.8 mm LDPE Black

10087008

Price Range
£ 0.3906 - £ 0.1474

Stock Levels
2000 In stock
Attributes
  • 27.5 mm
  • d
    21.8 mm
  • H3 
    12.0 mm
  • H1
    22.5 mm
  • H2
    24.0 mm
Bolt Protection Cap 29.8 mm LDPE White

10087428

Price Range
£ 0.7122 - £ 0.2664

Stock Levels
Request the lead time here
Attributes
  • 37.7 mm
  • d
    29.8 mm
  • H3 
    17.0 mm
  • H1
    31.0 mm
  • H2
    33.2 mm
Bolt Protection Cap M14 20.8 mm LDPE White

10074626

Price Range
£ 0.2328 - £ 0.1148

Stock Levels
1920 In stock
Attributes
  • d
    20.8 mm
  • Bolt Thread
    M14
  • Type
    1
  • Colour
    White
  • Full Material
    Low Density Polyethylene
Bolt Protection Cap 9.8 mm LDPE - PIR White

10086438

Price Range
£ 0.1331 - £ 0.0491

Stock Levels
Request the lead time here
Attributes
  • 12.9 mm
  • d
    9.8 mm
  • H3 
    6.0 mm
  • H1
    12.0 mm
  • H2
    13.0 mm
Bolt Protection Cap 23.7 mm LDPE - PIR White

10086483

Price Range
£ 0.4783 - £ 0.1771

Stock Levels
100 In stock
Attributes
  • 29.8 mm
  • d
    23.7 mm
  • H3 
    14.0 mm
  • H1
    25.5 mm
  • H2
    27.0 mm
Bolt Protection Cap 16.8 mm LDPE - PIR Black

10086988

Price Range
£ 0.1661 - £ 0.1023

Stock Levels
117500 In stock
Attributes
  • 21.3 mm
  • d
    16.8 mm
  • H3 
    9.0 mm
  • H1
    18.5 mm
  • H2
    19.5 mm
Bolt Protection Cap 35.8 mm LDPE White

10087374

Price Range
£ 0.3203 - £ 0.3203

Stock Levels
1500 In stock
Attributes
  • 44.4 mm
  • d
    35.8 mm
  • H3 
    36.0 mm
  • H1
    39.2 mm
  • H2
    20.0 mm
Bolt Protection Cap 7.9 mm LDPE - PIR White

10087459

Price Range
£ 0.1047 - £ 0.0392

Stock Levels
Request the lead time here
Attributes
  • 10.9 mm
  • d
    7.9 mm
  • H3 
    5.0 mm
  • H1
    8.5 mm
  • H2
    9.5 mm
Bolt Protection Cap M5 9.8 mm LDPE - PIR Grey

10103920

Price Range
£ 0.0861 - £ 0.0438

Stock Levels
5500 In stock
Attributes
  • 10.9 mm
  • d
    9.8 mm
  • H3 
    5.0 mm
  • H1
    8.5 mm
  • H2
    9.5 mm