Bolt Protection Caps conceal and protect bolt heads and nuts against weathering. Ideal for bolt heads, screw heads and nuts. They create an enhanced finished appearance and are a great choice for outdoor applications.
This range is supplied in a wide choice of sizes to suit multiple applications.These caps are available to fit over common Imperial UNF, Metric ISO 4017 or DIN 933 standard bolts.
Available in a variety of colours.
Material: LDPE - PIR, LDPE Colour: Black, White, Grey, Green, Brown Series Code: , SRF0130, SR1802, SRF0074
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Bolt Thread | D | Colour | Type | View | |
|---|---|---|---|---|---|---|---|
| £ 0.0907 - £ 0.2431 | 5500 In stock |
1/4
|
|
White
|
1
|
||
| £ 0.052 - £ 0.0749 | 4400 In stock |
M12
|
|
White
|
1
|
||
| £ 0.1017 - £ 0.2317 | 750 In stock |
M10
|
0.622 in
15.8 mm
|
White
|
1
|
||
| 10072578 | £ 0.0907 - £ 0.2431 | 9000 In stock |
1/4
|
|
Black
|
1
|
|
| 10074596 | £ 0.0484 - £ 0.0749 | 2600 In stock |
M12
|
|
Black
|
1
|
|
| £ 0.1019 - £ 0.2317 | 3000 In stock |
M10
|
0.622 in
15.8 mm
|
Black
|
1
|
||
| 10086988 | £ 0.1023 - £ 0.1661 | 132605 In stock |
|
0.839 in
21.3 mm
|
Black
|
|
|
| £ 0.3203 - £ 0.3203 | 1000 In stock |
|
1.748 in
44.4 mm
|
White
|
|
||
| £ 0.0392 - £ 0.1047 | Request the lead time here |
|
0.429 in
10.9 mm
|
White
|
|
||
| 10086452 | £ 0.1023 - £ 0.271 | Request the lead time here |
|
0.839 in
21.3 mm
|
White
|
|
|
| £ 0.2211 - £ 0.5926 | 1650 In stock |
|
1.339 in
34.0 mm
|
White
|
|
||
| 10086995 | £ 0.1299 - £ 0.1998 | 167400 In stock |
|
0.929 in
23.6 mm
|
Black
|
|
|
| 10086445 | £ 0.0907 - £ 0.1581 | 4000 In stock |
|
0.661 in
16.8 mm
|
White
|
|
|
| £ 0.1771 - £ 0.4783 | 100 In stock |
|
1.173 in
29.8 mm
|
White
|
|
||
| £ 0.3203 - £ 0.3203 | Request the lead time here |
|
1.748 in
44.4 mm
|
Black
|
|
||
| £ 0.2877 - £ 0.5634 | 480 In stock |
M22
|
1.563 in
39.7 mm
|
Grey
|
1
|
||
| £ 0.1299 - £ 0.2729 | 2000 In stock |
M12;1/2
|
0.929 in
23.6 mm
|
Grey
|
1
|
||
| £ 0.0438 - £ 0.0861 | 5500 In stock |
M5
|
0.429 in
10.9 mm
|
Grey
|
1
|
||
| £ 0.2211 - £ 0.59 | 3150 In stock |
|
1.339 in
34.0 mm
|
Black
|
|
||
| 10103937 | £ 0.0491 - £ 0.0967 | 29000 In stock |
M6
|
0.508 in
12.9 mm
|
Grey
|
1
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue