| Quantity | Unit price |
|---|---|
| 200 - 1999 | £ 0.2729 |
| 2000 + | £ 0.1299 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 0.929 in |
|---|---|
| D | 23.6 mm |
| d | 18.8 mm |
| d | 0.74 in |
| H3 | 11.0 mm |
| H3 | 0.433 in |
| H1 | 0.787 in |
| H1 | 20.0 mm |
| H2 | 0.846 in |
| H2 | 21.5 mm |
| Bolt Thread | M12;1/2 |
| Type | 1 |
| Colour | Grey |
| Full Material | Low Density Polyethylene |
| Commodity Code | 3926909790 |
| Recycled Content Percentage % | 98% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue