Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Binder Screw Sets are designed to screw the threaded part and receptacle together in seconds for a quick, easy, secure joining component. Supplied in sets including screw and receptacle (female part is the receptacle, and the male part is the screw).
It provides a secure binding solution, preventing the materials from coming apart, plus they are easy to use, install and remove. Used for bookbinding and with laminated applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Material | Thread Length | Receptacle Thread Length | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.0922 - £ 0.1138 | 18000 In stock |
#8-32
|
Clear
|
PC
|
0.252 in
6.4 mm
|
|
||
| £ 0.0929 - £ 0.1147 | 2000 In stock |
#8-32
|
Clear
|
PC
|
0.5 in
12.7 mm
|
0.374 in
9.5 mm
|
||
| £ 0.1409 - £ 0.20 | 2000 In stock |
#8-32
|
Clear
|
PC
|
1 in
25.4 mm
|
0.374 in
9.5 mm
|
||
| £ 0.0778 - £ 0.0961 | 1000 In stock |
#8-32
|
Clear
|
PC
|
0.252 in
6.4 mm
|
0.252 in
6.4 mm
|
||
| £ 0.0362 - £ 0.0447 | 3000 In stock |
Not Threaded
|
White
|
PE
|
1.252 in
31.8 mm
|
1.250 in
31.8 mm
|
||
| £ 0.0327 - £ 0.0404 | Request the lead time here |
Not Threaded
|
White
|
PE
|
1 in
25.4 mm
|
1.000 in
25.4 mm
|
||
| £ 0.0844 - £ 0.1042 | 2000 In stock |
#8-32
|
Clear
|
PC
|
0.626 in
15.9 mm
|
0.374 in
9.5 mm
|
||
| £ 0.0256 - £ 0.0316 | 2000 In stock |
Not Threaded
|
White
|
PE
|
0.5 in
12.7 mm
|
0.500 in
12.7 mm
|
||
| £ 0.0915 - £ 0.113 | 1000 In stock |
#8-32
|
Clear
|
PC
|
0.752 in
19.1 mm
|
0.374 in
9.5 mm
|
||
| £ 0.0314 - £ 0.0388 | 1000 In stock |
Not Threaded
|
White
|
PE
|
0.626 in
15.9 mm
|
0.625 in
15.9 mm
|
||
| £ 0.0339 - £ 0.0419 | 2000 In stock |
Not Threaded
|
White
|
PC
|
0.425 in
10.8 mm
|
0.425 in
10.8 mm
|
||
| £ 0.0791 - £ 0.0977 | 1394 In stock |
#8-32
|
Clear
|
PC
|
0.374 in
9.5 mm
|
0.374 in
9.5 mm
|
||
| £ 0.0918 - £ 0.1133 | 2000 In stock |
#8-32
|
Clear
|
PC
|
0.874 in
22.2 mm
|
0.374 in
9.5 mm
|
||
| £ 0.0263 - £ 0.0324 | Request the lead time here |
Not Threaded
|
White
|
PE
|
0.752 in
19.1 mm
|
0.750 in
19.1 mm
|
||
| £ 0.093 - £ 0.1148 | 998 In stock |
#8-32
|
Clear
|
PC
|
0.374 in
9.5 mm
|
|
||
| £ 0.1672 - £ 0.5581 | Request the lead time here |
M4
|
Black
|
HDPE
|
0.394 in
10.0 mm
|
2.362 in
60.0 mm
|
||
| £ 0.1899 - £ 0.6272 | Request the lead time here |
M4
|
Black
|
HDPE
|
0.394 in
10.0 mm
|
3.543 in
90.0 mm
|
||
| £ 0.1212 - £ 0.4066 | Request the lead time here |
M4
|
Black
|
HDPE
|
0.394 in
10.0 mm
|
0.102 in
2.6 mm
|
||
| £ 0.1325 - £ 0.4411 | Request the lead time here |
M4
|
White
|
HDPE
|
0.394 in
10.0 mm
|
1.378 in
35.0 mm
|
||
| £ 0.1112 - £ 0.3694 | Request the lead time here |
M4
|
White
|
HDPE
|
0.197 in
5.0 mm
|
0.236 in
6.0 mm