Binder Screw Sets are designed to screw the threaded part and receptacle together in seconds for a quick, easy, secure joining component. Supplied in sets including screw and receptacle (female part is the receptacle, and the male part is the screw).
It provides a secure binding solution, preventing the materials from coming apart, plus they are easy to use, install and remove. Used for bookbinding and with laminated applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Material | Thread Length | Receptacle Thread Length | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.1136 - £ 0.38 | Request the lead time here |
M4
|
Black
|
HDPE
|
0.394 in
10.0 mm
|
0.102 in
2.6 mm
|
||
| £ 0.1212 - £ 0.4066 | Request the lead time here |
M4
|
White
|
HDPE
|
0.394 in
10.0 mm
|
0.102 in
2.6 mm
|
||
| £ 0.1112 - £ 0.3694 | Request the lead time here |
M4
|
White
|
HDPE
|
0.197 in
5.0 mm
|
0.236 in
6.0 mm
|
||
| £ 0.1672 - £ 0.5581 | Request the lead time here |
M4
|
Black
|
HDPE
|
0.394 in
10.0 mm
|
2.362 in
60.0 mm
|
||
| £ 0.1899 - £ 0.6272 | Request the lead time here |
M4
|
Black
|
HDPE
|
0.394 in
10.0 mm
|
3.543 in
90.0 mm
|
||
| £ 0.1212 - £ 0.4066 | Request the lead time here |
M4
|
Black
|
HDPE
|
0.394 in
10.0 mm
|
0.102 in
2.6 mm
|
||
| £ 0.1325 - £ 0.4411 | Request the lead time here |
M4
|
White
|
HDPE
|
0.394 in
10.0 mm
|
1.378 in
35.0 mm
|
||
| £ 0.1601 - £ 0.1644 | 390 In stock |
M6
|
Black
|
Nylon 6/6
|
0.709 in
18.0 mm
|
|
||
| £ 0.1899 - £ 0.1941 | 8111 In stock |
M6
|
Black
|
Nylon 6/6
|
1.181 in
30.0 mm
|
|
||
| £ 0.231 - £ 0.2409 | 26 In stock |
M6
|
Black
|
Nylon 6/6
|
1.535 in
39.0 mm
|
|
||
| £ 0.2055 - £ 0.2097 | 8469 In stock |
M6
|
White
|
Nylon
|
1.417 in
36.0 mm
|
|
||
| £ 0.2466 - £ 0.2565 | 11530 In stock |
M6
|
White
|
Nylon 6/6
|
1.89 in
48.0 mm
|
|
||
| £ 0.1842 - £ 0.1885 | 468 In stock |
M6
|
Black
|
Nylon 6/6
|
0.984 in
25.0 mm
|
|
||
| £ 0.2055 - £ 0.2097 | 500 In stock |
M6
|
Black
|
Nylon
|
1.417 in
36.0 mm
|
1.102 in
28.0 mm
|
||
| £ 0.231 - £ 0.2409 | 1828 In stock |
M6
|
White
|
Nylon 6/6
|
1.535 in
39.0 mm
|
|
||
| £ 0.2466 - £ 0.2565 | 11640 In stock |
M6
|
Black
|
Nylon 6/6
|
1.89 in
48.0 mm
|
|
||
| £ 0.0847 - £ 0.0883 | 729 In stock |
M5
|
Black
|
Nylon
|
0.591 in
15.0 mm
|
|
||
| £ 0.1264 - £ 0.1318 | 7297 In stock |
M5
|
Black
|
Nylon
|
0.984 in
25.0 mm
|
|
||
| £ 0.1397 - £ 0.1431 | 1000 In stock |
M6
|
White
|
Nylon 6/6
|
0.394 in
10.0 mm
|
|
||
| £ 0.1842 - £ 0.1885 | 11990 In stock |
M6
|
White
|
Nylon 6/6
|
0.984 in
25.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue