Menu Search

Binder Screw Set

In stock

Binder Screw Sets are designed to screw the threaded part and receptacle together in seconds for a quick, easy, secure joining component. Supplied in sets including screw and receptacle (female part is the receptacle, and the male part is the screw).

It provides a secure binding solution, preventing the materials from coming apart, plus they are easy to use, install and remove. Used for bookbinding and with laminated applications.

  • Material: PC, PE, HDPE, Nylon
  • Colour: White, Transparent, Black
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
52 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Material Thread Length Receptacle Thread Length View
10179314 £ 0.1112 - £ 0.3694 Request the lead time here
M4
White
HDPE
5.0 mm
5.0 mm
£ 0.1136 - £ 0.38 Request the lead time here
M4
Black
HDPE
10.0 mm
2.6 mm
£ 0.1142 - £ 0.38 Request the lead time here
M4
White
HDPE
5.0 mm
8.0 mm
£ 0.1212 - £ 0.4066 Request the lead time here
M4
White
HDPE
10.0 mm
2.6 mm
£ 0.1212 - £ 0.4066 Request the lead time here
M4
Black
HDPE
10.0 mm
2.6 mm
£ 0.1899 - £ 0.6272 Request the lead time here
M4
Black
HDPE
10.0 mm
90.0 mm
£ 0.1672 - £ 0.5581 Request the lead time here
M4
Black
HDPE
10.0 mm
60.0 mm
£ 0.1112 - £ 0.3694 Request the lead time here
M4
White
HDPE
5.0 mm
6.0 mm
£ 0.1325 - £ 0.4411 Request the lead time here
M4
White
HDPE
10.0 mm
35.0 mm
£ 0.1397 - £ 0.1431 1000 In stock
M6
White
Nylon 6/6
10.0 mm
£ 0.1842 - £ 0.1885 11990 In stock
M6
White
Nylon 6/6
25.0 mm
£ 0.1899 - £ 0.1941 6000 In stock
M6
White
Nylon 6/6
30.0 mm
£ 0.146 - £ 0.1516 Request the lead time here
M5
Black
Nylon
40.0 mm
10.0 mm
£ 0.2055 - £ 0.2097 8469 In stock
M6
White
Nylon
36.0 mm
£ 0.231 - £ 0.2409 1828 In stock
M6
White
Nylon 6/6
39.0 mm
£ 0.2055 - £ 0.2097 500 In stock
M6
Black
Nylon
36.0 mm
28.0 mm
£ 0.1397 - £ 0.1431 Request the lead time here
M6
Black
Nylon 6/6
10.0 mm
£ 0.0847 - £ 0.0883 1220 In stock
M5
White
Nylon
15.0 mm
10.0 mm
£ 0.0847 - £ 0.0883 729 In stock
M5
Black
Nylon
15.0 mm
£ 0.07 - £ 0.0728 702 In stock
M4
White
Nylon 6/6
10.0 mm
  • of 3
M/F Binding Screw M4 5.0 mm (L) 12.0 mm HDPE

10179314

Price Range
£ 0.3694 - £ 0.1112

Stock Levels
Request the lead time here
Attributes
  • Receptacle Thread Length
    5.0 mm
  • Thread Length
    5.0 mm
  • Thread Size
    M4
  • Colour
    White
  • Head Diameter
    12.0 mm
M/F Binding Screw M4 10.0 mm (L) 12.0 mm HDPE

10179369

Price Range
£ 0.38 - £ 0.1136

Stock Levels
Request the lead time here
Attributes
  • Receptacle Thread Length
    2.6 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M4
  • Colour
    Black
  • Head Diameter
    12.0 mm
M/F Binding Screw M4 5.0 mm (L) 12.0 mm HDPE

10179352

Price Range
£ 0.38 - £ 0.1142

Stock Levels
Request the lead time here
Attributes
  • Receptacle Thread Length
    8.0 mm
  • Thread Length
    5.0 mm
  • Thread Size
    M4
  • Colour
    White
  • Head Diameter
    12.0 mm
M/F Binding Screw M4 10.0 mm (L) 12.0 mm HDPE

10179413

Price Range
£ 0.4066 - £ 0.1212

Stock Levels
Request the lead time here
Attributes
  • Receptacle Thread Length
    2.6 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M4
  • Colour
    White
  • Head Diameter
    12.0 mm
M/F Binding Screw M4 10.0 mm (L) 12.0 mm HDPE

10179406

Price Range
£ 0.4066 - £ 0.1212

Stock Levels
Request the lead time here
Attributes
  • Receptacle Thread Length
    2.6 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M4
  • Colour
    Black
  • Head Diameter
    12.0 mm
M/F Binding Screw M4 10.0 mm (L) 12.0 mm HDPE

10179581

Price Range
£ 0.6272 - £ 0.1899

Stock Levels
Request the lead time here
Attributes
  • Receptacle Thread Length
    90.0 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M4
  • Colour
    Black
  • Head Diameter
    12.0 mm
M/F Binding Screw M4 10.0 mm (L) 12.0 mm HDPE

10179543

Price Range
£ 0.5581 - £ 0.1672

Stock Levels
Request the lead time here
Attributes
  • Receptacle Thread Length
    60.0 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M4
  • Colour
    Black
  • Head Diameter
    12.0 mm
M/F Binding Screw M4 5.0 mm (L) 12.0 mm HDPE

10179338

Price Range
£ 0.3694 - £ 0.1112

Stock Levels
Request the lead time here
Attributes
  • Receptacle Thread Length
    6.0 mm
  • Thread Length
    5.0 mm
  • Thread Size
    M4
  • Colour
    White
  • Head Diameter
    12.0 mm
M/F Binding Screw M4 10.0 mm (L) 12.0 mm HDPE

10179499

Price Range
£ 0.4411 - £ 0.1325

Stock Levels
Request the lead time here
Attributes
  • Receptacle Thread Length
    35.0 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M4
  • Colour
    White
  • Head Diameter
    12.0 mm
Male Binding Screw 10.0 mm 16.0 mm Nylon 6/6

10065693

Price Range
£ 0.1431 - £ 0.1397

Stock Levels
1000 In stock
Attributes
  • Thread Length
    10.0 mm
  • Thread Size
    M6
  • Colour
    White
  • Head Diameter
    16.0 mm
  • Material Flammability Standard
    UL94 V-2
Male Binding Screw 25.0 mm 16.0 mm Nylon 6/6

10065730

Price Range
£ 0.1885 - £ 0.1842

Stock Levels
11990 In stock
Attributes
  • Thread Length
    25.0 mm
  • Thread Size
    M6
  • Colour
    White
  • Head Diameter
    16.0 mm
  • Material Flammability Standard
    UL94 V-2
Male Binding Screw 30.0 mm 16.0 mm Nylon 6/6

10065754

Price Range
£ 0.1941 - £ 0.1899

Stock Levels
6000 In stock
Attributes
  • Thread Length
    30.0 mm
  • Thread Size
    M6
  • Colour
    White
  • Head Diameter
    16.0 mm
  • Material Flammability Standard
    UL94 V-2
Male Binding Screw 14.0 mm 40.0 mm 14.0 mm Nylon

10065686

Price Range
£ 0.1516 - £ 0.146

Stock Levels
Request the lead time here
Attributes
  • Receptacle Thread Length
    10.0 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M5
  • Colour
    Black
  • Head Diameter
    14.0 mm
Male Binding Screw 16.0 mm 36.0 mm 16.0 mm Nylon

10065778

Price Range
£ 0.2097 - £ 0.2055

Stock Levels
8469 In stock
Attributes
  • Thread Length
    36.0 mm
  • Thread Size
    M6
  • Colour
    White
  • Head Diameter
    16.0 mm
  • Thread Standard
    Metric Threads
Male Binding Screw 39.0 mm 16.0 mm Nylon 6/6

10065792

Price Range
£ 0.2409 - £ 0.231

Stock Levels
1828 In stock
Attributes
  • Thread Length
    39.0 mm
  • Thread Size
    M6
  • Colour
    White
  • Head Diameter
    16.0 mm
  • Material Flammability Standard
    UL94 V-2
Male Binding Screw 16.0 mm 36.0 mm 16.0 mm Nylon

10065785

Price Range
£ 0.2097 - £ 0.2055

Stock Levels
500 In stock
Attributes
  • Receptacle Thread Length
    28.0 mm
  • Thread Length
    36.0 mm
  • Thread Size
    M6
  • Colour
    Black
  • Head Diameter
    16.0 mm
Male Binding Screw 10.0 mm 16.0 mm Nylon 6/6

10065709

Price Range
£ 0.1431 - £ 0.1397

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    10.0 mm
  • Thread Size
    M6
  • Colour
    Black
  • Head Diameter
    16.0 mm
  • Material Flammability Standard
    UL94 V-2
Male Binding Screw 14.0 mm 15.0 mm 14.0 mm Nylon

10065600

Price Range
£ 0.0883 - £ 0.0847

Stock Levels
1220 In stock
Attributes
  • Receptacle Thread Length
    10.0 mm
  • Thread Length
    15.0 mm
  • Thread Size
    M5
  • Colour
    White
  • Head Diameter
    14.0 mm
Male Binding Screw 14.0 mm 15.0 mm 14.0 mm Nylon

10065617

Price Range
£ 0.0883 - £ 0.0847

Stock Levels
729 In stock
Attributes
  • Thread Length
    15.0 mm
  • Thread Size
    M5
  • Colour
    Black
  • Head Diameter
    14.0 mm
  • Thread Standard
    Metric Threads
Male Binding Screw 10.0 mm 12.0 mm Nylon 6/6

10065563

Price Range
£ 0.0728 - £ 0.07

Stock Levels
702 In stock
Attributes
  • Thread Length
    10.0 mm
  • Thread Size
    M4
  • Colour
    White
  • Head Diameter
    12.0 mm
  • Material Flammability Standard
    UL94 V-2