Menu Search

Binder Screw Set

In stock

Binder Screw Sets are designed to screw the threaded part and receptacle together in seconds for a quick, easy, secure joining component. Supplied in sets including screw and receptacle (female part is the receptacle, and the male part is the screw).

It provides a secure binding solution, preventing the materials from coming apart, plus they are easy to use, install and remove. Used for bookbinding and with laminated applications.

  • Material: PC, PE, HDPE, Nylon
  • Colour: White, Transparent, Black
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
52 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Material Thread Length Receptacle Thread Length View
£ 0.0978 - £ 0.1019 3250 In stock
M5
White
Nylon 6/6
20.0 mm
£ 0.1397 - £ 0.1431 Request the lead time here
M6
Black
Nylon 6/6
10.0 mm
£ 0.1291 - £ 0.1345 20500 In stock
M5
White
Nylon 6/6
30.0 mm
£ 0.1264 - £ 0.1318 Request the lead time here
M5
White
Nylon
25.0 mm
10.0 mm
£ 0.146 - £ 0.1516 Request the lead time here
M5
Black
Nylon
40.0 mm
10.0 mm
£ 0.1397 - £ 0.1431 Request the lead time here
M6
White
Nylon 6/6
10.0 mm
£ 0.1601 - £ 0.1644 Request the lead time here
M6
White
Nylon 6/6
18.0 mm
£ 0.07 - £ 0.0728 250 In stock
M4
White
Nylon 6/6
10.0 mm
£ 0.0847 - £ 0.0883 Request the lead time here
M5
White
Nylon
15.0 mm
10.0 mm
£ 0.1264 - £ 0.1318 Request the lead time here
M5
Black
Nylon
25.0 mm
£ 0.07 - £ 0.0728 40000 In stock
M4
Black
Nylon 6/6
10.0 mm
£ 0.231 - £ 0.2409 Request the lead time here
M6
White
Nylon 6/6
39.0 mm
£ 0.1899 - £ 0.1941 Request the lead time here
M6
White
Nylon 6/6
30.0 mm
£ 0.0847 - £ 0.0883 Request the lead time here
M5
Black
Nylon
15.0 mm
£ 0.0791 - £ 0.0823 Request the lead time here
M5
White
Nylon
10.0 mm
10.0 mm
£ 0.2466 - £ 0.2565 Request the lead time here
M6
Black
Nylon 6/6
48.0 mm
£ 0.0791 - £ 0.0823 Request the lead time here
M5
Black
Nylon
10.0 mm
£ 0.2055 - £ 0.2097 1500 In stock
M6
Black
Nylon
36.0 mm
28.0 mm
£ 0.0978 - £ 0.1019 Request the lead time here
M5
Black
Nylon 6/6
20.0 mm
£ 0.146 - £ 0.1516 Request the lead time here
M5
White
Nylon
40.0 mm
  • of 3
Male Binding Screw 20.0 mm 14.0 mm Nylon 6/6

082052011301

Price Range
£ 0.1019 - £ 0.0978

Stock Levels
3250 In stock
Attributes
  • Thread Length
    20.0 mm
  • Thread Size
    M5
  • Colour
    White
  • Head Diameter
    14.0 mm
  • Material Flammability Standard
    UL94 V-2
Male Binding Screw 10.0 mm 16.0 mm Nylon 6/6

082061059901

Price Range
£ 0.1431 - £ 0.1397

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    10.0 mm
  • Thread Size
    M6
  • Colour
    Black
  • Head Diameter
    16.0 mm
  • Material Flammability Standard
    UL94 V-2
Male Binding Screw 30.0 mm 14.0 mm Nylon 6/6

082053011301

Price Range
£ 0.1345 - £ 0.1291

Stock Levels
20500 In stock
Attributes
  • Thread Length
    30.0 mm
  • Thread Size
    M5
  • Colour
    White
  • Head Diameter
    14.0 mm
  • Material Flammability Standard
    UL94 V-2
Male Binding Screw 14.0 mm 25.0 mm 14.0 mm Nylon

082052611301

Price Range
£ 0.1318 - £ 0.1264

Stock Levels
Request the lead time here
Attributes
  • Receptacle Thread Length
    10.0 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M5
  • Colour
    White
  • Head Diameter
    14.0 mm
Male Binding Screw 14.0 mm 40.0 mm 14.0 mm Nylon

082054011401

Price Range
£ 0.1516 - £ 0.146

Stock Levels
Request the lead time here
Attributes
  • Receptacle Thread Length
    10.0 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M5
  • Colour
    Black
  • Head Diameter
    14.0 mm
Male Binding Screw 10.0 mm 16.0 mm Nylon 6/6

082061050001

Price Range
£ 0.1431 - £ 0.1397

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    10.0 mm
  • Thread Size
    M6
  • Colour
    White
  • Head Diameter
    16.0 mm
  • Material Flammability Standard
    UL94 V-2
Male Binding Screw 18.0 mm 16.0 mm Nylon 6/6

082061850001

Price Range
£ 0.1644 - £ 0.1601

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    18.0 mm
  • Thread Size
    M6
  • Colour
    White
  • Head Diameter
    16.0 mm
  • Material Flammability Standard
    UL94 V-2
Male Binding Screw 10.0 mm 12.0 mm Nylon 6/6

082041011301

Price Range
£ 0.0728 - £ 0.07

Stock Levels
250 In stock
Attributes
  • Thread Length
    10.0 mm
  • Thread Size
    M4
  • Colour
    White
  • Head Diameter
    12.0 mm
  • Material Flammability Standard
    UL94 V-2
Male Binding Screw 14.0 mm 15.0 mm 14.0 mm Nylon

082051511301

Price Range
£ 0.0883 - £ 0.0847

Stock Levels
Request the lead time here
Attributes
  • Receptacle Thread Length
    10.0 mm
  • Thread Length
    15.0 mm
  • Thread Size
    M5
  • Colour
    White
  • Head Diameter
    14.0 mm
Male Binding Screw 14.0 mm 25.0 mm 14.0 mm Nylon

082052611401

Price Range
£ 0.1318 - £ 0.1264

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    25.0 mm
  • Thread Size
    M5
  • Colour
    Black
  • Head Diameter
    14.0 mm
  • Thread Standard
    Metric Threads
Male Binding Screw 10.0 mm 12.0 mm Nylon 6/6

082041011401

Price Range
£ 0.0728 - £ 0.07

Stock Levels
40000 In stock
Attributes
  • Thread Length
    10.0 mm
  • Thread Size
    M4
  • Colour
    Black
  • Head Diameter
    12.0 mm
  • Material Flammability Standard
    UL94 V-2
Male Binding Screw 39.0 mm 16.0 mm Nylon 6/6

082063950001

Price Range
£ 0.2409 - £ 0.231

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    39.0 mm
  • Thread Size
    M6
  • Colour
    White
  • Head Diameter
    16.0 mm
  • Material Flammability Standard
    UL94 V-2
Male Binding Screw 30.0 mm 16.0 mm Nylon 6/6

082063050001

Price Range
£ 0.1941 - £ 0.1899

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    30.0 mm
  • Thread Size
    M6
  • Colour
    White
  • Head Diameter
    16.0 mm
  • Material Flammability Standard
    UL94 V-2
Male Binding Screw 14.0 mm 15.0 mm 14.0 mm Nylon

082051511401

Price Range
£ 0.0883 - £ 0.0847

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    15.0 mm
  • Thread Size
    M5
  • Colour
    Black
  • Head Diameter
    14.0 mm
  • Thread Standard
    Metric Threads
Male Binding Screw 14.0 mm 10.0 mm 14.0 mm Nylon

082051011301

Price Range
£ 0.0823 - £ 0.0791

Stock Levels
Request the lead time here
Attributes
  • Receptacle Thread Length
    10.0 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M5
  • Colour
    White
  • Head Diameter
    14.0 mm
Male Binding Screw 48.0 mm 16.0 mm Nylon 6/6

082064859901

Price Range
£ 0.2565 - £ 0.2466

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    48.0 mm
  • Thread Size
    M6
  • Colour
    Black
  • Head Diameter
    16.0 mm
  • Material Flammability Standard
    UL94 V-2
Male Binding Screw 14.0 mm 10.0 mm 14.0 mm Nylon

082051011401

Price Range
£ 0.0823 - £ 0.0791

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    10.0 mm
  • Thread Size
    M5
  • Colour
    Black
  • Head Diameter
    14.0 mm
  • Thread Standard
    Metric Threads
Male Binding Screw 16.0 mm 36.0 mm 16.0 mm Nylon

082063659901

Price Range
£ 0.2097 - £ 0.2055

Stock Levels
1500 In stock
Attributes
  • Receptacle Thread Length
    28.0 mm
  • Thread Length
    36.0 mm
  • Thread Size
    M6
  • Colour
    Black
  • Head Diameter
    16.0 mm
Male Binding Screw 20.0 mm 14.0 mm Nylon 6/6

082052011401

Price Range
£ 0.1019 - £ 0.0978

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    20.0 mm
  • Thread Size
    M5
  • Colour
    Black
  • Head Diameter
    14.0 mm
  • Material Flammability Standard
    UL94 V-2
Male Binding Screw 14.0 mm 40.0 mm 14.0 mm Nylon

082054011301

Price Range
£ 0.1516 - £ 0.146

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    40.0 mm
  • Thread Size
    M5
  • Colour
    White
  • Head Diameter
    14.0 mm
  • Thread Standard
    Metric Threads