Menu Search

Ball & Socket Joints - with Sealing Cap

In production

These Ball and Socket Joints with sealing caps are used to connect two components in numerous ways. It has little friction and wear, assuring long-lasting performance for smooth operations.

They are made up of a ball that fits into a socket, allowing the two sections to move freely relative to each other. In most ball and socket joints, the ball is positioned on a spindle that spins within a housing. The housing is typically affixed to each of the two components being combined. A sealing cap is connected to the housing to prevent dust, debris, and other particles from entering the joint and causing damage.

It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.

  • It has little friction and wear, assuring long-lasting performance.
  • A sealing cap is connected to the housing to prevent dust, or debris from entering the joint.
  • Used in automation systems, medical equipment, and construction equipment.
Material: Stainless Steel, Steel Series Code: SRR3477, SRR3476, SRR3471, SRR3470

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
32 results
Product SKUs information
Essentra Part Number Price range Availability d2 d4 Thread hand d1 l1 ±0.3 Material d3 View
£ 1.9176 - £ 2.741 Request the lead time here
M5
12.8
Right Hand
8.0
22.0
Steel
8.0
£ 4.5288 - £ 6.4641 Request the lead time here
M10
24.0
Right Hand
16.0
35.0
Steel
16.0
£ 4.692 - £ 6.7015 Request the lead time here
M12
24.0
Right Hand
16.0
35.0
Steel
16.0
£ 5.9058 - £ 8.439 Request the lead time here
M8
19.3
Left Hand
13.0
30.0
Stainless Steel
13.0
£ 52.938 - £ 75.6275 Request the lead time here
M14
30.0
Left Hand
22.0
45.0
Stainless Steel
22.0
£ 52.938 - £ 75.6275 Request the lead time here
M16
30.0
Left Hand
22.0
45.0
Stainless Steel
22.0
£ 29.0598 - £ 41.5152 Request the lead time here
M14
30.0
Right Hand
22.0
45.0
Stainless Steel
22.0
£ 9.8328 - £ 14.0506 Request the lead time here
M10
24.0
Left Hand
16.0
35.0
Stainless Steel
16.0
£ 11.475 - £ 16.3924 Request the lead time here
M12
24.0
Left Hand
16.0
35.0
Stainless Steel
16.0
£ 10.4244 - £ 14.8924 Request the lead time here
M14
30.0
Left Hand
22.0
45.0
Steel
22.0
£ 2.6622 - £ 3.8094 Request the lead time here
M8
19.3
Left Hand
13.0
30.0
Steel
13.0
£ 11.3424 - £ 16.2089 Request the lead time here
M16
30.0
Left Hand
22.0
45.0
Steel
22.0
£ 5.5488 - £ 7.9318 Request the lead time here
M8
19.3
Right Hand
13.0
30.0
Stainless Steel
13.0
£ 7.7622 - £ 11.0829 Request the lead time here
M10
24.0
Right Hand
16.0
35.0
Stainless Steel
16.0
£ 5.7528 - £ 8.2232 Request the lead time here
M6
14.8
Left Hand
10.0
25.0
Stainless Steel
10.0
£ 4.7634 - £ 6.7987 Request the lead time here
M10
24.0
Left Hand
16.0
35.0
Steel
16.0
£ 4.4268 - £ 6.3238 Request the lead time here
M6
14.8
Right Hand
10.0
25.0
Stainless Steel
10.0
£ 8.9454 - £ 12.7772 Request the lead time here
M5
12.8
Left Hand
8.0
22.0
Stainless Steel
8.0
£ 61.5978 - £ 87.9947 Request the lead time here
M14
30.0
Left Hand
22.0
45.0
Stainless Steel
22.0
£ 9.6696 - £ 13.8132 Request the lead time here
M12
24.0
Right Hand
16.0
35.0
Stainless Steel
16.0
  • of 2
Ball & Socket Joint Right Hand 8.0 M5 Steel

20213190

Price Range
£ 2.741 - £ 1.9176

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    8.0
  • l1 ±0.3
    22.0
  • d2
    M5
  • d3
    8.0
Ball & Socket Joint Right Hand 16.0 M10 Steel

20213220

Price Range
£ 6.4641 - £ 4.5288

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M10
  • d3
    16.0
Ball & Socket Joint Right Hand 16.0 M12 Steel

20213237

Price Range
£ 6.7015 - £ 4.692

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M12
  • d3
    16.0
Ball & Socket Joint Left Hand 13.0 M8 Stainless Steel

20213466

Price Range
£ 8.439 - £ 5.9058

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    13.0
  • l1 ±0.3
    30.0
  • d2
    M8
  • d3
    13.0
Ball & Socket Joint Left Hand 22.0 M14 Stainless Steel

20213503

Price Range
£ 75.6275 - £ 52.938

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    22.0
  • l1 ±0.3
    45.0
  • d2
    M14
  • d3
    22.0
Ball & Socket Joint Left Hand 22.0 M16 Stainless Steel

20213510

Price Range
£ 75.6275 - £ 52.938

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    22.0
  • l1 ±0.3
    45.0
  • d2
    M16
  • d3
    22.0
Ball & Socket Joint Right Hand 22.0 M14 Stainless Steel

20213404

Price Range
£ 41.5152 - £ 29.0598

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    22.0
  • l1 ±0.3
    45.0
  • d2
    M14
  • d3
    22.0
Ball & Socket Joint Left Hand 16.0 M10 Stainless Steel

20213473

Price Range
£ 14.0506 - £ 9.8328

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M10
  • d3
    16.0
Ball & Socket Joint Left Hand 16.0 M12 Stainless Steel

20213480

Price Range
£ 16.3924 - £ 11.475

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M12
  • d3
    16.0
Ball & Socket Joint Left Hand 22.0 M14 Steel

20213329

Price Range
£ 14.8924 - £ 10.4244

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    22.0
  • l1 ±0.3
    45.0
  • d2
    M14
  • d3
    22.0
Ball & Socket Joint Left Hand 13.0 M8 Steel

20213299

Price Range
£ 3.8094 - £ 2.6622

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    13.0
  • l1 ±0.3
    30.0
  • d2
    M8
  • d3
    13.0
Ball & Socket Joint Left Hand 22.0 M16 Steel

20213343

Price Range
£ 16.2089 - £ 11.3424

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    22.0
  • l1 ±0.3
    45.0
  • d2
    M16
  • d3
    22.0
Ball & Socket Joint Right Hand 13.0 M8 Stainless Steel

20213374

Price Range
£ 7.9318 - £ 5.5488

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    13.0
  • l1 ±0.3
    30.0
  • d2
    M8
  • d3
    13.0
Ball & Socket Joint Right Hand 16.0 M10 Stainless Steel

20213381

Price Range
£ 11.0829 - £ 7.7622

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M10
  • d3
    16.0
Ball & Socket Joint Left Hand 10.0 M6 Stainless Steel

20213459

Price Range
£ 8.2232 - £ 5.7528

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    10.0
  • l1 ±0.3
    25.0
  • d2
    M6
  • d3
    10.0
Ball & Socket Joint Left Hand 16.0 M10 Steel

20213305

Price Range
£ 6.7987 - £ 4.7634

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M10
  • d3
    16.0
Ball & Socket Joint Right Hand 10.0 M6 Stainless Steel

20213367

Price Range
£ 6.3238 - £ 4.4268

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    10.0
  • l1 ±0.3
    25.0
  • d2
    M6
  • d3
    10.0
Ball & Socket Joint Left Hand 8.0 M5 Stainless Steel

20213442

Price Range
£ 12.7772 - £ 8.9454

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    8.0
  • l1 ±0.3
    22.0
  • d2
    M5
  • d3
    8.0
Ball & Socket Joint Left Hand 22.0 M14 Stainless Steel

20213497

Price Range
£ 87.9947 - £ 61.5978

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    22.0
  • l1 ±0.3
    45.0
  • d2
    M14
  • d3
    22.0
Ball & Socket Joint Right Hand 16.0 M12 Stainless Steel

20213398

Price Range
£ 13.8132 - £ 9.6696

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M12
  • d3
    16.0