| Quantity | Unit price |
|---|---|
| 1 - 49 | £ 12.7772 |
| 50 - 99 | £ 11.4954 |
| 100 - 199 | £ 10.2204 |
| 200 - 499 | £ 9.588 |
| 500 + | £ 8.9454 |
| Thread hand | Left Hand |
|---|---|
| d1 | 8.0 |
| l1 ±0.3 | 22.0 |
| d2 | M5 |
| d3 | 8.0 |
| d4 | 12.8 |
| h1 ±0.3 | 10.2 |
| Weight g | 15.2 |
| h2 ±0.3 | 9.0 |
| l2 min | 10.2 |
| A/F tol. h14 | 7.0 |
| Extraction force min. kg | 3.0 |
| Static load max. kg | 50.0 |
| Dyn. load C max. kg | 20.0 |
| Force required for movement max. kg | 3.0 |
| Material | Stainless Steel |
| Cap Material | Neoprene |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue