Menu Search

Ball & Socket Joints - with Flats on Housing

In production

These Ball and Socket Joints with flat housings are used to connect two items together. The joints' ball and socket system allows for smooth and flexible movement in numerous directions. The flat part of the housing aids installation by allowing a spanner to grip the part.

The ball and socket provide long-lasting performance and smooth operation by reducing friction and wear in connecting components by allowing flexibility where there are offsets.

It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.

  • Ball and socket provides long-lasting performance and smooth operation by reducing friction and wear.
  • The flat on the housing aids installation by allowing a spanner to grip the part.
  • Used in automation systems, medical equipment, and construction equipment.
Material: 303 Stainless Steel, Steel Series Code: SRR3497, SRR3496, SRR3491, SRR3490

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
25 results
Product SKUs information
Item Code Price range Availability d2 Thread hand d1 l1 ±0.3 Material d3 ±0.5 d4 ±0.5 View
£ 2.754 - £ 4.5972 Request the lead time here
M10
Right Hand
16.0
35.0
Steel
16.0
24.0
£ 1.6626 - £ 2.7734 Request the lead time here
M5
Right Hand
8.0
22.0
Steel
8.0
12.8
£ 1.7544 - £ 2.9245 Request the lead time here
M6
Right Hand
10.0
25.0
Steel
10.0
14.8
£ 13.2498 - £ 22.0904 Request the lead time here
M16
Right Hand
19.0
45.0
Steel
22.0
30.0
£ 1.6932 - £ 2.8166 Request the lead time here
M5
Left Hand
8.0
22.0
Steel
8.0
12.8
£ 1.938 - £ 3.2266 Request the lead time here
M6
Left Hand
10.0
25.0
Steel
10.0
14.8
£ 3.8556 - £ 6.4317 Request the lead time here
M10
Left Hand
16.0
35.0
Steel
16.0
24.0
£ 5.7936 - £ 8.2771 Request the lead time here
M5
Right Hand
8.0
22.0
303 Stainless Steel
8.0
12.8
£ 12.1686 - £ 20.2882 Request the lead time here
M14
Right Hand
19.0
45.0
Steel
22.0
30.0
£ 3.8556 - £ 6.4317 Request the lead time here
M12
Left Hand
16.0
35.0
Steel
16.0
24.0
£ 51.459 - £ 73.5123 Request the lead time here
M16
Right Hand
22.0
45.0
303 Stainless Steel
22.0
30.0
£ 1.9176 - £ 3.1943 Request the lead time here
M8
Right Hand
13.0
30.0
Steel
13.0
19.3
£ 1.9074 - £ 3.1835 Request the lead time here
M8
Left Hand
13.0
30.0
Steel
13.0
19.3
£ 6.6402 - £ 9.4858 Request the lead time here
M8
Right Hand
13.0
30.0
303 Stainless Steel
13.0
19.3
£ 12.7908 - £ 21.3242 Request the lead time here
M14
Left Hand
19.0
45.0
Steel
22.0
30.0
£ 13.9128 - £ 23.1911 Request the lead time here
M16
Left Hand
19.0
45.0
Steel
22.0
30.0
£ 6.2322 - £ 8.903 Request the lead time here
M6
Right Hand
10.0
25.0
303 Stainless Steel
10.0
14.8
£ 14.8818 - £ 24.7991 Request the lead time here
M14
Right Hand
19.0
45.0
Steel
22.0
30.0
£ 2.601 - £ 4.3274 Request the lead time here
M12
Right Hand
16.0
35.0
Steel
16.0
24.0
£ 12.7908 - £ 21.3242 Request the lead time here
M14
Left Hand
19.0
45.0
Steel
22.0
30.0
  • of 2
Ball & Socket Joint Right Hand 16.0 M10 Steel

20213589

Price Range
£ 4.5972 - £ 2.754

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M10
  • d3 ±0.5
    16.0
Ball & Socket Joint Right Hand 8.0 M5 Steel

20213541

Price Range
£ 2.7734 - £ 1.6626

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    8.0
  • l1 ±0.3
    22.0
  • d2
    M5
  • d3 ±0.5
    8.0
Ball & Socket Joint Right Hand 10.0 M6 Steel

20213558

Price Range
£ 2.9245 - £ 1.7544

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    10.0
  • l1 ±0.3
    25.0
  • d2
    M6
  • d3 ±0.5
    10.0
Ball & Socket Joint Right Hand 19.0 M16 Steel

20213626

Price Range
£ 22.0904 - £ 13.2498

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    19.0
  • l1 ±0.3
    45.0
  • d2
    M16
  • d3 ±0.5
    22.0
Ball & Socket Joint Left Hand 8.0 M5 Steel

20213633

Price Range
£ 2.8166 - £ 1.6932

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    8.0
  • l1 ±0.3
    22.0
  • d2
    M5
  • d3 ±0.5
    8.0
Ball & Socket Joint Left Hand 10.0 M6 Steel

20213640

Price Range
£ 3.2266 - £ 1.938

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    10.0
  • l1 ±0.3
    25.0
  • d2
    M6
  • d3 ±0.5
    10.0
Ball & Socket Joint Left Hand 16.0 M10 Steel

20213664

Price Range
£ 6.4317 - £ 3.8556

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M10
  • d3 ±0.5
    16.0
Ball & Socket Joint Right Hand 8.0 M5 303 Stainless Steel

20213718

Price Range
£ 8.2771 - £ 5.7936

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    8.0
  • l1 ±0.3
    22.0
  • d2
    M5
  • d3 ±0.5
    8.0
Ball & Socket Joint Right Hand 19.0 M14 Steel

20213619

Price Range
£ 20.2882 - £ 12.1686

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    19.0
  • l1 ±0.3
    45.0
  • d2
    M14
  • d3 ±0.5
    22.0
Ball & Socket Joint Left Hand 16.0 M12 Steel

20213671

Price Range
£ 6.4317 - £ 3.8556

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M12
  • d3 ±0.5
    16.0
Ball & Socket Joint Right Hand 22.0 M16 303 Stainless Steel

20213787

Price Range
£ 73.5123 - £ 51.459

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    22.0
  • l1 ±0.3
    45.0
  • d2
    M16
  • d3 ±0.5
    22.0
Ball & Socket Joint Right Hand 13.0 M8 Steel

20213572

Price Range
£ 3.1943 - £ 1.9176

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    13.0
  • l1 ±0.3
    30.0
  • d2
    M8
  • d3 ±0.5
    13.0
Ball & Socket Joint Left Hand 13.0 M8 Steel

20213657

Price Range
£ 3.1835 - £ 1.9074

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    13.0
  • l1 ±0.3
    30.0
  • d2
    M8
  • d3 ±0.5
    13.0
Ball & Socket Joint Right Hand 13.0 M8 303 Stainless Steel

20213732

Price Range
£ 9.4858 - £ 6.6402

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    13.0
  • l1 ±0.3
    30.0
  • d2
    M8
  • d3 ±0.5
    13.0
Ball & Socket Joint Left Hand 19.0 M14 Steel

20213688

Price Range
£ 21.3242 - £ 12.7908

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    19.0
  • l1 ±0.3
    45.0
  • d2
    M14
  • d3 ±0.5
    22.0
Ball & Socket Joint Left Hand 19.0 M16 Steel

20213701

Price Range
£ 23.1911 - £ 13.9128

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    19.0
  • l1 ±0.3
    45.0
  • d2
    M16
  • d3 ±0.5
    22.0
Ball & Socket Joint Right Hand 10.0 M6 303 Stainless Steel

20213725

Price Range
£ 8.903 - £ 6.2322

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    10.0
  • l1 ±0.3
    25.0
  • d2
    M6
  • d3 ±0.5
    10.0
Ball & Socket Joint Right Hand 19.0 M14 Steel

20213602

Price Range
£ 24.7991 - £ 14.8818

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    19.0
  • l1 ±0.3
    45.0
  • d2
    M14
  • d3 ±0.5
    22.0
Ball & Socket Joint Right Hand 16.0 M12 Steel

20213596

Price Range
£ 4.3274 - £ 2.601

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M12
  • d3 ±0.5
    16.0
Ball & Socket Joint Left Hand 19.0 M14 Steel

20213695

Price Range
£ 21.3242 - £ 12.7908

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    19.0
  • l1 ±0.3
    45.0
  • d2
    M14
  • d3 ±0.5
    22.0