20213619
20213619
| Quantity | Unit price |
|---|---|
| 1 - 49 | £ 20.2882 |
| 50 - 99 | £ 16.2282 |
| 100 - 199 | £ 15.2184 |
| 200 - 499 | £ 14.1984 |
| 500 - 999 | £ 13.1886 |
| 1000 + | £ 12.1686 |
| Thread hand | Right Hand |
|---|---|
| d1 | 19.0 |
| l1 ±0.3 | 45.0 |
| d2 | M14 |
| d3 ±0.5 | 22.0 |
| d4 ±0.5 | 30.0 |
| d5 ±0.5 | 22.0 |
| Weight g | 220.9 |
| h1 ±0.3 | 28.0 |
| h2 ±0.3 | 20.0 |
| h3 | 0.50 |
| l2 min | 21.5 |
| A/F1 | 17.0 |
| Extraction force min. kg | 10.0 |
| Static load max. kg | 800.0 |
| Dyn. load C max. kg | 320.0 |
| Force required for movement max. kg | 10.0 |
| Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue