Menu Search

Ball Plungers Threaded with Hex Driver

In stock

These Spring Plungers with a pin end and a Hexagonal socket are used for locating, applying pressure, and lifting off. They have three components: a threaded body, a pin end, and a spring mechanism, as well as a hexagonal socket. The spring on the plunger provides the necessary force to keep the plunger in either the extended or retracted position.

The slotted design enables easy adjustment and precise alignment, allowing the plunger's extension or retraction to be fine-tuned to meet individual needs. The plunger pin can be quickly extended or retracted using manual force by push fitting, allowing for rapid modifications or changes in position.

The hex socket makes it easy to drive the spring plunger with a hex key. The threaded body makes it easy to integrate into existing systems or buildings. If the Pin is made of thermoplastic, it can withstand temperatures from -30C to +50C; however, if your Pin is made of stainless steel, it can withstand temperatures up to 250C. These spring plungers are widely utilised in various industries, including medical, optics, orthopaedics, machine and fixture design, lighting equipment, and electronic components, due to their endurance and versatility.

  • It has three components: a threaded body, a pin end, and a spring mechanism, as well as a hexagonal socket.
  • It can withstand temperatures from -30C to +50C; however, if your Pin is made of stainless steel, it can withstand temperatures up to 250C.
  • Slotted design enables easy adjustment and precise alignment, allowing the plunger's extension or retraction to be fine-tuned.
Material: 303 Stainless, Thermo Pin, 303 Stainless Steel, Black Steel Series Code: SR32200

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
67 results
Product SKUs information
Item Code Price range Availability l1 s1 Material Spring load d1 d2 t View
£ 4.4166 - £ 6.7987 Request the lead time here
22.0
3.0
Black Steel
Normal
M8
3.5
1.4
£ 7.6602 - £ 11.7844 Request the lead time here
18.0
2.3
303 Stainless Steel
Normal
M5
2.4
0.8
£ 8.7516 - £ 13.4679 Request the lead time here
22.0
3.0
303 Stainless Steel
Normal
M8
3.5
1.4
£ 3.57 - £ 5.4929 Request the lead time here
18.0
2.3
Black Steel
Increased
M5
2.4
0.8
£ 14.4942 - £ 22.3062 Request the lead time here
40.0
7.0
Black Steel
Increased
M20
10.0
3.0
£ 3.8658 - £ 5.9461 Request the lead time here
15.0
1.5
Black Steel
Normal
M4
1.5
0.6
£ 21.1242 - £ 32.5043 Request the lead time here
52.0
10.0
Black Steel
Increased
M24
12.0
3.0
£ 7.6602 - £ 11.7844 Request the lead time here
15.0
1.5
303 Stainless Steel
Normal
M4
1.5
0.6
£ 6.4566 - £ 9.9282 Request the lead time here
28.0
4.0
Black Steel
Normal
M12
6.0
2.0
£ 13.4436 - £ 20.6767 Request the lead time here
28.0
4.0
303 Stainless Steel
Normal
M12
6.0
2.0
£ 19.2678 - £ 29.6445 Request the lead time here
52.0
10.0
Black Steel
Normal
M24
12.0
3.0
£ 8.925 - £ 13.7377 Request the lead time here
32.0
5.0
Black Steel
Increased
M16
7.5
2.5
£ 5.2224 - £ 8.0289 Request the lead time here
22.0
3.0
Black Steel
Normal
M10
4.0
1.4
£ 8.8434 - £ 13.5974 Request the lead time here
32.0
5.0
Black Steel
Normal
M16
7.5
2.5
£ 4.8042 - £ 7.3922 Request the lead time here
22.0
3.0
Black Steel
Increased
M10
4.0
1.4
£ 3.6822 - £ 5.6655 Request the lead time here
20.0
2.5
Black Steel
Normal
M6
2.7
0.9
£ 4.3656 - £ 6.7123 Request the lead time here
22.0
3.0
Black Steel
Increased
M8
3.5
1.4
£ 3.6006 - £ 5.536 Request the lead time here
18.0
2.3
Black Steel
Normal
M5
2.4
0.8
£ 13.8822 - £ 21.3565 Request the lead time here
40.0
7.0
Black Steel
Normal
M20
10.0
3.0
£ 4.9572 - £ 7.6188 Request the lead time here
12.0
1.0
Black Steel
Normal
M3
1.0
0.5
  • of 4
Spring Plunger M8 3.5 22.0 Black Steel

20254087

Price Range
£ 6.7987 - £ 4.4166

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M8
  • d2
    3.5
  • l1
    22.0
  • s1
    3.0
Spring Plunger M5 2.4 18.0 303 Stainless Steel

20254131

Price Range
£ 11.7844 - £ 7.6602

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M5
  • d2
    2.4
  • l1
    18.0
  • s1
    2.3
Spring Plunger M8 3.5 22.0 303 Stainless Steel

20254155

Price Range
£ 13.4679 - £ 8.7516

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M8
  • d2
    3.5
  • l1
    22.0
  • s1
    3.0
Spring Plunger M5 2.4 18.0 Black Steel

20253974

Price Range
£ 5.4929 - £ 3.57

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M5
  • d2
    2.4
  • l1
    18.0
  • s1
    2.3
Spring Plunger M20 10.0 40.0 Black Steel

20254032

Price Range
£ 22.3062 - £ 14.4942

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M20
  • d2
    10.0
  • l1
    40.0
  • s1
    7.0
Spring Plunger M4 1.5 15.0 Black Steel

20254056

Price Range
£ 5.9461 - £ 3.8658

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M4
  • d2
    1.5
  • l1
    15.0
  • s1
    1.5
Spring Plunger M24 12.0 52.0 Black Steel

20254049

Price Range
£ 32.5043 - £ 21.1242

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M24
  • d2
    12.0
  • l1
    52.0
  • s1
    10.0
Spring Plunger M4 1.5 15.0 303 Stainless Steel

20254124

Price Range
£ 11.7844 - £ 7.6602

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M4
  • d2
    1.5
  • l1
    15.0
  • s1
    1.5
Spring Plunger M12 6.0 28.0 Black Steel

20254100

Price Range
£ 9.9282 - £ 6.4566

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M12
  • d2
    6.0
  • l1
    28.0
  • s1
    4.0
Spring Plunger M12 6.0 28.0 303 Stainless Steel

20254179

Price Range
£ 20.6767 - £ 13.4436

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M12
  • d2
    6.0
  • l1
    28.0
  • s1
    4.0
Spring Plunger M24 12.0 52.0 Black Steel

20253967

Price Range
£ 29.6445 - £ 19.2678

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M24
  • d2
    12.0
  • l1
    52.0
  • s1
    10.0
Spring Plunger M16 7.5 32.0 Black Steel

20254025

Price Range
£ 13.7377 - £ 8.925

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M16
  • d2
    7.5
  • l1
    32.0
  • s1
    5.0
Spring Plunger M10 4.0 22.0 Black Steel

20254094

Price Range
£ 8.0289 - £ 5.2224

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M10
  • d2
    4.0
  • l1
    22.0
  • s1
    3.0
Spring Plunger M16 7.5 32.0 Black Steel

20254117

Price Range
£ 13.5974 - £ 8.8434

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M16
  • d2
    7.5
  • l1
    32.0
  • s1
    5.0
Spring Plunger M10 4.0 22.0 Black Steel

20254001

Price Range
£ 7.3922 - £ 4.8042

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M10
  • d2
    4.0
  • l1
    22.0
  • s1
    3.0
Spring Plunger M6 2.7 20.0 Black Steel

20254070

Price Range
£ 5.6655 - £ 3.6822

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M6
  • d2
    2.7
  • l1
    20.0
  • s1
    2.5
Spring Plunger M8 3.5 22.0 Black Steel

20253998

Price Range
£ 6.7123 - £ 4.3656

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M8
  • d2
    3.5
  • l1
    22.0
  • s1
    3.0
Spring Plunger M5 2.4 18.0 Black Steel

20254063

Price Range
£ 5.536 - £ 3.6006

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M5
  • d2
    2.4
  • l1
    18.0
  • s1
    2.3
Spring Plunger M20 10.0 40.0 Black Steel

20253950

Price Range
£ 21.3565 - £ 13.8822

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M20
  • d2
    10.0
  • l1
    40.0
  • s1
    7.0
Spring Plunger M3 1.0 12.0 Black Steel

20253875

Price Range
£ 7.6188 - £ 4.9572

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M3
  • d2
    1.0
  • l1
    12.0
  • s1
    1.0