| Quantity | Unit price |
|---|---|
| 1 - 19 | £ 23.91 |
| 20 - 49 | £ 21.52 |
| 50 - 99 | £ 20.32 |
| 100 - 499 | £ 17.93 |
| 500 + | £ 15.54 |
| Spring load | Increased |
|---|---|
| d1 | M16 |
| d2 | 7.5 |
| l1 | 32.0 |
| s1 | 5.0 |
| t | 2.5 |
| w1 | 3.2 |
| Spring load F1 ≈ N | 72.0 |
| Spring load F2 ≈ N | 164.0 |
| A/F | 5.0 |
| Weight g | 46.1 |
| Material | 303 Stainless Steel |
| Finish | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue