Ball-lock pins, single-acting with an L-handle, are designed for quick fastening and locking of frequently repeated connections. They feature a spring-loaded mechanism that allows for easy insertion and removal, while ensuring a secure grip when engaged.
The single-acting design implies that pushing the actuator releases the locking balls. This allows for seamless disengagement without the need for extra equipment, whilst releasing it has the reverse effect, and locks it. The L-handle provides an ergonomic grip, enhancing usability and control. This makes these pins ideal for high-frequency applications.
Constructed from stainless steel, benefitting from high strength, corrosion resistance and long-term reliability.
Material: 303 Stainless Steel Series Code: SR33220
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | l1 | d1 | d3 | l3 | l4 | d2 | l2 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 17.17 - £ 24.53 | Request the lead time here |
80.0
|
8.0
|
14.7
|
35.8
|
24.4
|
9.5
|
8.2
|
||
| £ 16.88 - £ 24.12 | Request the lead time here |
80.0
|
5.0
|
11.8
|
31.6
|
21.9
|
5.5
|
6.0
|
||
| £ 14.62 - £ 20.88 | Request the lead time here |
45.0
|
5.0
|
11.8
|
31.6
|
21.9
|
55
|
6.0
|
||
| £ 14.62 - £ 20.88 | Request the lead time here |
50.0
|
5.0
|
11.8
|
31.6
|
21.9
|
5.5
|
6.0
|
||
| £ 26.60 - £ 38.00 | Request the lead time here |
120.0
|
10.0
|
14.7
|
35.8
|
24.4
|
12.0
|
9.6
|
||
| £ 25.94 - £ 37.06 | Request the lead time here |
110.0
|
10.0
|
14.7
|
35.8
|
24.4
|
12.0
|
9.6
|
||
| £ 24.70 - £ 35.28 | Request the lead time here |
70.0
|
10.0
|
14.7
|
35.8
|
24.4
|
12.0
|
9.6
|
||
| £ 26.60 - £ 38.00 | Request the lead time here |
90.0
|
12.0
|
18.2
|
35.1
|
22.7
|
14.5
|
10.6
|
||
| £ 25.35 - £ 36.22 | Request the lead time here |
90.0
|
10.0
|
14.7
|
35.8
|
24.4
|
12.0
|
9.6
|
||
| £ 16.52 - £ 23.60 | Request the lead time here |
60.0
|
8.0
|
14.7
|
35.8
|
24.4
|
9.5
|
8.2
|
||
| £ 24.70 - £ 35.28 | Request the lead time here |
60.0
|
10.0
|
14.7
|
35.8
|
24.4
|
12.0
|
9.6
|
||
| £ 15.43 - £ 22.04 | Request the lead time here |
60.0
|
5.0
|
11.8
|
31.6
|
21.9
|
5.5
|
6.0
|
||
| £ 16.03 - £ 22.90 | Request the lead time here |
70.0
|
5.0
|
11.8
|
31.6
|
21.9
|
5.5
|
6.0
|
||
| £ 25.35 - £ 36.22 | Request the lead time here |
100.0
|
10.0
|
14.7
|
35.8
|
24.4
|
12.0
|
9.6
|
||
| £ 28.45 - £ 40.64 | Request the lead time here |
110.0
|
12.0
|
18.2
|
35.1
|
22.7
|
14.5
|
10.6
|
||
| £ 14.62 - £ 20.88 | Request the lead time here |
35.0
|
5.0
|
11.8
|
31.6
|
21.9
|
5.5
|
6.0
|
||
| £ 16.88 - £ 24.12 | Request the lead time here |
80.0
|
6.0
|
11.8
|
31.6
|
21.9
|
7.0
|
7.0
|
||
| £ 14.62 - £ 20.88 | Request the lead time here |
40.0
|
5.0
|
11.8
|
31.6
|
21.9
|
5.5
|
6.0
|
||
| £ 14.87 - £ 21.24 | Request the lead time here |
10.0
|
6.0
|
14.7
|
35.8
|
24.4
|
9.5
|
8.2
|
||
| £ 18.25 - £ 26.07 | Request the lead time here |
100.0
|
8.0
|
14.7
|
35.8
|
24.4
|
9.5
|
8.2
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue