Menu Search

Ball Lock Pins - Single Acting - L-Handle

In production

Ball-lock pins, single-acting with an L-handle, are designed for quick fastening and locking of frequently repeated connections. They feature a spring-loaded mechanism that allows for easy insertion and removal, while ensuring a secure grip when engaged.

The single-acting design implies that pushing the actuator releases the locking balls. This allows for seamless disengagement without the need for extra equipment, whilst releasing it has the reverse effect, and locks it. The L-handle provides an ergonomic grip, enhancing usability and control. This makes these pins ideal for high-frequency applications.

Constructed from stainless steel, benefitting from high strength, corrosion resistance and long-term reliability.

  • Can withstand temperatures ranging from -30C up to +150C.
  • Widely used in applications requiring rapid assembly and disassembly such as fixture setups, machine adjustments, gym equipment, sound rigging systems, and modular structures.
Material: 303 Stainless Steel Series Code: SR33220

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
25 results
Product SKUs information
Item Code Price range Availability l1 d1 d3 l3 l4 d2 l2 View
£ 14.62 - £ 20.88 Request the lead time here
45.0
5.0
11.8
31.6
21.9
55
6.0
£ 13.86 - £ 19.80 Request the lead time here
15.0
6.0
11.8
31.6
21.9
7.0
7.0
£ 17.70 - £ 25.28 Request the lead time here
90.0
8.0
14.7
35.8
24.4
9.5
8.2
£ 16.52 - £ 23.60 Request the lead time here
60.0
8.0
14.7
35.8
24.4
9.5
8.2
£ 24.70 - £ 35.28 Request the lead time here
60.0
10.0
14.7
35.8
24.4
12.0
9.6
£ 25.35 - £ 36.22 Request the lead time here
90.0
10.0
14.7
35.8
24.4
12.0
9.6
£ 18.25 - £ 26.07 Request the lead time here
100.0
8.0
14.7
35.8
24.4
9.5
8.2
£ 27.36 - £ 39.08 Request the lead time here
100.0
12.0
18.2
35.1
22.7
14.5
10.6
£ 14.62 - £ 20.88 Request the lead time here
35.0
5.0
11.8
31.6
21.9
5.5
6.0
£ 16.03 - £ 22.90 Request the lead time here
70.0
5.0
11.8
31.6
21.9
5.5
6.0
£ 14.62 - £ 20.88 Request the lead time here
40.0
5.0
11.8
31.6
21.9
5.5
6.0
£ 15.43 - £ 22.04 Request the lead time here
60.0
5.0
11.8
31.6
21.9
5.5
6.0
£ 26.60 - £ 38.00 Request the lead time here
90.0
12.0
18.2
35.1
22.7
14.5
10.6
£ 16.88 - £ 24.12 Request the lead time here
80.0
5.0
11.8
31.6
21.9
5.5
6.0
£ 17.17 - £ 24.53 Request the lead time here
80.0
8.0
14.7
35.8
24.4
9.5
8.2
£ 14.62 - £ 20.88 Request the lead time here
50.0
5.0
11.8
31.6
21.9
5.5
6.0
£ 25.94 - £ 37.06 Request the lead time here
110.0
10.0
14.7
35.8
24.4
12.0
9.6
£ 24.70 - £ 35.28 Request the lead time here
70.0
10.0
14.7
35.8
24.4
12.0
9.6
£ 26.60 - £ 38.00 Request the lead time here
120.0
10.0
14.7
35.8
24.4
12.0
9.6
£ 16.88 - £ 24.12 Request the lead time here
80.0
6.0
11.8
31.6
21.9
7.0
7.0
  • of 2
Ball Lock Pin 5.0 45.0 55 303 Stainless Steel

20760571

Price Range
£ 20.88 - £ 14.62

Stock Levels
Request the lead time here
Attributes
  • d1
    5.0
  • l1
    45.0
  • d2
    55
  • d3
    11.8
  • l2
    6.0
Ball Lock Pin 6.0 15.0 7.0 303 Stainless Steel

20760649

Price Range
£ 19.80 - £ 13.86

Stock Levels
Request the lead time here
Attributes
  • d1
    6.0
  • l1
    15.0
  • d2
    7.0
  • d3
    11.8
  • l2
    7.0
Ball Lock Pin 8.0 90.0 9.5 303 Stainless Steel

20760694

Price Range
£ 25.28 - £ 17.70

Stock Levels
Request the lead time here
Attributes
  • d1
    8.0
  • l1
    90.0
  • d2
    9.5
  • d3
    14.7
  • l2
    8.2
Ball Lock Pin 8.0 60.0 9.5 303 Stainless Steel

20760663

Price Range
£ 23.60 - £ 16.52

Stock Levels
Request the lead time here
Attributes
  • d1
    8.0
  • l1
    60.0
  • d2
    9.5
  • d3
    14.7
  • l2
    8.2
Ball Lock Pin 10.0 60.0 12.0 303 Stainless Steel

20760717

Price Range
£ 35.28 - £ 24.70

Stock Levels
Request the lead time here
Attributes
  • d1
    10.0
  • l1
    60.0
  • d2
    12.0
  • d3
    14.7
  • l2
    9.6
Ball Lock Pin 10.0 90.0 12.0 303 Stainless Steel

20760731

Price Range
£ 36.22 - £ 25.35

Stock Levels
Request the lead time here
Attributes
  • d1
    10.0
  • l1
    90.0
  • d2
    12.0
  • d3
    14.7
  • l2
    9.6
Ball Lock Pin 8.0 100.0 9.5 303 Stainless Steel

20760700

Price Range
£ 26.07 - £ 18.25

Stock Levels
Request the lead time here
Attributes
  • d1
    8.0
  • l1
    100.0
  • d2
    9.5
  • d3
    14.7
  • l2
    8.2
Ball Lock Pin 12.0 100.0 14.5 303 Stainless Steel

20760786

Price Range
£ 39.08 - £ 27.36

Stock Levels
Request the lead time here
Attributes
  • d1
    12.0
  • l1
    100.0
  • d2
    14.5
  • d3
    18.2
  • l2
    10.6
Ball Lock Pin 5.0 35.0 5.5 303 Stainless Steel

20760557

Price Range
£ 20.88 - £ 14.62

Stock Levels
Request the lead time here
Attributes
  • d1
    5.0
  • l1
    35.0
  • d2
    5.5
  • d3
    11.8
  • l2
    6.0
Ball Lock Pin 5.0 70.0 5.5 303 Stainless Steel

20760601

Price Range
£ 22.90 - £ 16.03

Stock Levels
Request the lead time here
Attributes
  • d1
    5.0
  • l1
    70.0
  • d2
    5.5
  • d3
    11.8
  • l2
    6.0
Ball Lock Pin 5.0 40.0 5.5 303 Stainless Steel

20760564

Price Range
£ 20.88 - £ 14.62

Stock Levels
Request the lead time here
Attributes
  • d1
    5.0
  • l1
    40.0
  • d2
    5.5
  • d3
    11.8
  • l2
    6.0
Ball Lock Pin 5.0 60.0 5.5 303 Stainless Steel

20760595

Price Range
£ 22.04 - £ 15.43

Stock Levels
Request the lead time here
Attributes
  • d1
    5.0
  • l1
    60.0
  • d2
    5.5
  • d3
    11.8
  • l2
    6.0
Ball Lock Pin 12.0 90.0 14.5 303 Stainless Steel

20760779

Price Range
£ 38.00 - £ 26.60

Stock Levels
Request the lead time here
Attributes
  • d1
    12.0
  • l1
    90.0
  • d2
    14.5
  • d3
    18.2
  • l2
    10.6
Ball Lock Pin 5.0 80.0 5.5 303 Stainless Steel

20760618

Price Range
£ 24.12 - £ 16.88

Stock Levels
Request the lead time here
Attributes
  • d1
    5.0
  • l1
    80.0
  • d2
    5.5
  • d3
    11.8
  • l2
    6.0
Ball Lock Pin 8.0 80.0 9.5 303 Stainless Steel

20760687

Price Range
£ 24.53 - £ 17.17

Stock Levels
Request the lead time here
Attributes
  • d1
    8.0
  • l1
    80.0
  • d2
    9.5
  • d3
    14.7
  • l2
    8.2
Ball Lock Pin 5.0 50.0 5.5 303 Stainless Steel

20760588

Price Range
£ 20.88 - £ 14.62

Stock Levels
Request the lead time here
Attributes
  • d1
    5.0
  • l1
    50.0
  • d2
    5.5
  • d3
    11.8
  • l2
    6.0
Ball Lock Pin 10.0 110.0 12.0 303 Stainless Steel

20760755

Price Range
£ 37.06 - £ 25.94

Stock Levels
Request the lead time here
Attributes
  • d1
    10.0
  • l1
    110.0
  • d2
    12.0
  • d3
    14.7
  • l2
    9.6
Ball Lock Pin 10.0 70.0 12.0 303 Stainless Steel

20760724

Price Range
£ 35.28 - £ 24.70

Stock Levels
Request the lead time here
Attributes
  • d1
    10.0
  • l1
    70.0
  • d2
    12.0
  • d3
    14.7
  • l2
    9.6
Ball Lock Pin 10.0 120.0 12.0 303 Stainless Steel

20760762

Price Range
£ 38.00 - £ 26.60

Stock Levels
Request the lead time here
Attributes
  • d1
    10.0
  • l1
    120.0
  • d2
    12.0
  • d3
    14.7
  • l2
    9.6
Ball Lock Pin 6.0 80.0 7.0 303 Stainless Steel

20760632

Price Range
£ 24.12 - £ 16.88

Stock Levels
Request the lead time here
Attributes
  • d1
    6.0
  • l1
    80.0
  • d2
    7.0
  • d3
    11.8
  • l2
    7.0