Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Ball Knobs come in a wide selection of diameters and molded-in inserts. The applications and industries cover lawn mowers, exercise equipment, machinery, valves, spigots, levers and many more. Ball knobs are an esthetic and ergonomic option for controlling, clamping and shifting operations.
Series Code :SR1535 ,SRN0000
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Finish | Knob Material | Mounting Method | View | |
|---|---|---|---|---|---|---|---|---|
| £ 1.2553 - £ 2.9201 | 450 In stock |
1.470 in
37.3 mm
|
M8 x 1.25
|
Clear Zinc
|
PP
|
Threaded Blind Hole
|
||
| £ 0.7773 - £ 1.7495 | 570 In stock |
1.380 in
35.1 mm
|
M10 x 1.5
|
Clear Zinc
|
PP
|
Threaded Blind Hole
|
||
| £ 0.6619 - £ 1.5481 | 360 In stock |
1.630 in
41.4 mm
|
M10/M12
|
No Finish
|
PP
|
Threaded Blind Hole
|
||
| £ 1.4768 - £ 3.4739 | 275 In stock |
1.880 in
47.8 mm
|
M8 x 1.25
|
Clear Zinc
|
PP
|
Threaded Blind Hole
|
||
| £ 0.8901 - £ 2.0617 | 580 In stock |
1.610 in
40.9 mm
|
M8 x 1.25
|
Clear Zinc
|
PP
|
Threaded Blind Hole
|
||
| £ 0.6779 - £ 1.674 | 450 In stock |
1.470 in
37.3 mm
|
M6 x 1.0
|
Yellow Zinc
|
PP
|
Threaded Blind Hole
|
||
| £ 1.0391 - £ 2.399 | 350 In stock |
1.880 in
47.8 mm
|
M10 x 1.5
|
Clear Zinc
|
PP
|
Threaded Blind Hole
|
||
| £ 1.6916 - £ 3.8263 | 350 In stock |
1.880 in
47.8 mm
|
M12
|
No Finish
|
PP
|
Threaded Blind Hole
|
||
| £ 1.799 - £ 4.0529 | 290 In stock |
1.880 in
47.8 mm
|
M12
|
No Finish
|
TPE
|
Threaded Blind Hole
|
||
| £ 0.7773 - £ 1.8703 | 450 In stock |
1.500 in
38.1 mm
|
M8/M10
|
No Finish
|
PP
|
Threaded Blind Hole
|
||
| £ 0.8806 - £ 2.0138 | 1350 In stock |
1.250 in
31.8 mm
|
M10 x 1.5
|
Clear Zinc
|
PP
|
Threaded Blind Hole
|
||
| £ 2.4837 - £ 5.5884 | 380 In stock |
1.500 in
38.1 mm
|
M6/M8
|
No Finish
|
TPE
|
Threaded Blind Hole
|
||
| £ 1.5574 - £ 3.5998 | 380 In stock |
1.630 in
41.4 mm
|
M8/M10
|
No Finish
|
TPE
|
Threaded Blind Hole
|
||
| £ 1.4768 - £ 3.348 | 580 In stock |
1.630 in
41.4 mm
|
M10/M12
|
No Finish
|
PP
|
Threaded Blind Hole
|
||
| £ 1.7319 - £ 3.9522 | 350 In stock |
1.880 in
47.8 mm
|
M6 x 1.0
|
Yellow Zinc
|
PP
|
Threaded Blind Hole
|
||
| £ 0.9035 - £ 2.0617 | 340 In stock |
1.610 in
40.9 mm
|
M10 x 1.5
|
Clear Zinc
|
PP
|
Threaded Blind Hole
|
||
| £ 4.4932 - £ 4.4932 | 67 In stock |
|
M12 x 1.75
|
No Finish
|
Phenolic
|
Threaded
|
||
| £ 2.0734 - £ 2.0734 | Request the lead time here |
|
M10 x 1.5
|
No Finish
|
Phenolic
|
Threaded
|
||
| 10160466 | £ 4.2476 - £ 4.2476 | 5 In stock |
|
M12 x 1.75
|
No Finish
|
Phenolic
|
Threaded
|
|
| 10560822 | £ 1.3142 - £ 1.3142 | Request the lead time here |
|
M6
|
No Finish
|
Thermoplastic
|
Threaded