Menu Search

Assembly Pin 10.0 mm 60.0 mm 15.0 mm Stainless Steel

Essentra Part Number:

10496817

Manufacturer Part Number:

1504234

Request the lead time here For more information Delivery & returns
Unfortunately pricing information is not available. Please call our customer service team on 0345 528 0474 or email sales@essentracomponents.co.uk
Standard pack: 1

Order in multiple of 1

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Head Diameter 15.0 mm
Head Height 7.0 mm
Length Under Head 66.0 mm
Pin Diameter 10.0 mm
Pin Hole Diameter 2.5 mm
Full Material Stainless Steel
Locking Mechanism Cotter Pin
Number of Holes 1
Commodity Code 8487909090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us