10496756
1504228
| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Head Diameter | 0.591 in |
|---|---|
| Head Diameter | 15.0 mm |
| Head Height | 7.0 mm |
| Head Height | 0.276 in |
| Length Under Head | 36.0 mm |
| Length Under Head | 1.417 in |
| Pin Diameter | 10.0 mm |
| Pin Diameter | 0.394 in |
| Pin Hole Diameter | 0.098 in |
| Pin Hole Diameter | 2.5 mm |
| Full Material | Stainless Steel |
| Locking Mechanism | Cotter Pin |
| Number of Holes | 1 |
| Commodity Code | 8487909090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue