Menu Search

Anu-Lok Cap Head Shoulder Screws

In production

The Anu-Lok Cap Head Shoulder Screws feature a cylindrical shoulder that distinguishes the screws head from its threaded section. This shoulder is precisely machined to serve as a bearing surface for the screw head.

These screws utilise Anu-Lok 180 (AnuLok), a reusable nylon patch that works like a nylon nut. During installation, the nylon patch contracts to fill the gap within the threads, creating a holding mechanism that prevents the screw from detaching due to vibrations or mechanical stress.

Equipped with a hexagonal socket head, these screws can be easily tightened or loosened using a hexagonal wrench or key.

  • They are suitable for a variety of applications including electronics, machinery and automotive uses.
  • The screws possess some magnetic properties and are resistant to corrosion.
Material: 303 Stainless with thread lock Series Code: SRP0130

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
170 results
Product SKUs information
Item Code Price range Availability d2 d1+0|-0.025 h1 l1 005 00 l2 A/F d3 View
£ 7.69 - £ 12.81 Request the lead time here
M12
16.0
11.0
55.0
18.0
8.0
24.0
£ 7.96 - £ 13.27 Request the lead time here
M12
16.0
11.0
60.0
18.0
8.0
24.0
£ 7.67 - £ 12.78 Request the lead time here
M10
12.0
8.0
90.0
16.0
6.0
20.0
£ 6.76 - £ 11.27 Request the lead time here
M10
12.0
8.0
70.0
16.0
6.0
20.0
£ 12.05 - £ 20.09 Request the lead time here
M16
20.0
14.0
75.0
22.0
10.0
30.0
£ 10.48 - £ 17.47 Request the lead time here
M16
20.0
14.0
55.0
22.0
10.0
30.0
£ 11.66 - £ 19.43 Request the lead time here
M16
20.0
14.0
70.0
22.0
10.0
30.0
£ 9.68 - £ 16.14 Request the lead time here
M16
20.0
14.0
45.0
22.0
10.0
30.0
£ 13.23 - £ 22.05 Request the lead time here
M16
20.0
14.0
90.0
22.0
10.0
30.0
£ 8.90 - £ 14.84 Request the lead time here
M16
20.0
14.0
35.0
22.0
10.0
30.0
  • of 9
Shoulder Screw M12 16.0 55.0 303 Stainless with thread lock

20757663

Price Range
£ 12.81 - £ 7.69

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    16.0
  • l1 005 00
    55.0
  • d2
    M12
  • d3
    24.0
  • l2
    18.0
Shoulder Screw M12 16.0 60.0 303 Stainless with thread lock

20757670

Price Range
£ 13.27 - £ 7.96

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    16.0
  • l1 005 00
    60.0
  • d2
    M12
  • d3
    24.0
  • l2
    18.0
Shoulder Screw M10 12.0 90.0 303 Stainless with thread lock

20757588

Price Range
£ 12.78 - £ 7.67

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    90.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw M10 12.0 70.0 303 Stainless with thread lock

20757557

Price Range
£ 11.27 - £ 6.76

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    70.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw M16 20.0 75.0 303 Stainless with thread lock

20757830

Price Range
£ 20.09 - £ 12.05

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    20.0
  • l1 005 00
    75.0
  • d2
    M16
  • d3
    30.0
  • l2
    22.0
Shoulder Screw M16 20.0 55.0 303 Stainless with thread lock

20757793

Price Range
£ 17.47 - £ 10.48

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    20.0
  • l1 005 00
    55.0
  • d2
    M16
  • d3
    30.0
  • l2
    22.0
Shoulder Screw M16 20.0 70.0 303 Stainless with thread lock

20757823

Price Range
£ 19.43 - £ 11.66

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    20.0
  • l1 005 00
    70.0
  • d2
    M16
  • d3
    30.0
  • l2
    22.0
Shoulder Screw M16 20.0 45.0 303 Stainless with thread lock

20757779

Price Range
£ 16.14 - £ 9.68

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    20.0
  • l1 005 00
    45.0
  • d2
    M16
  • d3
    30.0
  • l2
    22.0
Shoulder Screw M16 20.0 90.0 303 Stainless with thread lock

20757854

Price Range
£ 22.05 - £ 13.23

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    20.0
  • l1 005 00
    90.0
  • d2
    M16
  • d3
    30.0
  • l2
    22.0
Shoulder Screw M16 20.0 35.0 303 Stainless with thread lock

20757755

Price Range
£ 14.84 - £ 8.90

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    20.0
  • l1 005 00
    35.0
  • d2
    M16
  • d3
    30.0
  • l2
    22.0