The Anu-Lok Cap Head Shoulder Screws feature a cylindrical shoulder that distinguishes the screws head from its threaded section. This shoulder is precisely machined to serve as a bearing surface for the screw head.
These screws utilise Anu-Lok 180 (AnuLok), a reusable nylon patch that works like a nylon nut. During installation, the nylon patch contracts to fill the gap within the threads, creating a holding mechanism that prevents the screw from detaching due to vibrations or mechanical stress.
Equipped with a hexagonal socket head, these screws can be easily tightened or loosened using a hexagonal wrench or key.
Material: 303 Stainless with thread lock Series Code: SRP0130
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | d1+0|-0.025 | h1 | l1 005 00 | l2 | A/F | d3 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 4.28 - £ 7.14 | Request the lead time here |
M10
|
12.0
|
8.0
|
14.0
|
16.0
|
6.0
|
20.0
|
||
| £ 4.98 - £ 8.30 | Request the lead time here |
M10
|
12.0
|
8.0
|
30.0
|
16.0
|
6.0
|
20.0
|
||
| £ 8.51 - £ 14.18 | Request the lead time here |
M16
|
20.0
|
14.0
|
30.0
|
22.0
|
10.0
|
30.0
|
||
| £ 9.07 - £ 15.12 | Request the lead time here |
M12
|
16.0
|
11.0
|
80.0
|
18.0
|
8.0
|
24.0
|
||
| £ 3.28 - £ 5.46 | Request the lead time here |
M8
|
10.0
|
7.0
|
16.0
|
12.0
|
5.0
|
14.0
|
||
| £ 2.98 - £ 4.97 | Request the lead time here |
M6
|
8.0
|
6.0
|
35.0
|
11.0
|
4.0
|
12.0
|
||
| £ 7.14 - £ 11.90 | Request the lead time here |
M12
|
16.0
|
11.0
|
45.0
|
18.0
|
8.0
|
24.0
|
||
| £ 7.22 - £ 12.04 | Request the lead time here |
M10
|
12.0
|
8.0
|
80.0
|
16.0
|
6.0
|
20.0
|
||
| £ 7.00 - £ 11.66 | Request the lead time here |
M10
|
12.0
|
8.0
|
75.0
|
16.0
|
6.0
|
20.0
|
||
| £ 2.67 - £ 4.45 | Request the lead time here |
M6
|
8.0
|
6.0
|
16.0
|
11.0
|
4.0
|
12.0
|
||
| £ 6.30 - £ 10.50 | Request the lead time here |
M12
|
16.0
|
11.0
|
30.0
|
18.0
|
8.0
|
24.0
|
||
| £ 10.08 - £ 16.80 | Request the lead time here |
M16
|
20.0
|
14.0
|
50.0
|
22.0
|
10.0
|
30.0
|
||
| £ 11.66 - £ 19.43 | Request the lead time here |
M16
|
20.0
|
14.0
|
70.0
|
22.0
|
10.0
|
30.0
|
||
| £ 4.90 - £ 8.16 | Request the lead time here |
M8
|
10.0
|
7.0
|
80.0
|
12.0
|
5.0
|
14.0
|
||
| £ 4.01 - £ 6.69 | Request the lead time here |
M8
|
10.0
|
7.0
|
45.0
|
12.0
|
5.0
|
14.0
|
||
| £ 3.76 - £ 6.27 | Request the lead time here |
M8
|
10.0
|
7.0
|
35.0
|
12.0
|
5.0
|
14.0
|
||
| £ 4.16 - £ 6.93 | Request the lead time here |
M10
|
12.0
|
8.0
|
10.0
|
16.0
|
6.0
|
20.0
|
||
| £ 4.10 - £ 6.83 | Request the lead time here |
M10
|
12.0
|
8.0
|
8.0
|
16.0
|
6.0
|
20.0
|
||
| £ 3.23 - £ 5.39 | Request the lead time here |
M8
|
10.0
|
7.0
|
14.0
|
12.0
|
5.0
|
14.0
|
||
| £ 2.14 - £ 3.57 | Request the lead time here |
M2
|
3.0
|
2.0
|
6.0
|
4.0
|
1.5
|
5.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue