Menu Search

Anu-Lok Cap Head Captive Screws

In production

Anu-Lok Cap Head Captive Screws are intended to offer a secure and vibration-resistant attachment, while remaining permanently connected. Features a cap head design that enables simple torque application with tools like hexagonal keys. Anu-Lok 180 (AnuLok) is a reusable nylon patch that works like to a nylon nut. During installation, the nylon patch contracts to fill the gap within the threads.

The specialised retention mechanism prevents complete detachment from the assembly, due to vibration or mechanical stress, while allowing for repeated fastening and unfastening. This feature is useful in applications requiring maintenance or regular access. Applications include electronic enclosures, machinery guards and structural components.

Please note: These screws have a reduced diameter shank and should not be tightened to the recommended torque for an equivalent machine screw of size d1.

  • The screws captive nature complies with the Machinery Directive 2006/42/EC (equivalent to ISO 4762) that guarantees compliance with safety and regulatory standards, especially in industries where loose hardware may represent a risk.
Material: 303 Stainless with thread lock Series Code: SRP0154

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
78 results
Product SKUs information
Item Code Price range Availability d1 l2 025 A/F H1 max d3 max d2 a012 View
£ 2.31 - £ 3.85 Request the lead time here
M3
4.5
2.5
3.0
5.5
2.0
£ 2.08 - £ 3.47 Request the lead time here
M4
6.0
3.0
4.0
7.0
2.8
£ 2.67 - £ 4.45 Request the lead time here
M4
6.0
3.0
4.0
7.0
2.8
£ 2.21 - £ 3.68 Request the lead time here
M4
6.0
3.0
4.0
7.0
2.8
£ 2.04 - £ 3.40 Request the lead time here
M4
6.0
3.0
4.0
7.0
2.8
£ 2.44 - £ 4.06 Request the lead time here
M4
6.0
3.0
4.0
7.0
2.8
£ 2.52 - £ 4.20 Request the lead time here
M4
6.0
3.0
4.0
7.0
2.8
£ 2.59 - £ 4.31 Request the lead time here
M5
7.5
4.0
5.0
8.5
3.7
£ 2.42 - £ 4.03 Request the lead time here
M5
7.5
4.0
5.0
8.5
3.7
£ 2.31 - £ 3.85 Request the lead time here
M5
7.5
4.0
5.0
8.5
3.7
£ 2.35 - £ 3.92 Request the lead time here
M4
6.0
3.0
4.0
7.0
2.8
£ 2.29 - £ 3.82 Request the lead time here
M4
6.0
3.0
4.0
7.0
2.8
£ 2.06 - £ 3.43 Request the lead time here
M3
4.5
2.5
3.0
5.5
2.0
£ 2.35 - £ 3.92 Request the lead time here
M5
7.5
4.0
5.0
8.5
3.7
£ 2.14 - £ 3.57 Request the lead time here
M4
6.0
3.0
4.0
7.0
2.8
£ 2.52 - £ 4.20 Request the lead time here
M5
7.5
4.0
5.0
8.5
3.7
£ 2.69 - £ 4.48 Request the lead time here
M5
7.5
4.0
5.0
8.5
3.7
£ 2.10 - £ 3.50 Request the lead time here
M2.5
3.0
2.0
2.5
4.5
1.8
£ 2.12 - £ 3.54 Request the lead time here
M2.5
3.0
2.0
2.5
4.5
1.8
£ 2.10 - £ 3.50 Request the lead time here
M2.5
3.0
2.0
2.5
4.5
1.8
  • of 4
Captive Screw M3 3.0 30.0 303 Stainless with thread lock

20757977

Price Range
£ 3.85 - £ 2.31

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 025
    30.0
  • d2 a012
    2.0
  • d3 max
    5.5
  • d4 min
    3.5
Captive Screw M4 4.0 12.0 303 Stainless with thread lock

20757991

Price Range
£ 3.47 - £ 2.08

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    12.0
  • d2 a012
    2.8
  • d3 max
    7.0
  • d4 min
    4.5
Captive Screw M4 4.0 50.0 303 Stainless with thread lock

20758066

Price Range
£ 4.45 - £ 2.67

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    50.0
  • d2 a012
    2.8
  • d3 max
    7.0
  • d4 min
    4.5
Captive Screw M4 4.0 20.0 303 Stainless with thread lock

20758011

Price Range
£ 3.68 - £ 2.21

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    20.0
  • d2 a012
    2.8
  • d3 max
    7.0
  • d4 min
    4.5
Captive Screw M4 4.0 10.0 303 Stainless with thread lock

20757984

Price Range
£ 3.40 - £ 2.04

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    10.0
  • d2 a012
    2.8
  • d3 max
    7.0
  • d4 min
    4.5
Captive Screw M4 4.0 35.0 303 Stainless with thread lock

20758042

Price Range
£ 4.06 - £ 2.44

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    35.0
  • d2 a012
    2.8
  • d3 max
    7.0
  • d4 min
    4.5
Captive Screw M4 4.0 40.0 303 Stainless with thread lock

20758059

Price Range
£ 4.20 - £ 2.52

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    40.0
  • d2 a012
    2.8
  • d3 max
    7.0
  • d4 min
    4.5
Captive Screw M5 5.0 40.0 303 Stainless with thread lock

20758134

Price Range
£ 4.31 - £ 2.59

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 025
    40.0
  • d2 a012
    3.7
  • d3 max
    8.5
  • d4 min
    5.5
Captive Screw M5 5.0 25.0 303 Stainless with thread lock

20758103

Price Range
£ 4.03 - £ 2.42

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 025
    25.0
  • d2 a012
    3.7
  • d3 max
    8.5
  • d4 min
    5.5
Captive Screw M5 5.0 16.0 303 Stainless with thread lock

20758080

Price Range
£ 3.85 - £ 2.31

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 025
    16.0
  • d2 a012
    3.7
  • d3 max
    8.5
  • d4 min
    5.5
Captive Screw M4 4.0 30.0 303 Stainless with thread lock

20758035

Price Range
£ 3.92 - £ 2.35

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    30.0
  • d2 a012
    2.8
  • d3 max
    7.0
  • d4 min
    4.5
Captive Screw M4 4.0 25.0 303 Stainless with thread lock

20758028

Price Range
£ 3.82 - £ 2.29

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    25.0
  • d2 a012
    2.8
  • d3 max
    7.0
  • d4 min
    4.5
Captive Screw M3 3.0 16.0 303 Stainless with thread lock

20757946

Price Range
£ 3.43 - £ 2.06

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 025
    16.0
  • d2 a012
    2.0
  • d3 max
    5.5
  • d4 min
    3.5
Captive Screw M5 5.0 20.0 303 Stainless with thread lock

20758097

Price Range
£ 3.92 - £ 2.35

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 025
    20.0
  • d2 a012
    3.7
  • d3 max
    8.5
  • d4 min
    5.5
Captive Screw M4 4.0 16.0 303 Stainless with thread lock

20758004

Price Range
£ 3.57 - £ 2.14

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    16.0
  • d2 a012
    2.8
  • d3 max
    7.0
  • d4 min
    4.5
Captive Screw M5 5.0 35.0 303 Stainless with thread lock

20758127

Price Range
£ 4.20 - £ 2.52

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 025
    35.0
  • d2 a012
    3.7
  • d3 max
    8.5
  • d4 min
    5.5
Captive Screw M5 5.0 50.0 303 Stainless with thread lock

20758141

Price Range
£ 4.48 - £ 2.69

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 025
    50.0
  • d2 a012
    3.7
  • d3 max
    8.5
  • d4 min
    5.5
Captive Screw M2.5 2.5 5.0 303 Stainless with thread lock

20757878

Price Range
£ 3.50 - £ 2.10

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 025
    5.0
  • d2 a012
    1.8
  • d3 max
    4.5
  • d4 min
    2.8
Captive Screw M2.5 2.5 12.0 303 Stainless with thread lock

20757908

Price Range
£ 3.54 - £ 2.12

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 025
    12.0
  • d2 a012
    1.8
  • d3 max
    4.5
  • d4 min
    2.8
Captive Screw M2.5 2.5 8.0 303 Stainless with thread lock

20757885

Price Range
£ 3.50 - £ 2.10

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 025
    8.0
  • d2 a012
    1.8
  • d3 max
    4.5
  • d4 min
    2.8