Menu Search

Anti-Vibration Cylinders

In production

These Cylinders are designed to dampen shocks, and absorb and dissipate vibrations, reducing the impact on surrounding equipment or structures.

By effectively dampening vibrations, anti-vibration cylinders help improve equipment performance, reliability, and lifespan. Furthermore, the dampening action of these cylinders helps to minimise the noise created by vibrations, resulting in a calmer and more comfortable working environment.

They should never be mounted in tension but in even load and should only be utilised in axial or radial directions. They are often used in machinery, compressors, air conditioning units, and light engineering equipment.

  • It dampens shocks, and absorbs and dissipates vibrations.
  • It should never be mounted in tension, but in even load.
  • Used only in axial or radial directions.
Material: Steel Series Code: SRP2008, SRP2006, SRP2004

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
274 results
Product SKUs information
Item Code Price range Availability d1 Thread Type d2 h1 View
£ 1.6116 - £ 2.3094 Request the lead time here
25.0
Male/Male
M6
£ 1.9278 - £ 2.7518 Request the lead time here
15.0
Male/Male
M5
£ 32.487 - £ 54.1414 Request the lead time here
120.0
Male/Male
M16
£ 1.9686 - £ 2.8058 Request the lead time here
15.0
Male/Male
M5
£ 1.2852 - £ 2.5684 Request the lead time here
16.0
Male/Male
M5
£ 1.326 - £ 2.2122 Request the lead time here
16.0
Male/Male
M4
£ 95.931 - £ 159.8775 Request the lead time here
150.0
Male/Male
M20
£ 4.641 - £ 6.63 Request the lead time here
50.0
Male/Female
M10
£ 1.2852 - £ 2.5684 Request the lead time here
16.0
Male/Male
M4
£ 36.516 - £ 60.8538 Request the lead time here
130.0
Male/Male
M16
£ 1.4688 - £ 2.1043 Request the lead time here
16.0
Male/Male
M5
£ 1.3158 - £ 2.6223 Request the lead time here
16.0
Male/Male
M4
£ 38.2806 - £ 63.7999 Request the lead time here
150.0
Male/Male
M16
£ 1.5708 - £ 2.6115 Request the lead time here
16.0
Male/Male
M5
£ 7.2012 - £ 12.0002 Request the lead time here
70.0
Male/Male
M10
£ 45.9306 - £ 76.5448 Request the lead time here
150.0
Male/Female
M20
£ 14.6064 - £ 24.3458 Request the lead time here
95.0
Male/Male
M16
£ 76.1328 - £ 126.8876 Request the lead time here
150.0
Male/Male
M20
£ 1.8768 - £ 2.6763 Request the lead time here
30.0
Male/Male
M8
£ 6.885 - £ 11.4822 Request the lead time here
70.0
Male/Male
M10
  • of 14
Anti-Vibration Cylinder Male/Male M6 25.0 10.0 Steel

20197179

Price Range
£ 2.3094 - £ 1.6116

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    25.0
  • d2
    M6
  • Axial load max. kgf
    46.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M5 15.0 15.0 Steel

20197193

Price Range
£ 2.7518 - £ 1.9278

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    15.0
  • d2
    M5
  • Axial load max. kgf
    13.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M16 120.0 50.0 Steel

20196851

Price Range
£ 54.1414 - £ 32.487

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    120.0
  • d2
    M16
  • Axial load max. kgf
    1500.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M5 15.0 20.0 Steel

20197209

Price Range
£ 2.8058 - £ 1.9686

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    15.0
  • d2
    M5
  • Axial load max. kgf
    10.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M5 16.0 15.0 Steel

20197254

Price Range
£ 2.5684 - £ 1.2852

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    16.0
  • d2
    M5
  • Axial load max. kgf
    13.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M4 16.0 25.0 Steel

20197285

Price Range
£ 2.2122 - £ 1.326

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    16.0
  • d2
    M4
  • Full Material
    Rubber on silver zinc plated steel
  • Material
    Steel
Anti-Vibration Cylinder Male/Male M20 150.0 140.0 Steel

20196967

Price Range
£ 159.8775 - £ 95.931

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    150.0
  • d2
    M20
  • Axial load max. kgf
    1200.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Female M10 50.0 20.0 Steel

20197124

Price Range
£ 6.63 - £ 4.641

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    50.0
  • d2
    M10
  • Axial load max. kgf
    250.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M4 16.0 10.0 Steel

20197230

Price Range
£ 2.5684 - £ 1.2852

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    16.0
  • d2
    M4
  • Full Material
    Rubber on silver zinc plated steel
  • Material
    Steel
Anti-Vibration Cylinder Male/Male M16 130.0 75.0 Steel

20196899

Price Range
£ 60.8538 - £ 36.516

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    130.0
  • d2
    M16
  • Axial load max. kgf
    1450.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M5 16.0 8.0 Steel

20197223

Price Range
£ 2.1043 - £ 1.4688

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    16.0
  • d2
    M5
  • Full Material
    Rubber on silver zinc plated steel
  • Material
    Steel
Anti-Vibration Cylinder Male/Male M4 16.0 20.0 Steel

20197261

Price Range
£ 2.6223 - £ 1.3158

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    16.0
  • d2
    M4
  • Full Material
    Rubber on silver zinc plated steel
  • Material
    Steel
Anti-Vibration Cylinder Male/Male M16 150.0 60.0 Steel

20196929

Price Range
£ 63.7999 - £ 38.2806

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    150.0
  • d2
    M16
  • Axial load max. kgf
    2200.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M5 16.0 25.0 Steel

20197292

Price Range
£ 2.6115 - £ 1.5708

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    16.0
  • d2
    M5
  • Full Material
    Rubber on silver zinc plated steel
  • Material
    Steel
Anti-Vibration Cylinder Male/Male M10 70.0 70.0 Steel

20197049

Price Range
£ 12.0002 - £ 7.2012

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    70.0
  • d2
    M10
  • Full Material
    Rubber on silver zinc plated steel
  • Material
    Steel
Anti-Vibration Cylinder Male/Female M20 150.0 50.0 Steel

20196752

Price Range
£ 76.5448 - £ 45.9306

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    150.0
  • d2
    M20
  • Axial load max. kgf
    1800.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M16 95.0 55.0 Steel

20196820

Price Range
£ 24.3458 - £ 14.6064

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    95.0
  • d2
    M16
  • Axial load max. kgf
    1000.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M20 150.0 120.0 Steel

20196950

Price Range
£ 126.8876 - £ 76.1328

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    150.0
  • d2
    M20
  • Axial load max. kgf
    1300.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M8 30.0 10.0 Steel

20196974

Price Range
£ 2.6763 - £ 1.8768

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    30.0
  • d2
    M8
  • Full Material
    Rubber on silver zinc plated steel
  • Material
    Steel
Anti-Vibration Cylinder Male/Male M10 70.0 35.0 Steel

20197032

Price Range
£ 11.4822 - £ 6.885

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    70.0
  • d2
    M10
  • Full Material
    Rubber on silver zinc plated steel
  • Material
    Steel