Menu Search

Anti-Vibration Cylinders

In production

These Cylinders are designed to dampen shocks, and absorb and dissipate vibrations, reducing the impact on surrounding equipment or structures.

By effectively dampening vibrations, anti-vibration cylinders help improve equipment performance, reliability, and lifespan. Furthermore, the dampening action of these cylinders helps to minimise the noise created by vibrations, resulting in a calmer and more comfortable working environment.

They should never be mounted in tension but in even load and should only be utilised in axial or radial directions. They are often used in machinery, compressors, air conditioning units, and light engineering equipment.

  • It dampens shocks, and absorbs and dissipates vibrations.
  • It should never be mounted in tension, but in even load.
  • Used only in axial or radial directions.
Material: Steel Series Code: SRP2008, SRP2006, SRP2004

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
274 results
Product SKUs information
Item Code Price range Availability d1 Thread Type d2 h1 View
£ 3.57 - £ 5.1044 Request the lead time here
40.0
Male/Female
M10
£ 4.8348 - £ 8.0505 Request the lead time here
60.0
Male/Female
M10
£ 7.9152 - £ 13.1873 Request the lead time here
75.0
Male/Female
M12
£ 2.8662 - £ 4.1008 Request the lead time here
40.0
Male/Female
M10
£ 1.836 - £ 3.0648 Request the lead time here
20.0
Male/Female
M6
£ 35.2206 - £ 58.7063 Request the lead time here
130.0
Male/Male
M16
£ 13.7802 - £ 22.9645 Request the lead time here
100.0
Male/Male
M16
£ 1.224 - £ 2.0396 Request the lead time here
10.0
Male/Male
M4
£ 1.9278 - £ 2.7518 Request the lead time here
15.0
Male/Male
M4
£ 1.7452 - £ 2.4928 Request the lead time here
10.0
Male/Male
M4
£ 1.7034 - £ 2.4389 Request the lead time here
15.0
Male/Male
M4
£ 14.6676 - £ 29.3423 Request the lead time here
100.0
Male/Male
M16
£ 1.9686 - £ 2.8166 Request the lead time here
15.0
Male/Male
M4
£ 2.0298 - £ 2.9029 Request the lead time here
15.0
Male/Male
M4
  • of 14
Anti-Vibration Cylinder Male/Female M10 40.0 40.0 Steel

20197919

Price Range
£ 5.1044 - £ 3.57

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    40.0
  • d2
    M10
  • Axial load max. kgf
    120.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Female M10 60.0 60.0 Steel

20197971

Price Range
£ 8.0505 - £ 4.8348

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    60.0
  • d2
    M10
  • Full Material
    Rubber on silver zinc plated steel
  • Material
    Steel
Anti-Vibration Cylinder Male/Female M12 75.0 45.0 Steel

20198008

Price Range
£ 13.1873 - £ 7.9152

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    75.0
  • d2
    M12
  • Full Material
    Rubber on silver zinc plated steel
  • Material
    Steel
Anti-Vibration Cylinder Male/Female M10 40.0 45.0 Steel

20197933

Price Range
£ 4.1008 - £ 2.8662

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    40.0
  • d2
    M10
  • Full Material
    Rubber on silver zinc plated steel
  • Material
    Steel
Anti-Vibration Cylinder Male/Female M6 20.0 10.0 Steel

20197698

Price Range
£ 3.0648 - £ 1.836

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    20.0
  • d2
    M6
  • Full Material
    Rubber on silver zinc plated steel
  • Material
    Steel
Anti-Vibration Cylinder Male/Male M16 130.0 40.0 Steel

20195168

Price Range
£ 58.7063 - £ 35.2206

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    130.0
  • d2
    M16
  • Axial load max. kgf
    1900.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M16 100.0 40.0 Steel

20195120

Price Range
£ 22.9645 - £ 13.7802

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    100.0
  • d2
    M16
  • Axial load max. kgf
    1200.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M4 10.0 8.0 Steel

20195151

Price Range
£ 2.0396 - £ 1.224

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    10.0
  • d2
    M4
  • Axial load max. kgf
    8.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M4 15.0 15.0 Steel

20195182

Price Range
£ 2.7518 - £ 1.9278

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    15.0
  • d2
    M4
  • Axial load max. kgf
    13.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M4 10.0 10.0 Steel

20195144

Price Range
£ 2.4928 - £ 1.7452

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    10.0
  • d2
    M4
  • Axial load max. kgf
    10.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M4 15.0 10.0 Steel

20195175

Price Range
£ 2.4389 - £ 1.7034

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    15.0
  • d2
    M4
  • Axial load max. kgf
    13.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M16 100.0 60.0 Steel

20195137

Price Range
£ 29.3423 - £ 14.6676

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    100.0
  • d2
    M16
  • Axial load max. kgf
    1100.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M4 15.0 20.0 Steel

20195199

Price Range
£ 2.8166 - £ 1.9686

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    15.0
  • d2
    M4
  • Axial load max. kgf
    10.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M4 15.0 22.0 Steel

20195205

Price Range
£ 2.9029 - £ 2.0298

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    15.0
  • d2
    M4
  • Axial load max. kgf
    10.0
  • Full Material
    Rubber on silver zinc plated steel