Menu Search

Anti-Vibration Cylinders

In production

These Cylinders are designed to dampen shocks, and absorb and dissipate vibrations, reducing the impact on surrounding equipment or structures.

By effectively dampening vibrations, anti-vibration cylinders help improve equipment performance, reliability, and lifespan. Furthermore, the dampening action of these cylinders helps to minimise the noise created by vibrations, resulting in a calmer and more comfortable working environment.

They should never be mounted in tension but in even load and should only be utilised in axial or radial directions. They are often used in machinery, compressors, air conditioning units, and light engineering equipment.

  • It dampens shocks, and absorbs and dissipates vibrations.
  • It should never be mounted in tension, but in even load.
  • Used only in axial or radial directions.
Material: Steel Series Code: SRP2008, SRP2006, SRP2004

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
274 results
Product SKUs information
Item Code Price range Availability d1 Thread Type d2 h1 View
£ 2.2236 - £ 4.4569 Request the lead time here
40.0
Male/Male
M8
£ 3.1926 - £ 6.3886 Request the lead time here
50.0
Male/Male
M10
£ 3.5088 - £ 7.0253 Request the lead time here
50.0
Male/Male
M10
£ 6.1506 - £ 8.7843 Request the lead time here
40.0
Male/Male
M8
£ 3.9372 - £ 7.867 Request the lead time here
60.0
Male/Male
M10
£ 3.6618 - £ 7.3167 Request the lead time here
50.0
Male/Male
M10
£ 6.681 - £ 11.1369 Request the lead time here
60.0
Male/Male
M10
£ 1.53 - £ 3.054 Request the lead time here
25.0
Male/Male
M6
£ 1.6218 - £ 3.2482 Request the lead time here
30.0
Male/Male
M8
£ 5.1816 - £ 8.6332 Request the lead time here
45.0
Male/Male
M8
£ 3.3864 - £ 6.7663 Request the lead time here
50.0
Male/Male
M10
£ 6.5178 - £ 10.8671 Request the lead time here
60.0
Male/Male
M10
£ 2.958 - £ 4.9317 Request the lead time here
40.0
Male/Male
M8
£ 2.2032 - £ 3.6799 Request the lead time here
40.0
Male/Male
M8
£ 3.6618 - £ 7.3167 Request the lead time here
50.0
Male/Male
M10
£ 1.4076 - £ 2.8166 Request the lead time here
25.0
Male/Male
M6
£ 1.6932 - £ 3.3885 Request the lead time here
30.0
Male/Male
M8
£ 1.6218 - £ 3.2482 Request the lead time here
30.0
Male/Male
M8
£ 1.4994 - £ 2.4928 Request the lead time here
20.0
Male/Male
M6
£ 2.0808 - £ 2.9784 Request the lead time here
20.0
Male/Male
M6
  • of 14
Anti-Vibration Cylinder Male/Male M8 40.0 25.0 Steel

20195472

Price Range
£ 4.4569 - £ 2.2236

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    40.0
  • d2
    M8
  • Axial load max. kgf
    155.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M10 50.0 20.0 Steel

20195526

Price Range
£ 6.3886 - £ 3.1926

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    50.0
  • d2
    M10
  • Axial load max. kgf
    250.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M10 50.0 40.0 Steel

20195540

Price Range
£ 7.0253 - £ 3.5088

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    50.0
  • d2
    M10
  • Axial load max. kgf
    220.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M8 40.0 50.0 Steel

20195502

Price Range
£ 8.7843 - £ 6.1506

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    40.0
  • d2
    M8
  • Axial load max. kgf
    80.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M10 60.0 35.0 Steel

20195595

Price Range
£ 7.867 - £ 3.9372

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    60.0
  • d2
    M10
  • Axial load max. kgf
    350.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M10 50.0 50.0 Steel

20195564

Price Range
£ 7.3167 - £ 3.6618

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    50.0
  • d2
    M10
  • Axial load max. kgf
    200.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M10 60.0 30.0 Steel

20195588

Price Range
£ 11.1369 - £ 6.681

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    60.0
  • d2
    M10
  • Axial load max. kgf
    200.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M6 25.0 30.0 Steel

20195397

Price Range
£ 3.054 - £ 1.53

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    25.0
  • d2
    M6
  • Axial load max. kgf
    40.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M8 30.0 20.0 Steel

20195427

Price Range
£ 3.2482 - £ 1.6218

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    30.0
  • d2
    M8
  • Axial load max. kgf
    90.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M8 45.0 30.0 Steel

20195519

Price Range
£ 8.6332 - £ 5.1816

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    45.0
  • d2
    M8
  • Axial load max. kgf
    112.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M10 50.0 30.0 Steel

20195533

Price Range
£ 6.7663 - £ 3.3864

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    50.0
  • d2
    M10
  • Axial load max. kgf
    250.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M10 60.0 20.0 Steel

20195571

Price Range
£ 10.8671 - £ 6.5178

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    60.0
  • d2
    M10
  • Axial load max. kgf
    285.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M8 40.0 12.0 Steel

20195465

Price Range
£ 4.9317 - £ 2.958

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    40.0
  • d2
    M8
  • Axial load max. kgf
    120.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M8 40.0 28.0 Steel

20195489

Price Range
£ 3.6799 - £ 2.2032

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    40.0
  • d2
    M8
  • Axial load max. kgf
    155.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M10 50.0 45.0 Steel

20195557

Price Range
£ 7.3167 - £ 3.6618

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    50.0
  • d2
    M10
  • Full Material
    Rubber on silver zinc plated steel
  • Material
    Steel
Anti-Vibration Cylinder Male/Male M6 25.0 20.0 Steel

20195373

Price Range
£ 2.8166 - £ 1.4076

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    25.0
  • d2
    M6
  • Axial load max. kgf
    41.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M8 30.0 25.0 Steel

20195434

Price Range
£ 3.3885 - £ 1.6932

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    30.0
  • d2
    M8
  • Axial load max. kgf
    85.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M8 30.0 15.0 Steel

20195410

Price Range
£ 3.2482 - £ 1.6218

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    30.0
  • d2
    M8
  • Axial load max. kgf
    90.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M6 20.0 10.0 Steel

20195281

Price Range
£ 2.4928 - £ 1.4994

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    20.0
  • d2
    M6
  • Axial load max. kgf
    30.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M6 20.0 9.0 Steel

20195342

Price Range
£ 2.9784 - £ 2.0808

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    20.0
  • d2
    M6
  • Axial load max. kgf
    27.0
  • Full Material
    Rubber on silver zinc plated steel