Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
This PCB Support range holds the board by it's edge, minimising the spaced required,. They are available with or without a locking nose to provide extra holding strength.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole B Fix Type | Hole A Fix Type | Spacer Length | View | |
|---|---|---|---|---|---|---|
| £ 0.2063 - £ 0.2293 | Request the lead time here |
Snap Lock Fix
|
Unlocking Fix
|
0.866 in
22.0 mm
|
||
| £ 0.1823 - £ 0.2026 | 2894 In stock |
Snap Lock Fix
|
Unlocking Fix
|
0.61 in
15.5 mm
|
||
| £ 0.1928 - £ 0.2088 | Request the lead time here |
Snap Lock Fix
|
Unlocking Fix
|
0.484 in
12.3 mm
|
||
| £ 0.2214 - £ 0.246 | 151 In stock |
Snap Lock Fix
|
Unlocking Fix
|
0.61 in
15.5 mm
|
||
| 10112007 | £ 0.1672 - £ 0.1743 | 1994 In stock |
Clip Fix
|
Unlocking Fix
|
0.984 in
25.0 mm
|
|
| £ 0.1729 - £ 0.18 | Request the lead time here |
Clip Fix
|
Unlocking Fix
|
1.181 in
30.0 mm
|
||
| £ 0.146 - £ 0.1516 | Request the lead time here |
Clip Fix
|
Unlocking Fix
|
0.315 in
8.0 mm
|
||
| 10010013 | £ 0.1403 - £ 0.146 | 590 In stock |
Clip Fix
|
Unlocking Fix
|
0.236 in
6.0 mm
|
|
| £ 0.1502 - £ 0.1559 | 336 In stock |
Clip Fix
|
Unlocking Fix
|
0.394 in
10.0 mm
|
||
| £ 0.1312 - £ 0.1457 | Request the lead time here |
Clip Fix
|
Unlocking Fix
|
0.157 in
4.0 mm
|
||
| 10009963 | £ 0.1502 - £ 0.1559 | 998 In stock |
Clip Fix
|
Unlocking Fix
|
0.394 in
10.0 mm
|
|
| £ 0.1403 - £ 0.146 | 3000 In stock |
Clip Fix
|
Unlocking Fix
|
0.236 in
6.0 mm
|
||
| £ 0.146 - £ 0.1516 | 220 In stock |
Clip Fix
|
Unlocking Fix
|
0.315 in
8.0 mm
|
||
| £ 0.1355 - £ 0.141 | 3004 In stock |
Clip Fix
|
Unlocking Fix
|
0.157 in
4.0 mm
|
||
| £ 0.1672 - £ 0.1743 | Request the lead time here |
Clip Fix
|
Unlocking Fix
|
0.984 in
25.0 mm
|
||
| £ 0.1559 - £ 0.1615 | Request the lead time here |
Clip Fix
|
Unlocking Fix
|
0.472 in
12.0 mm
|
||
| £ 0.2121 - £ 0.2297 | Request the lead time here |
Snap Lock Fix
|
Unlocking Fix
|
0.484 in
12.3 mm
|
||
| £ 0.1601 - £ 0.1672 | Request the lead time here |
Clip Fix
|
Unlocking Fix
|
0.551 in
14.0 mm
|
||
| £ 0.1729 - £ 0.18 | Request the lead time here |
Clip Fix
|
Unlocking Fix
|
1.181 in
30.0 mm