| Quantity | Unit price |
|---|---|
| 500 - 2499 | £ 0.2026 |
| 2500 + | £ 0.1823 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Hole A Fix Type | Unlocking Fix |
| Hole B Fix Type | Snap Lock Fix |
| Spacer Length | 0.61 in |
| Spacer Length | 15.5 mm |
| Full Material | Polyamide 66 |
| Material Flammability Standard | UL94 V-2 |
| Locking Head Height A | 3.9 mm |
| Locking Head Height A | 0.154 in |
| Standard | RMS |
| Standard | UL |
| Commodity Code | 3926909790 |
| Panel Thickness A Range | 0.063 - 0.091 in |
| Panel Thickness A Range | 1.6 - 2.3 mm |
| Panel Thickness B Range | 0.039 - 0.091 in |
| Panel Thickness B Range | 1.0 - 2.3 mm |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue