Menu Search

Aluminium Shafts

In production

These Aluminium Shafts are a versatile, non-magnetic, and lightweight alternative for various sectors that require a sturdy and durable component. It has a great strength-to-weight ratio, corrosion resistance, and thermal conductivity. The corrosion resistance offers a longer lifespan for the shafts and avoids the need for regular maintenance or replacement.

It can endure huge loads and function without deformation or failure under harsh circumstances. It is not meant for use with ball bush linear bearings but rather with self-lubricating ceramic bushings.

It can endure temperatures ranging from -130 C to +200 C. Given these characteristics, they are frequently used in applications such as oil and gas equipment, medical devices, the construction sector, and the automobile industry.

  • Have a great strength-to-weight ratio, corrosion resistance, and thermal conductivity.
  • The corrosion resistance offers a longer lifespan for the shafts and avoids the need for regular maintenance or replacement.
  • It can endure temperatures ranging from -130 C to +200 C.
Material: Aluminium Series Code: SRL1778, SRL177820, SRL177816, SRL177812, SRL177810, SRL177808

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
342 results
Product SKUs information
Item Code Price range Availability d1 tol. h6 l1 View
£ 76.7483 - £ 85.0413 Request the lead time here
30.0
400.0
£ 67.3466 - £ 74.6196 Request the lead time here
30.0
350.0
£ 164.3619 - £ 182.1187 Request the lead time here
25.0
1450.0
£ 38.618 - £ 42.7956 Request the lead time here
30.0
200.0
£ 304.98 - £ 337.9304 Request the lead time here
30.0
1800.0
£ 256.4457 - £ 284.1542 Request the lead time here
30.0
1500.0
£ 154.0643 - £ 170.7125 Request the lead time here
25.0
1350.0
£ 159.2087 - £ 176.4067 Request the lead time here
25.0
1400.0
£ 173.9144 - £ 192.7001 Request the lead time here
40.0
650.0
£ 321.1492 - £ 355.8469 Request the lead time here
30.0
1900.0
£ 199.8579 - £ 221.4464 Request the lead time here
40.0
750.0
£ 238.9904 - £ 264.8097 Request the lead time here
40.0
900.0
£ 69.4575 - £ 76.9612 Request the lead time here
40.0
250.0
£ 28.7019 - £ 31.8062 Request the lead time here
40.0
100.0
£ 447.1768 - £ 495.4893 Request the lead time here
30.0
2000.0
£ 240.2676 - £ 266.2288 Request the lead time here
30.0
1400.0
£ 160.9382 - £ 178.3226 Request the lead time here
40.0
600.0
£ 313.0601 - £ 346.8798 Request the lead time here
30.0
1850.0
£ 41.6692 - £ 46.1749 Request the lead time here
40.0
150.0
£ 224.0984 - £ 248.3123 Request the lead time here
30.0
1300.0
  • of 18
Shaft 30.0 400.0 +0,-9 Aluminium

20335861

Price Range
£ 85.0413 - £ 76.7483

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    400.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 30.0 350.0 +0,-9 Aluminium

20335854

Price Range
£ 74.6196 - £ 67.3466

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    350.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 25.0 1450.0 +0,-9 Aluminium

20335687

Price Range
£ 182.1187 - £ 164.3619

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    1450.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 30.0 200.0 +0,-9 Aluminium

20335823

Price Range
£ 42.7956 - £ 38.618

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    200.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 30.0 1800.0 +0,-9 Aluminium

20336134

Price Range
£ 337.9304 - £ 304.98

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    1800.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 30.0 1500.0 +0,-9 Aluminium

20336073

Price Range
£ 284.1542 - £ 256.4457

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    1500.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 25.0 1350.0 +0,-9 Aluminium

20335663

Price Range
£ 170.7125 - £ 154.0643

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    1350.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 25.0 1400.0 +0,-9 Aluminium

20335670

Price Range
£ 176.4067 - £ 159.2087

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    1400.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 40.0 650.0 +0,-9 Aluminium

20336295

Price Range
£ 192.7001 - £ 173.9144

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    650.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 30.0 1900.0 +0,-9 Aluminium

20336158

Price Range
£ 355.8469 - £ 321.1492

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    1900.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 40.0 750.0 +0,-9 Aluminium

20336318

Price Range
£ 221.4464 - £ 199.8579

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    750.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 40.0 900.0 +0,-9 Aluminium

20336349

Price Range
£ 264.8097 - £ 238.9904

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    900.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 40.0 250.0 +0,-9 Aluminium

20336219

Price Range
£ 76.9612 - £ 69.4575

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    250.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 40.0 100.0 +0,-9 Aluminium

20336189

Price Range
£ 31.8062 - £ 28.7019

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    100.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 30.0 2000.0 +0,-9 Aluminium

20336172

Price Range
£ 495.4893 - £ 447.1768

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    2000.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 30.0 1400.0 +0,-9 Aluminium

20336059

Price Range
£ 266.2288 - £ 240.2676

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    1400.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 40.0 600.0 +0,-9 Aluminium

20336288

Price Range
£ 178.3226 - £ 160.9382

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    600.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 30.0 1850.0 +0,-9 Aluminium

20336141

Price Range
£ 346.8798 - £ 313.0601

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    1850.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 40.0 150.0 +0,-9 Aluminium

20336196

Price Range
£ 46.1749 - £ 41.6692

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    150.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 30.0 1300.0 +0,-9 Aluminium

20336035

Price Range
£ 248.3123 - £ 224.0984

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    1300.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000