Menu Search

Aluminium Shafts

In production

These Aluminium Shafts are a versatile, non-magnetic, and lightweight alternative for various sectors that require a sturdy and durable component. It has a great strength-to-weight ratio, corrosion resistance, and thermal conductivity. The corrosion resistance offers a longer lifespan for the shafts and avoids the need for regular maintenance or replacement.

It can endure huge loads and function without deformation or failure under harsh circumstances. It is not meant for use with ball bush linear bearings but rather with self-lubricating ceramic bushings.

It can endure temperatures ranging from -130 C to +200 C. Given these characteristics, they are frequently used in applications such as oil and gas equipment, medical devices, the construction sector, and the automobile industry.

  • Have a great strength-to-weight ratio, corrosion resistance, and thermal conductivity.
  • The corrosion resistance offers a longer lifespan for the shafts and avoids the need for regular maintenance or replacement.
  • It can endure temperatures ranging from -130 C to +200 C.
Material: Aluminium Series Code: SRL1778, SRL177820, SRL177816, SRL177812, SRL177810, SRL177808

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
342 results
Product SKUs information
Item Code Price range Availability d1 tol. h6 l1 View
£ 19.7791 - £ 21.9167 Request the lead time here
8.0
400.0
£ 59.3019 - £ 65.7146 Request the lead time here
8.0
1250.0
£ 38.1036 - £ 42.2191 Request the lead time here
8.0
1000.0
£ 67.7191 - £ 75.0365 Request the lead time here
8.0
1500.0
£ 54.264 - £ 60.1267 Request the lead time here
8.0
1100.0
£ 92.5184 - £ 102.5144 Request the lead time here
16.0
1250.0
£ 98.6473 - £ 109.2996 Request the lead time here
16.0
1350.0
£ 83.3295 - £ 92.3321 Request the lead time here
16.0
1100.0
£ 95.5784 - £ 105.9026 Request the lead time here
16.0
1300.0
£ 80.2518 - £ 88.9262 Request the lead time here
16.0
1050.0
£ 117.0427 - £ 129.6819 Request the lead time here
16.0
1650.0
£ 35.1855 - £ 38.9906 Request the lead time here
20.0
350.0
£ 45.9354 - £ 50.9024 Request the lead time here
16.0
650.0
£ 67.657 - £ 74.9744 Request the lead time here
16.0
1000.0
£ 61.5281 - £ 68.1803 Request the lead time here
16.0
900.0
£ 107.845 - £ 119.4907 Request the lead time here
16.0
1500.0
£ 123.1716 - £ 136.476 Request the lead time here
16.0
1750.0
£ 110.9139 - £ 122.8967 Request the lead time here
16.0
1550.0
£ 16.7013 - £ 18.5019 Request the lead time here
20.0
150.0
£ 138.4982 - £ 153.4612 Request the lead time here
16.0
2000.0
  • of 18
Shaft 8.0 400.0 +0,-9 Aluminium

20333584

Price Range
£ 21.9167 - £ 19.7791

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    400.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 1250.0 +0,-9 Aluminium

20333744

Price Range
£ 65.7146 - £ 59.3019

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1250.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 1000.0 +0,-9 Aluminium

20333690

Price Range
£ 42.2191 - £ 38.1036

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1000.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 1500.0 +0,-9 Aluminium

20333799

Price Range
£ 75.0365 - £ 67.7191

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1500.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 1100.0 +0,-9 Aluminium

20333713

Price Range
£ 60.1267 - £ 54.264

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1100.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 16.0 1250.0 +0,-9 Aluminium

20334888

Price Range
£ 102.5144 - £ 92.5184

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    1250.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 16.0 1350.0 +0,-9 Aluminium

20334901

Price Range
£ 109.2996 - £ 98.6473

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    1350.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 16.0 1100.0 +0,-9 Aluminium

20334857

Price Range
£ 92.3321 - £ 83.3295

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    1100.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 16.0 1300.0 +0,-9 Aluminium

20334895

Price Range
£ 105.9026 - £ 95.5784

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    1300.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 16.0 1050.0 +0,-9 Aluminium

20334840

Price Range
£ 88.9262 - £ 80.2518

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    1050.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 16.0 1650.0 +0,-9 Aluminium

20334963

Price Range
£ 129.6819 - £ 117.0427

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    1650.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 20.0 350.0 +0,-9 Aluminium

20335090

Price Range
£ 38.9906 - £ 35.1855

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    350.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 16.0 650.0 +0,-9 Aluminium

20334772

Price Range
£ 50.9024 - £ 45.9354

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    650.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 16.0 1000.0 +0,-9 Aluminium

20334833

Price Range
£ 74.9744 - £ 67.657

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    1000.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 16.0 900.0 +0,-9 Aluminium

20334826

Price Range
£ 68.1803 - £ 61.5281

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    900.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 16.0 1500.0 +0,-9 Aluminium

20334932

Price Range
£ 119.4907 - £ 107.845

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    1500.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 16.0 1750.0 +0,-9 Aluminium

20334987

Price Range
£ 136.476 - £ 123.1716

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    1750.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 16.0 1550.0 +0,-9 Aluminium

20334949

Price Range
£ 122.8967 - £ 110.9139

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    1550.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 20.0 150.0 +0,-9 Aluminium

20335052

Price Range
£ 18.5019 - £ 16.7013

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    150.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 16.0 2000.0 +0,-9 Aluminium

20335038

Price Range
£ 153.4612 - £ 138.4982

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    2000.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000