Menu Search

Aluminium Shafts

In production

These Aluminium Shafts are a versatile, non-magnetic, and lightweight alternative for various sectors that require a sturdy and durable component. It has a great strength-to-weight ratio, corrosion resistance, and thermal conductivity. The corrosion resistance offers a longer lifespan for the shafts and avoids the need for regular maintenance or replacement.

It can endure huge loads and function without deformation or failure under harsh circumstances. It is not meant for use with ball bush linear bearings but rather with self-lubricating ceramic bushings.

It can endure temperatures ranging from -130 C to +200 C. Given these characteristics, they are frequently used in applications such as oil and gas equipment, medical devices, the construction sector, and the automobile industry.

  • Have a great strength-to-weight ratio, corrosion resistance, and thermal conductivity.
  • The corrosion resistance offers a longer lifespan for the shafts and avoids the need for regular maintenance or replacement.
  • It can endure temperatures ranging from -130 C to +200 C.
Material: Aluminium Series Code: SRL1778, SRL177820, SRL177816, SRL177812, SRL177810, SRL177808

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
342 results
Product SKUs information
Item Code Price range Availability d1 tol. h6 l1 View
£ 38.414 - £ 42.565 Request the lead time here
12.0
700.0
£ 45.6161 - £ 50.5387 Request the lead time here
12.0
850.0
£ 75.001 - £ 83.1078 Request the lead time here
12.0
1150.0
£ 43.0351 - £ 47.6827 Request the lead time here
12.0
800.0
£ 88.0659 - £ 97.5829 Request the lead time here
12.0
1500.0
£ 112.2798 - £ 124.4045 Request the lead time here
20.0
1250.0
£ 139.465 - £ 154.5344 Request the lead time here
20.0
1600.0
£ 41.066 - £ 45.5008 Request the lead time here
25.0
350.0
£ 77.8304 - £ 86.2387 Request the lead time here
25.0
700.0
£ 151.1107 - £ 167.4307 Request the lead time here
20.0
1750.0
£ 72.686 - £ 80.5445 Request the lead time here
25.0
650.0
£ 88.1102 - £ 97.6361 Request the lead time here
25.0
800.0
£ 184.9304 - £ 204.9047 Request the lead time here
25.0
1650.0
£ 170.5351 - £ 188.9572 Request the lead time here
20.0
2000.0
£ 46.7248 - £ 51.7716 Request the lead time here
25.0
400.0
£ 133.4869 - £ 147.9088 Request the lead time here
25.0
1150.0
£ 169.4973 - £ 187.813 Request the lead time here
25.0
1500.0
£ 158.8805 - £ 176.0431 Request the lead time here
20.0
1850.0
£ 67.5417 - £ 74.8413 Request the lead time here
25.0
600.0
£ 57.0135 - £ 63.1779 Request the lead time here
25.0
500.0
  • of 18
Shaft 12.0 700.0 +0,-9 Aluminium

20334406

Price Range
£ 42.565 - £ 38.414

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    700.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 12.0 850.0 +0,-9 Aluminium

20334437

Price Range
£ 50.5387 - £ 45.6161

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    850.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 12.0 1150.0 +0,-9 Aluminium

20334482

Price Range
£ 83.1078 - £ 75.001

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1150.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 12.0 800.0 +0,-9 Aluminium

20334420

Price Range
£ 47.6827 - £ 43.0351

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    800.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 12.0 1500.0 +0,-9 Aluminium

20334550

Price Range
£ 97.5829 - £ 88.0659

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1500.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 20.0 1250.0 +0,-9 Aluminium

20335267

Price Range
£ 124.4045 - £ 112.2798

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1250.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 20.0 1600.0 +0,-9 Aluminium

20335335

Price Range
£ 154.5344 - £ 139.465

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1600.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 25.0 350.0 +0,-9 Aluminium

20335472

Price Range
£ 45.5008 - £ 41.066

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    350.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 25.0 700.0 +0,-9 Aluminium

20335540

Price Range
£ 86.2387 - £ 77.8304

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    700.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 20.0 1750.0 +0,-9 Aluminium

20335366

Price Range
£ 167.4307 - £ 151.1107

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1750.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 25.0 650.0 +0,-9 Aluminium

20335533

Price Range
£ 80.5445 - £ 72.686

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    650.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 25.0 800.0 +0,-9 Aluminium

20335564

Price Range
£ 97.6361 - £ 88.1102

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    800.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 25.0 1650.0 +0,-9 Aluminium

20335724

Price Range
£ 204.9047 - £ 184.9304

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    1650.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 20.0 2000.0 +0,-9 Aluminium

20335410

Price Range
£ 188.9572 - £ 170.5351

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    2000.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 25.0 400.0 +0,-9 Aluminium

20335489

Price Range
£ 51.7716 - £ 46.7248

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    400.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 25.0 1150.0 +0,-9 Aluminium

20335625

Price Range
£ 147.9088 - £ 133.4869

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    1150.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 25.0 1500.0 +0,-9 Aluminium

20335694

Price Range
£ 187.813 - £ 169.4973

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    1500.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 20.0 1850.0 +0,-9 Aluminium

20335380

Price Range
£ 176.0431 - £ 158.8805

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1850.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 25.0 600.0 +0,-9 Aluminium

20335526

Price Range
£ 74.8413 - £ 67.5417

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    600.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 25.0 500.0 +0,-9 Aluminium

20335502

Price Range
£ 63.1779 - £ 57.0135

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    500.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000