These Aluminium Linear Guide Rails are a form of linear motion bearing that enables precise and accurate linear movement. They are normally made up of a base rail, a slider block, and rolling parts. The base rail is through hardened on which the rolling components travel and the slider block holds the rolling elements and is coupled to the moving item.
These rails are used in applications requiring high accuracy, low friction and smooth moveements. It can sustain dynamic loads while accounting for impact, vibration, corrosion resistance and fatigue.
In general, the carriages will be delivered to the tracks individually. To put the carriage onto the tracks, bring it up to the rails and slide it onto the rail. It is widely used in high-load and accurate applications throughout the industry, including medical devices, semiconductor production equipment, and industrial automation equipment.
Material: Aluminium Series Code: SRL101825R, SRL101825, SRL101820R, SRL101820, SRL101815R, SRL101815
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Rail size | Rail Type | w1 | h1 | l3 | l1 | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 282.03 - £ 376.0434 | Request the lead time here |
15.0
|
Standard
|
15.0
|
14.0
|
28.0
|
3000.0
|
||
| £ 36.3426 - £ 48.4602 | Request the lead time here |
15.0
|
Standard
|
15.0
|
14.0
|
28.0
|
360.0
|
||
| £ 41.718 - £ 55.6206 | Request the lead time here |
15.0
|
Standard
|
15.0
|
14.0
|
28.0
|
420.0
|
||
| £ 57.9768 - £ 77.3058 | Request the lead time here |
15.0
|
Standard
|
15.0
|
14.0
|
28.0
|
600.0
|
||
| £ 68.6766 - £ 91.5654 | Request the lead time here |
15.0
|
Standard
|
15.0
|
14.0
|
28.0
|
720.0
|
||
| £ 79.611 - £ 106.1412 | Request the lead time here |
15.0
|
Standard
|
15.0
|
14.0
|
28.0
|
840.0
|
||
| £ 74.0418 - £ 98.7258 | Request the lead time here |
15.0
|
Standard
|
15.0
|
14.0
|
28.0
|
780.0
|
||
| £ 123.9912 - £ 165.3216 | Request the lead time here |
15.0
|
Standard
|
15.0
|
14.0
|
28.0
|
1260.0
|
||
| £ 25.2654 - £ 33.6906 | Request the lead time here |
15.0
|
Standard
|
15.0
|
14.0
|
28.0
|
240.0
|
||
| £ 84.966 - £ 113.2914 | Request the lead time here |
15.0
|
Standard
|
15.0
|
14.0
|
28.0
|
900.0
|
||
| £ 18.3702 - £ 24.4902 | Request the lead time here |
15.0
|
Standard
|
15.0
|
14.0
|
28.0
|
180.0
|
||
| £ 63.3522 - £ 84.4662 | Request the lead time here |
15.0
|
Standard
|
15.0
|
14.0
|
28.0
|
660.0
|
||
| £ 30.6408 - £ 40.851 | Request the lead time here |
15.0
|
Standard
|
15.0
|
14.0
|
28.0
|
300.0
|
||
| £ 47.0832 - £ 62.781 | Request the lead time here |
15.0
|
Standard
|
15.0
|
14.0
|
28.0
|
480.0
|
||
| £ 354.858 - £ 473.1474 | Request the lead time here |
20.0
|
Standard
|
20.0
|
19.3
|
30.0
|
3000.0
|
||
| £ 296.1366 - £ 394.842 | Request the lead time here |
20.0
|
Rear Fixing
|
20.0
|
19.3
|
28.0
|
2160.0
|
||
| £ 308.8458 - £ 411.7944 | Request the lead time here |
15.0
|
Standard
|
15.0
|
14.0
|
28.0
|
3300.0
|
||
| £ 346.3512 - £ 461.7948 | Request the lead time here |
15.0
|
Standard
|
15.0
|
14.0
|
28.0
|
3720.0
|
||
| £ 319.5456 - £ 426.054 | Request the lead time here |
15.0
|
Standard
|
15.0
|
14.0
|
28.0
|
3420.0
|
||
| £ 147.7776 - £ 197.0334 | Request the lead time here |
20.0
|
Standard
|
20.0
|
19.3
|
30.0
|
1200.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue