20170233
20170233
| Quantity | Unit price |
|---|---|
| 1 - 4 | £ 278.7864 |
| 5 - 9 | £ 264.843 |
| 10 - 19 | £ 250.9098 |
| 20 - 49 | £ 236.9664 |
| 50 + | £ 209.0898 |
| Rail Type | Standard |
|---|---|
| Rail size | 20.0 |
| l1 | 1740.0 |
| w1 | 20.0 |
| h1 | 19.3 |
| d1 | 6.0 |
| d2 | 9.4 |
| h2 | 7.7 |
| l2 | 60.0 |
| l3 | 30.0 |
| Raceway Material | Stainless Steel |
| Material | Aluminium |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue