Menu Search

Adjustable T Handle with Compression

In stock

Adjustable T Handle Compression Latches that are provided with up to 6mm of pre-set compression. Ideal for use with cabinets that require better sealing under vibration conditions.

The latches are hand operated, have locking (CH 751 stainless steel shutter) and non-locking (no cylinder) options. Two keys are supplied with every lock. The latches are also supplied with a rubber sealing gasket. Cams are sold separately.

The adjustable latches have a quarter-turn cam operation and a wide grip range with an adjustable nut.

  • Material: Die Cast Zinc Alloy
  • Finish Options: Chrome Plated and Black Powder Coated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1 result
Product SKUs information
Item Code Price range Availability Maximum Grip Cam Length Housing Height Key Type Minimum Grip View
£ 22.609 - £ 31.6526 Request the lead time here
72.0 mm
33.0 mm
32.0 mm
No Key
27.0 mm
Compression Cam Latch 27.0 mm 72.0 mm Zinc Alloy

2404120002E

Price Range
£ 31.6526 - £ 22.609

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    33.0 mm
  • Grip Range
    27.0 - 72.0 mm
  • Housing Height
    32.0 mm
  • Maximum Compression
    6.0 mm
  • Price per piece incl VAT
    48.7374 GBP