Menu Search

Adjustable Feet - Standard/Non Articulating

In stock

Adjustable Machine Feet, also known as Heavy Duty Adjustable Feet or Adjustable Levelling Feet, allow adjustment under load, while the base remains stationary. These adjustable feet adjust to uneven surfaces, and level machine tools, electronic racks and other similar applications.

Made from Black Polypropylene (PP), our Adjustable Plastic Feet provide a smooth, non-abrasive surface that helps protect floors and keep applications level.

An adjustable foot can be used with threaded inserts that are available to purchase separately.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
49 results
Product SKUs information
Item Code Price range Availability Thread Size Mount Type Base Diameter View
£ 1.0871 - £ 1.0871 Request the lead time here
M10
58.0 mm
466164 £ 0.9794 - £ 1.0205 Request the lead time here
M12
48.0 mm
497509 £ 0.3557 - £ 0.3642 6150 In stock
M8
25.0 mm
466137 £ 0.5301 - £ 0.5414 1200 In stock
M8
38.0 mm
466124 £ 0.557 - £ 0.557 Request the lead time here
M8
25.0 mm
466146 £ 1.3777 - £ 1.4316 220 In stock
M10
38.0 mm
466128 £ 0.5145 - £ 0.5145 1050 In stock
M8
30.0 mm
£ 0.9751 - £ 1.0163 Request the lead time here
M10
38.0 mm
£ 0.5598 - £ 0.5598 1500 In stock
M10
30.0 mm
£ 0.9879 - £ 0.9879 450 In stock
M12
38.0 mm
466121 £ 0.4294 - £ 0.4294 Request the lead time here
M6
25.0 mm
£ 1.0616 - £ 1.0616 75 In stock
M8
25.0 mm
£ 0.6024 - £ 0.6024 800 In stock
M8
25.0 mm
466123 £ 0.4861 - £ 0.4861 1250 In stock
M8
25.0 mm
466129 £ 0.5754 - £ 0.5754 Request the lead time here
M8
30.0 mm
466134 £ 0.7441 - £ 0.7753 1010 In stock
M10
30.0 mm
£ 0.6279 - £ 0.6279 Request the lead time here
M8
30.0 mm
£ 0.5854 - £ 0.5854 1450 In stock
M8
38.0 mm
£ 0.7597 - £ 0.7597 200 In stock
M12
38.0 mm
466122 £ 0.4535 - £ 0.4535 2500 In stock
M8
25.0 mm
  • of 3
Adjustable Feet 58.0 mm M10 Black

465520

Price Range
£ 1.0871 - £ 1.0871

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    58.0 mm
  • Colour
    Black
  • Full Material
    Polypropylene;Steel
  • Commodity Code
    3926909790
Non-Articulated Adjustable Feet 48.0 mm M12 Black

466164

Price Range
£ 1.0205 - £ 0.9794

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Adjustable Feet 25.0 mm M8 Black

497509

Price Range
£ 0.3642 - £ 0.3557

Stock Levels
6150 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Colour
    Black
  • Full Material
    Polypropylene;Steel
  • Commodity Code
    7318190090
Non-Articulated Adjustable Feet 38.0 mm M8 Black

466137

Price Range
£ 0.5414 - £ 0.5301

Stock Levels
1200 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 25.0 mm M8 Black

466124

Price Range
£ 0.557 - £ 0.557

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 38.0 mm M10 Black

466146

Price Range
£ 1.4316 - £ 1.3777

Stock Levels
220 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 30.0 mm M8 Black

466128

Price Range
£ 0.5145 - £ 0.5145

Stock Levels
1050 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 38.0 mm M10 Black

466145

Price Range
£ 1.0163 - £ 0.9751

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 30.0 mm M10 Black

466132

Price Range
£ 0.5598 - £ 0.5598

Stock Levels
1500 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 38.0 mm M12 Black

466149

Price Range
£ 0.9879 - £ 0.9879

Stock Levels
450 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 25.0 mm M6 Black

466121

Price Range
£ 0.4294 - £ 0.4294

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Base Diameter
    25.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 25.0 mm M8 Black

466126

Price Range
£ 1.0616 - £ 1.0616

Stock Levels
75 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 25.0 mm M8 Black

466125

Price Range
£ 0.6024 - £ 0.6024

Stock Levels
800 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 25.0 mm M8 Black

466123

Price Range
£ 0.4861 - £ 0.4861

Stock Levels
1250 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 30.0 mm M8 Black

466129

Price Range
£ 0.5754 - £ 0.5754

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 30.0 mm M10 Black

466134

Price Range
£ 0.7753 - £ 0.7441

Stock Levels
1010 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 30.0 mm M8 Black

466130

Price Range
£ 0.6279 - £ 0.6279

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 38.0 mm M8 Black

466138

Price Range
£ 0.5854 - £ 0.5854

Stock Levels
1450 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 38.0 mm M12 Black

466147

Price Range
£ 0.7597 - £ 0.7597

Stock Levels
200 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 25.0 mm M8 Black

466122

Price Range
£ 0.4535 - £ 0.4535

Stock Levels
2500 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black