Menu Search

Adjustable Feet - Standard/Non Articulating

In stock

Adjustable Machine Feet, also known as Heavy Duty Adjustable Feet or Adjustable Levelling Feet, allow adjustment under load, while the base remains stationary. These adjustable feet adjust to uneven surfaces, and level machine tools, electronic racks and other similar applications.

Made from Black Polypropylene (PP), our Adjustable Plastic Feet provide a smooth, non-abrasive surface that helps protect floors and keep applications level.

An adjustable foot can be used with threaded inserts that are available to purchase separately.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
49 results
Product SKUs information
Item Code Price range Availability Thread Size Mount Type Base Diameter View
£ 1.4316 - £ 1.4883 850 In stock
M10
48.0 mm
466165 £ 1.158 - £ 1.158 750 In stock
M12
48.0 mm
466158 £ 0.7767 - £ 0.7767 Request the lead time here
M10
48.0 mm
466162 £ 0.8377 - £ 0.8377 Request the lead time here
M12
48.0 mm
466166 £ 1.8426 - £ 1.8426 20 In stock
M12
48.0 mm
466164 £ 0.9794 - £ 1.0205 Request the lead time here
M12
48.0 mm
£ 0.9185 - £ 0.9185 Request the lead time here
M12
48.0 mm
497509 £ 0.3557 - £ 0.3642 6150 In stock
M8
25.0 mm
466122 £ 0.4535 - £ 0.4535 2500 In stock
M8
25.0 mm
£ 1.0616 - £ 1.0616 75 In stock
M8
25.0 mm
466123 £ 0.4861 - £ 0.4861 1250 In stock
M8
25.0 mm
£ 0.472 - £ 0.472 800 In stock
M8
30.0 mm
466121 £ 0.4294 - £ 0.4294 Request the lead time here
M6
25.0 mm
466124 £ 0.557 - £ 0.557 Request the lead time here
M8
25.0 mm
466128 £ 0.5145 - £ 0.5145 1050 In stock
M8
30.0 mm
£ 0.6024 - £ 0.6024 800 In stock
M8
25.0 mm
£ 0.6279 - £ 0.6279 Request the lead time here
M8
30.0 mm
£ 1.3224 - £ 1.3224 300 In stock
M8
30.0 mm
466135 £ 0.8065 - £ 0.8065 100 In stock
M10
30.0 mm
466139 £ 0.72 - £ 0.72 Request the lead time here
M8
38.0 mm
  • of 3
Non-Articulated Adjustable Feet 48.0 mm M10 Black

466161

Price Range
£ 1.4883 - £ 1.4316

Stock Levels
850 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 48.0 mm M12 Black

466165

Price Range
£ 1.158 - £ 1.158

Stock Levels
750 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 48.0 mm M10 Black

466158

Price Range
£ 0.7767 - £ 0.7767

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 48.0 mm M12 Black

466162

Price Range
£ 0.8377 - £ 0.8377

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 48.0 mm M12 Black

466166

Price Range
£ 1.8426 - £ 1.8426

Stock Levels
20 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 48.0 mm M12 Black

466164

Price Range
£ 1.0205 - £ 0.9794

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 48.0 mm M12 Black

466163

Price Range
£ 0.9185 - £ 0.9185

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Adjustable Feet 25.0 mm M8 Black

497509

Price Range
£ 0.3642 - £ 0.3557

Stock Levels
6150 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Colour
    Black
  • Full Material
    Polypropylene;Steel
  • Commodity Code
    7318190090
Non-Articulated Adjustable Feet 25.0 mm M8 Black

466122

Price Range
£ 0.4535 - £ 0.4535

Stock Levels
2500 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 25.0 mm M8 Black

466126

Price Range
£ 1.0616 - £ 1.0616

Stock Levels
75 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 25.0 mm M8 Black

466123

Price Range
£ 0.4861 - £ 0.4861

Stock Levels
1250 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 30.0 mm M8 Black

466127

Price Range
£ 0.472 - £ 0.472

Stock Levels
800 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 25.0 mm M6 Black

466121

Price Range
£ 0.4294 - £ 0.4294

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Base Diameter
    25.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 25.0 mm M8 Black

466124

Price Range
£ 0.557 - £ 0.557

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 30.0 mm M8 Black

466128

Price Range
£ 0.5145 - £ 0.5145

Stock Levels
1050 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 25.0 mm M8 Black

466125

Price Range
£ 0.6024 - £ 0.6024

Stock Levels
800 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 30.0 mm M8 Black

466130

Price Range
£ 0.6279 - £ 0.6279

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 30.0 mm M8 Black

466131

Price Range
£ 1.3224 - £ 1.3224

Stock Levels
300 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 30.0 mm M10 Black

466135

Price Range
£ 0.8065 - £ 0.8065

Stock Levels
100 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 38.0 mm M8 Black

466139

Price Range
£ 0.72 - £ 0.72

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black