Adhesive Raised Face Flange Protectors has an easy peel-and-stick design. It is resistant to o-zone, weather, fuel, oil, and non-oxidizing acids. Can withstand temperatures ranging from -15C up to +70C.
Material: Rubber Colour: Black Series Code: SR1361
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Nominal Pipe Size | T | OD | View | |
|---|---|---|---|---|---|---|
| 48313 | £ 0.5584 - £ 1.6265 | Request the lead time here |
|
0.059 in
1.5 mm
|
2.283 in
58.0 mm
|
|
| £ 6.1232 - £ 17.5672 | Request the lead time here |
|
0.059 in
1.5 mm
|
1.055 in
26.8 mm
|
||
| £ 1.0531 - £ 2.3121 | Request the lead time here |
ANSI 1-1/2"
|
0.059 in
1.5 mm
|
2.953 in
75.0 mm
|
||
| £ 29.9928 - £ 48.981 | 9 In stock |
ANSI 12"
|
0.059 in
1.5 mm
|
1.535 in
39.0 mm
|
||
| £ 4.3231 - £ 8.8766 | 60 In stock |
ANSI 4"
|
0.059 in
1.5 mm
|
|
||
| £ 1.7292 - £ 6.0861 | Request the lead time here |
|
0.059 in
1.5 mm
|
4.803 in
122.0 mm
|
||
| £ 4.0113 - £ 11.3748 | 30 In stock |
|
0.059 in
1.5 mm
|
8.346 in
212.0 mm
|
||
| 48328 | £ 0.5825 - £ 1.7753 | 1500 In stock |
ANSI 1"
|
0.059 in
1.5 mm
|
2.126 in
54.0 mm
|
|
| 48317 | £ 1.1211 - £ 3.7473 | 70 In stock |
|
0.059 in
1.5 mm
|
4.016 in
102.0 mm
|
|
| £ 6.6619 - £ 13.4478 | Request the lead time here |
ANSI 5"
|
0.059 in
1.5 mm
|
7.874 in
200.0 mm
|
||
| £ 40.255 - £ 86.0556 | Request the lead time here |
|
0.059 in
1.5 mm
|
22.992 in
584.0 mm
|
||
| £ 1.1693 - £ 2.4557 | Request the lead time here |
|
0.059 in
1.5 mm
|
2.835 in
72.0 mm
|
||
| £ 8.1644 - £ 17.4609 | Request the lead time here |
|
0.059 in
1.5 mm
|
9.724 in
247.0 mm
|
||
| £ 139.0073 - £ 297.1286 | Request the lead time here |
|
0.059 in
1.5 mm
|
42.717 in
1085.0 mm
|
||
| £ 0.472 - £ 1.2597 | 400 In stock |
|
0.059 in
1.5 mm
|
1.575 in
40.0 mm
|
||
| £ 0.7866 - £ 2.1872 | Request the lead time here |
|
0.059 in
1.5 mm
|
3.071 in
78.0 mm
|
||
| £ 2.1686 - £ 6.8302 | Request the lead time here |
|
0.059 in
1.5 mm
|
5.433 in
138.0 mm
|
||
| £ 108.5184 - £ 231.9623 | Request the lead time here |
|
0.059 in
1.5 mm
|
33.748 in
857.2 mm
|
||
| £ 149.6947 - £ 319.9581 | Request the lead time here |
|
0.059 in
1.5 mm
|
46.063 in
1170 mm
|
||
| £ 47.7532 - £ 102.0815 | Request the lead time here |
|
0.059 in
1.5 mm
|
27.244 in
692 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue