Menu Search

Adhesive Raised Face Flange Protectors

In stock

Adhesive Raised Face Flange Protectors has an easy peel-and-stick design. It is resistant to o-zone, weather, fuel, oil, and non-oxidizing acids. Can withstand temperatures ranging from -15C up to +70C.

  • Raised-face Flange Protectors are adhesive backed and feature an easy peel and stick design.
  • Special adhesive bonds tightly and does not leave residue under normal conditions.
  • Suitable for DIN and ANSI flange specifications.
Material: Rubber Colour: Black Series Code: SR1361

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
88 results
Product SKUs information
Item Code Price range Availability Nominal Pipe Size T OD View
£ 12.4614 - £ 24.8758 Request the lead time here
1.5 mm
362.0 mm
£ 40.255 - £ 86.0556 Request the lead time here
1.5 mm
584.0 mm
£ 1.1693 - £ 2.4557 Request the lead time here
1.5 mm
72.0 mm
£ 8.1644 - £ 17.4609 Request the lead time here
1.5 mm
247.0 mm
£ 5.0318 - £ 10.7636 Request the lead time here
1.5 mm
182.0 mm
552325 £ 16.8271 - £ 33.5399 Request the lead time here
1.5 mm
406.4 mm
£ 4.8901 - £ 10.4712 Request the lead time here
1.5 mm
180.0 mm
£ 2.1686 - £ 6.8302 Request the lead time here
DIN 80
1.5 mm
138.0 mm
£ 0.7866 - £ 2.1872 Request the lead time here
DIN 32
1.5 mm
78.0 mm
£ 0.2707 - £ 1.3341 Request the lead time here
DIN 15
1.5 mm
45.0 mm
48313 £ 0.5584 - £ 1.6265 Request the lead time here
DIN 20
1.5 mm
58.0 mm
£ 1.7292 - £ 6.0861 Request the lead time here
DIN 65
1.5 mm
122.0 mm
£ 0.9893 - £ 3.0563 Request the lead time here
DIN 40
1.5 mm
88.0 mm
£ 1.0531 - £ 2.3121 Request the lead time here
ANSI 1-1/2"
1.5 mm
75.0 mm
£ 4.0113 - £ 11.3748 30 In stock
DIN 150
1.5 mm
212.0 mm
£ 2.7923 - £ 7.5478 73 In stock
DIN 100
1.5 mm
158.0 mm
£ 6.6619 - £ 13.4478 Request the lead time here
ANSI 5"
1.5 mm
200.0 mm
48317 £ 1.1211 - £ 3.7473 70 In stock
DIN 50
1.5 mm
102.0 mm
£ 0.2707 - £ 1.0338 480 In stock
ANSI 1/2"
1.5 mm
36.0 mm
£ 3.5294 - £ 12.7568 88 In stock
DIN 125
1.5 mm
188.0 mm
  • of 5
Flange Protector 362.0 mm 1.5 mm Rubber Black

601882

Price Range
£ 24.8758 - £ 12.4614

Stock Levels
Request the lead time here
Attributes
  • OD
    362.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000
Flange Protector 584.0 mm 1.5 mm Rubber Black

601340

Price Range
£ 86.0556 - £ 40.255

Stock Levels
Request the lead time here
Attributes
  • OD
    584.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000
Flange Protector 72.0 mm 1.5 mm Rubber Black

601552

Price Range
£ 2.4557 - £ 1.1693

Stock Levels
Request the lead time here
Attributes
  • OD
    72.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000
Flange Protector 247.0 mm 1.5 mm Rubber Black

601558

Price Range
£ 17.4609 - £ 8.1644

Stock Levels
Request the lead time here
Attributes
  • OD
    247.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4016999790
Flange Protector 182.0 mm 1.5 mm Rubber Black

601557

Price Range
£ 10.7636 - £ 5.0318

Stock Levels
Request the lead time here
Attributes
  • OD
    182.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000
Flange Protector 406.4 mm 1.5 mm Rubber Black

552325

Price Range
£ 33.5399 - £ 16.8271

Stock Levels
Request the lead time here
Attributes
  • OD
    406.4 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4006900000
Flange Protector 180.0 mm 1.5 mm Rubber Black

600956

Price Range
£ 10.4712 - £ 4.8901

Stock Levels
Request the lead time here
Attributes
  • OD
    180.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000
Adhesive Disc DIN 80 138.0 mm 1.5 mm Rubber Black

48319

Price Range
£ 6.8302 - £ 2.1686

Stock Levels
Request the lead time here
Attributes
  • OD
    138.0 mm
  • T
    1.5 mm
  • Nominal Pipe Size
    DIN 80
  • Colour
    Black
  • Material
    Rubber
Adhesive Disc DIN 32 78.0 mm 1.5 mm Rubber Black

48315

Price Range
£ 2.1872 - £ 0.7866

Stock Levels
Request the lead time here
Attributes
  • OD
    78.0 mm
  • T
    1.5 mm
  • Nominal Pipe Size
    DIN 32
  • Colour
    Black
  • Material
    Rubber
Adhesive Disc DIN 15 45.0 mm 1.5 mm Rubber Black

48312

Price Range
£ 1.3341 - £ 0.2707

Stock Levels
Request the lead time here
Attributes
  • OD
    45.0 mm
  • T
    1.5 mm
  • Nominal Pipe Size
    DIN 15
  • Colour
    Black
  • Material
    Rubber
Adhesive Disc DIN 20 58.0 mm 1.5 mm Rubber Black

48313

Price Range
£ 1.6265 - £ 0.5584

Stock Levels
Request the lead time here
Attributes
  • OD
    58.0 mm
  • T
    1.5 mm
  • Nominal Pipe Size
    DIN 20
  • Colour
    Black
  • Material
    Rubber
Adhesive Disc DIN 65 122.0 mm 1.5 mm Rubber Black

48318

Price Range
£ 6.0861 - £ 1.7292

Stock Levels
Request the lead time here
Attributes
  • OD
    122.0 mm
  • T
    1.5 mm
  • Nominal Pipe Size
    DIN 65
  • Colour
    Black
  • Material
    Rubber
Adhesive Disc DIN 40 88.0 mm 1.5 mm Rubber Black

48316

Price Range
£ 3.0563 - £ 0.9893

Stock Levels
Request the lead time here
Attributes
  • OD
    88.0 mm
  • T
    1.5 mm
  • Nominal Pipe Size
    DIN 40
  • Colour
    Black
  • Material
    Rubber
Adhesive Disc ANSI 1-1/2" 75.0 mm 1.5 mm Rubber Black

48329

Price Range
£ 2.3121 - £ 1.0531

Stock Levels
Request the lead time here
Attributes
  • OD
    75.0 mm
  • T
    1.5 mm
  • Nominal Pipe Size
    ANSI 1-1/2"
  • Colour
    Black
  • Material
    Rubber
Adhesive Disc DIN 150 212.0 mm 1.5 mm Rubber Black

48322

Price Range
£ 11.3748 - £ 4.0113

Stock Levels
30 In stock
Attributes
  • OD
    212.0 mm
  • T
    1.5 mm
  • Nominal Pipe Size
    DIN 150
  • Colour
    Black
  • Material
    Rubber
Adhesive Disc DIN 100 158.0 mm 1.5 mm Rubber Black

48320

Price Range
£ 7.5478 - £ 2.7923

Stock Levels
73 In stock
Attributes
  • OD
    158.0 mm
  • T
    1.5 mm
  • Nominal Pipe Size
    DIN 100
  • Colour
    Black
  • Material
    Rubber
Adhesive Disc ANSI 5" 200.0 mm 1.5 mm Rubber Black

48333

Price Range
£ 13.4478 - £ 6.6619

Stock Levels
Request the lead time here
Attributes
  • OD
    200.0 mm
  • T
    1.5 mm
  • Nominal Pipe Size
    ANSI 5"
  • Colour
    Black
  • Material
    Rubber
Adhesive Disc DIN 50 102.0 mm 1.5 mm Rubber Black

48317

Price Range
£ 3.7473 - £ 1.1211

Stock Levels
70 In stock
Attributes
  • OD
    102.0 mm
  • T
    1.5 mm
  • Nominal Pipe Size
    DIN 50
  • Colour
    Black
  • Material
    Rubber
Adhesive Disc ANSI 1/2" 36.0 mm 1.5 mm Rubber Black

48326

Price Range
£ 1.0338 - £ 0.2707

Stock Levels
480 In stock
Attributes
  • OD
    36.0 mm
  • T
    1.5 mm
  • Nominal Pipe Size
    ANSI 1/2"
  • Colour
    Black
  • Material
    Rubber
Adhesive Disc DIN 125 188.0 mm 1.5 mm Rubber Black

48321

Price Range
£ 12.7568 - £ 3.5294

Stock Levels
88 In stock
Attributes
  • OD
    188.0 mm
  • T
    1.5 mm
  • Nominal Pipe Size
    DIN 125
  • Colour
    Black
  • Material
    Rubber