10308400
600967
| Quantity | Unit price |
|---|---|
| 1 - 49 | £ 17.5141 |
| 50 + | £ 8.1927 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| OD | 9.843 in |
|---|---|
| OD | 250.0 mm |
| T | 0.059 in |
| T | 1.5 mm |
| Colour | Black |
| Material | Rubber |
| Commodity Code | 4006900000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue